Page 357 - MISUMI SINGAPORE Economy Series
P. 357

Linear Bushings Straight Medium


                                                 Representative model: E-LB12DUU
                                                  Save Up to
                                                  vs Standard Type  47%              Shipping
                                                                                        from
 2                                                      3.54               SGD 5 days               2
 Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  Volume Discount  Unit Price  50~99  100~  Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /

                                                                    4~49
                                                      Quantity
                                                                               15%
                                                      Discount
                                                                                         30%
                                                 E  Shipping days may differ by Quantity.
                                                                Ambient
                                   Case  Surface Treatment  E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                          Retainer
                                                     Ball
                                                                        Accessory: Seal
                                                                Operating
              Type
                       Material
                              Hardness
                                                    Material
                                                                          Material
                                                          Material
                                                                 Temp
 Miniature   Linear Guides  E-LB##DUU  Equivalent   58HRC~  Electroless Nickel Plating  Equivalent   Resin  -20~80°C  Nitrile Rubber  Linear Guides  Miniature
                                           -
                                                    to SUJ2
                       to SUJ2
          E-LB##DMUU
 P.309                                W     B     W                                                P.309
 Linear Guides for     Medium and Heavy Load  D  D1                2dr                              Medium and Heavy Load  Linear Guides for
 P.321                                      L                                                      P.321
 Cross Roller   Guides  E Resin retainers are available in black and yellow, with the same performance. Please feel free to use.  B  Rows    Guides  Cross Roller
                                        O.D. D Tolerance
                                                       Overall Length L
                   Part Number
                                                                                        of
                                                                                (maximum)
                                                                                            (g)
 P.337    1Type 2dr Tolerance  3Length  No Surface With Surface   Tolerance  Tolerance  W D1  Eccentricity   balls  Mass   P.337
                                         Treatment Treatment
 Linear Guide   Shafts  10   0   (No Surface   12   0    0   29   0   20   0   1.1  11.5  0.02  4  12  Shafts  Linear Guide
                  6
                                      15
                                                                 25
                                          -0.013
                                                -0.018
                  8
                                                       37
                                                                                             27
                                                                             14.3
                              DUU
                                                                                             49
                                                                             18
                                                 0
                                           0
                                      19
                                                           -0.3
                     -0.012
                                                                     -0.5
                                                                 30
                                                       47
                                                                          1.3
                                                                                             54
                                                 0
                                                                             27
                                      28
                 16
                                           0
 P.341    E-LB   12         Treatment)    21  -0.016  -0.023  56  35      1.6  20       5   112    P.341
                              DMUU
                 20   0     (Electroless   32  -0.018  -0.025  65  40        30.5           152
                                                                 55
                                                                             38
 Linear   Bushings  25  -0.015  Nickel Plating)  40   0    0   83   0   71.3   0   1.85  42.5  0.025  6  332  Bushings  Linear
                                                                     -0.8
                                                           -0.35
                      0
                                                -0.028
                                          -0.021
                                      45
                                                                                            422
                                                       90
                 30
                     -0.018
 P.349    Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.  P.349
          Example  Part Number (1Type · 2Diameter of Inscribed Circle dr · 3Length)
 Ball Spline  QBasic Rated Load                                                                     Ball Spline
                                      E-LB12DUU
                           Basic Rated Load
                                                moment
 P.386         dr     C (Dynamic) N  Co (Static) N  Static allowable                               P.386
                                                 (N·m)
               6
 Oil Free   Bushings  10  226         310         1.42                                             Bushings  Oil Free
                                                  2.12
               8
                          310
                                      452
                                      718
                                                  4.37
                          508
                                                  6.2
                          634
                                      814
               16
 P.409         12         1164        1448        13.1                                             P.409
                          1554
               20
                                      2068
                                                  18.3
 Shaft Supports    Shaft Collars  25  1725  3068  25.3                                             Shaft Collars  Shaft Supports
                                                  42.7
                                      3974
               30
                          2440
           on website
 P.430    How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand  P.430
                                                                                    MISUMI
                    Type  E-LB              Keyword  linear bushing straight
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  352
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   352   353   354   355   356   357   358   359   360   361   362