Page 352 - MISUMI SINGAPORE Economy Series
P. 352

Linear Shafts Both Ends Tapped, Wrench Flats


                                                 Representative model: E-PSFJZ30-600-M12-N12-SC100
                                                  Save Up to
                                                  vs Standard Type  36%              Shipping
                                                                                        from
    2                                                  33.70               SGD 7 days                                                                                                                      2
    Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  Volume Discount  Unit Price  20%                                                                                               Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /

                                                                                       10~
                                                                       2~9
                                                      Quantity
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
          Material  Hardness   Surface Treatment  0.2  E Quantity of volume discount above is for representative Part No. It may differ by the Part.
    Miniature   Linear Guides  Equivalent  55HRC~  Hardening  Hard Chrome Plating - Plating   6SC  L1  0.4  6.3  1.6  0.4                                                                                 Linear Guides  Miniature
                                                  A
           S45C
                     Induction
                           Hardness: HV750 ~, Plating
                            Thickness: 3µ or More
   P.309                                   4M                              2Dg7                                                                                                                           P.309
    Linear Guides for     Medium and Heavy Load  1.6  M×2  3L  5N    N×2  1.6  A  W  0.2  A                                                                                                                Medium and Heavy Load  Linear Guides for


   P.321   1Type Part Number  Tolerance   1mm Increments  5N (Coarse) Selection  Wrench Flats Dimensions                                                                                                  P.321
                                                       4M (Coarse),
                                    3L
    Cross Roller   Guides  6 8  -0.004   20~ 600  3 3  4  5                              5 7  ℓ1 8 8                                                                                                      Guides  Cross Roller
                            g7
                    2D
                                                                               6SC
                                                                                         W
                           -0.016
                           -0.005
                                   20~ 800
                                                                                             8
                                                                                         8
                    12
   P.337  E-PSFJZ   10     -0.020  20~1000  3  4 4 4 4  5 5 5 5  6 6 6 6  8 8 8  10  SC = 1mm Increment  10  10                                                                                           P.337
                                                                                        11
                                   25~1000
                                                                                             10
                    13
                           -0.006
                           -0.024
    Linear Guide   Shafts  16  -0.007   30~1200  4 4 4  5 5 5  6 6 6 6  8 8 8 8  10  12  16  20  ESC≥0  14  10                                                                                            Shafts  Linear Guide
                    15
                                                                                             10
                                                                                        13
                                                                              ESC+L1≤L
                    20
                                                          10
                                                                                             10
                                                                                        17
                                                                                             10
                                                             12
                    25
                                                          10
                                   35~1200
                                                                                        22
                           -0.028
                    30
                                                                16
                                                          10
                                                             12
                                                                                        27
                                                                                             15
                                   35~1500
                                                                     24
                                                       8
                                                                16
                                                             12
                    35
                                                                  20
                                                          10
                           -0.009
                                                                16
                                                                                             20
                                                                   20
                                                          10
                                                                        30
                                                             12
                    40
                                                                     24
                                   50~1500
                                                                                        36
                           -0.034
   P.341          Please order after selecting part number and parameters according to the selection steps 1 to 6.  30  15                                                                                P.341
                                                                16
                                                                                             20
                                                             12
                                   65~1500
                                                                   20
                                                                        30
                    50
                                                                                        41
                                                                     24
    Linear   Bushings  Ordering  *When selecting the length, only input the number without the letter L.  6SC                                                                                             Bushings  Linear
          Example
                                        -
                                                        5N
                   Part Number (1Type · 2D)
                                              -
                                                 4M
                                                     -
                                                            -
                                          3L
                                                            - SC100
                         E-PSFJZ30
                                                 M12
                                          600
                                              -
                                        -
                                                       N12
                                                     -
   P.349             Ordering  Part Number (1Type · 2D) - 3L - 4M - 5N -  6SC  - (LKC…etc.)                                                                                                               P.349
               Alteration  Example  E-PSFJZ30  - 600 - M12 - N12 - SC100 -  LKC  Example  Shafts Both
     Ball Spline  Alterations  Code  Change L Dimension Tolerance                   Ends Tapped                                                                                                            Ball Spline
                                      Spec.
                                                                                    Wrench Flats
                            Ordering Code  LKC
                            L dimension can be specified in 0.1mm
   P.386       LKC      LKC increments for LKC.                    Shaft Collars                                                                                                                          P.386
               LKC
                            EL<200
                                    CL±0.03
                             200≤L<500   CL±0.05                                     Linear Bushings
                             500≤L≤1000  CL±0.1
    Oil Free   Bushings  A  FC  Addition of set screw flat at 1 place   D  h                                                                                                                              Bushings  Oil Free
                            Ordering Code  FC10-A8
                            FC, A = 1mm increments
                                              6~16
                            EWhen 1.5×D<FC, FC≤L/2
   P.409     h           FC  E FC≤3×D        20~40  1 2 3  Alterations  Code      Spec.                                                                                                                   P.409
                                              50
                            EA=0 or A≥2
    Shaft Supports    Shaft Collars  A  WFC WFC  E  Addition of set screw flat at 2 places  D  h  Adds a second set of Wrench Flats.  18 16  10                                                           Shaft Collars  Shaft Supports
                            XCannot be combined with WFC
                                                                        Ordering Code  SX15
                            Ordering Code  WFC8-A8-E2
                                                                                          D W L1
                                                                                    D W L1
                                                                        E SX=1mm increment
                            WFC, A, E = 1mm increments
                                                                                      5
                                                                                    6
                                                                        E SC+SX+l1×2<L
                                                                                      7
                                                                                          20 17
                                                                                        8
                                                                                    8
                                              6~16
                            EWFC≤3×D
                                                                        Application Notes Applicable to  12 10
                                                                                          30 27
   P.430     h       h  WFC EWhen 1.5×D<WFC, 2WFC≤L/2 20~40  1 2 3  SC  L1  L1 SX  W  SX  E SX≥0  10 8  25 22  15                                                                                         P.430
                                              50
                            EA(E)=0 or A(E)≥2
                                                                        D=6 or more, only to With Wrench Flats Type.
                                                                                    13 11
                                                                                          35 30
                            X   Orientation between set screw flats is not   X  Orientation between wrench flats   15 13  10  40 36
                             coplanar. Not available in combination with   is not coplanar. Not available in    16 14  50 41  20
                             FC.                                         combination with WSC.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  E-PSFJZ           Keyword  linear shaft
    347                                                                               Economy series
   347   348   349   350   351   352   353   354   355   356   357