Page 347 - MISUMI SINGAPORE Economy Series
P. 347

Economy series   Product Overview  Product Overview                           Economy series
 Linear Shaft                                                                       Linear Shaft




 vs Standard Type  QPoints on categories of shaft use
 Saving  1Selective Guide Use
 up to
 2  Economy series  36 %  Suitable for high precision positioning  Suitable for simple guidance function  2
 Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  Linear Shaft  Example of   Standard product   Economy series   Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /



             Use
 Excellent durability
                                                                           shaft (g7)
                                       shaft (g6)
            Max. fit
                                                                                       -0.034
                                                                                 -0.028
                                                   -0.025
                                                                           -0.024
                                -0.014
                                      -0.017
 Miniature   Linear Guides  Excellent anti-rust performance   clearance  -0.008  -0.012  φ 8~10  φ 12~16 φ 20~30  φ 35~50  -0.012  -0.016  φ 8~10  φ 12~16 φ 20~30  φ 35~50  Linear Guides  Miniature
                                             -0.02
                                                                     -0.02
                                                          φ 3
                                                               φ 4~6
                          φ 4~6
                     φ 3
           Shaft Dia.
 P.309   *Maximum fit clearance (mm) between linear bushing single (LMU) and shaft (upper limit of linear bushing inner diameter - lower limit of guide shaft O.D.)  P.309
         2Accuracy Table for Shafts and Linear Bushings
 Linear Guides for     Medium and Heavy Load  QSelection of Economy Series Linear Shaft  Dimensions (mm)  φ 3~5 I.D. Tolerance of   O.D. Tolerance of Standard Product Shaft (g6)  O.D. Tolerance of Economy Series Shaft (g7)   Medium and Heavy Load  Linear Guides for
                       Linear Bushing Single (LMU)
                           φ 6~16 φ 20~30 φ 35~50
                                              φ 4~6 φ 8~10 φ 12~16φ 20~30 φ 35~50
                                          φ 3
                                                                         φ 4~6 φ 8~10 φ 12~16φ 20~30 φ 35~50
                                                                      φ 3
               0
 P.321  Data 1  Data 2 Data 3  Data 4  Alterations  -0.001  0        0                             P.321
              -0.002
              -0.003
 Cross Roller   Guides  Specifications  Shape  Heat   Treatment  O.D.   tolerance  Shaft Dia.   Range  Length   Range  V-groove  Keyway   (Up to 4 pcs)  Set   Screw Flat  Wrench flat  Change L  D Tolerance  Female Thread  -0.005  -0.008  -0.009  -0.010  -0.012  -0.002  -0.004  -0.002  Guides  Cross Roller
              -0.004
                                 0
                                     0
                                          -0.008
              -0.006
              -0.007
                                                                     -0.012
              -0.009
 P.337  Standard  Change to   fine thread  Change of   tap depth  -0.008  -0.012  -0.005  -0.006  -0.004  -0.005  P.337
                                                   -0.014
              -0.010
                                                                         -0.016
              -0.011
 Linear Guide   Shafts  Economy  Straight type  Provided  g6  3~50  20~1500  -0.013  -0.007  -0.020  -0.006  Shafts  Linear Guide
                                                       -0.017
              -0.012
 product
              -0.014
                                                            -0.020
              -0.015
 20~1500
 3~50
 Provided
 g7
                                                                                   -0.024
 Series
              -0.016
                                                                -0.025
 P.341  Standard  Provided  g6  4~50  20~1500  -0.017           -0.009                 -0.007      P.341
                                                                                       -0.028
              -0.018
 product      -0.019
              -0.020
 Linear   Bushings  Economy  One End   Provided  g7  5~50  20~1500  -0.021                 -0.009  Bushings  Linear
 Series
              -0.022
                                                                                           -0.034
              -0.023
 Standard
 Tapped
              -0.024
 product
              -0.026
 P.349  Economy  Provided  g6  4~50  20~1500  -0.025                                               P.349
 Series  Provided  g7  6~50  20~1500  -0.027
              -0.028
 Ball Spline  Economy  Provided  g6  4~50  20~1500  -0.029                                          Ball Spline
 Standard
              -0.030
 product
              -0.031
              -0.032
 Series
              -0.034
 P.386  Standard  Both Ends   Provided  g7  5~50  20~1500  -0.033                                  P.386
 Tapped
 product  Provided  g6  6~50  20~1500  3Service Life of Shafts          Walking Testing Machine
 Oil Free   Bushings  Economy  Provided  g7  6~50  20~1500  Service Life  Load  Applicable Conditions  Speed  Bushings  Oil Free
 Series
                                               Frequency
             Standard product shaft
         (material SUJ2, surface hardness HRC58~)  P  High  High  High
 P.409  QAlteration Introduction  (material S45C, surface hardness HRC55~)  G  Low and medium  Low  Low and medium  P.409
             Economy series shaft
 Shaft Supports    Shaft Collars  QChange L Dimension Tolerance  QSet Screw Flat  QWrench Flats  Guide shaft durability test  0  10  20  Moving distance【km】 70  80  90  Shaft Collars  Shaft Supports
 Additional plane machining at any position.
 L dimension tolerance is as follows:
         · Sample Conditions
 Add a wrench flat at any position.
                                                         50
                                                            60
                                                      40
                                                  30
 200≤L<500→L±0.05
                                 SUJ2
          Material: MISUMI SUJ2 / S45C,
 P.430  L<200→L±0.03  O.D.:  φ 12 L Dimension: 410mm  MISUMI standard product  >85                 P.430
 500≤L≤1000→L±0.1
          other companies S45C
         · Test Method       MISUMI Economy series          >60
                                 S45C
          Use MISUMI linear bushing LMU12.  Generic Products
          Apply the rated dynamic load of 42kgf,   on the Market 1 S45C  30
          with the sliding stroke of 100mm.  Generic Products                        Linear Bushings
 L        Measure the sliding distance at the time   on the Market 2 S45C  10
          when it cannot withstand the rated load.
         *The above data is limited to sample test results, which is for reference only.  Economy series Shafts
         *The test data are obtained through testing by our company, which are for reference only.
         *Generic Products on the Market are similar products randomly purchased by our company from online or offline markets  342
   342   343   344   345   346   347   348   349   350   351   352