Page 344 - MISUMI SINGAPORE Economy Series
P. 344

Cross Roller Guides


           New                                   Representative model: E-CRV1020
          Products
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                                                        from
    2                                                  17.90               SGD 5 days                                                                                                                      2
    Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  Volume Discount  Unit Price  30%                                                                                               Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /

                                                                                       10~
                                                                       1~9
                                                      Quantity
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
            Type   Material  Hardness  Heat resistant temperature  E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                  Bearing Steel
                                     -20°C~110°C
    Miniature   Linear Guides  E-CRV  Stainless Steel  60HRC~ V1 Series                                                                                                                                   Linear Guides  Miniature
          E-CRVS
                           58HRC~
                                     -20°C~140°C
   P.309                     1.8  3.9    1.5                                                                                                                                                              P.309
    Linear Guides for     Medium and Heavy Load  1.4  φ 3                                                                                                                                                  Medium and Heavy Load  Linear Guides for



   P.321                   4       φ1.65  C0.2      5      P                5                                                                                                                             P.321
    Cross Roller   Guides  M2×0.4 V2 Series     1               M×P                                                                                                                                       Guides  Cross Roller
                                     0
                                                                L
                                   8.5 -0.2
   P.337                     2.5  5.5                                                                                                                                                                     P.337
    Linear Guide   Shafts    2  φ4.4     2                                                                                                                                                                Shafts  Linear Guide




   P.341                   6                                                                                                                                                                              P.341
                                   φ2.55  C0.3      7.5    P    M×P         7.5
                           M3×0.5
    Linear   Bushings              12 -0.2     1.4              L                                                                                                                                         Bushings  Linear
                                     0

                                 8.3
   P.349                        V3 Series                                                                                                                                                                 P.349
                             3.5         3
     Ball Spline             3.1  φ 6                                                                                                                                                                      Ball Spline

   P.386                   8                                                                                                                                                                              P.386
                                  φ3.3    C0.5             P
    Oil Free   Bushings    M4×0.7  18 -0.2      2  12.5         M×P        12.5                                                                                                                           Bushings  Oil Free
                                     0
                                                                L
   P.409                        V4 Series                                                                                                                                                                 P.409
                                10.2
    Shaft Supports    Shaft Collars  4.5  φ 8  4                                                                                                                                                          Shaft Collars  Shaft Supports
                             4.2

   P.430                   11                                                                                                                                                                             P.430
                                   φ4.3   C0.6             P
                           M5×0.8                  20           M×P         20
                                     0
                                   22 -0.2      2               L
          E1 set: 4 guide rails; 2 roller retainer units
          EThere is a risk of rusting during installation and use, so please be sure to take anti-rust measures.
          EPlease be careful when using the cross roller guide because it has poor impact resistance and will slide abnormally if dropped or subjected to excessive force.
          EPlease be careful when using the cage until it has been properly fixed and securely installed to prevent the roller from falling off.
    339   EThe stroke of the selected cross roller guide should be as close as possible to the actual stroke, otherwise a large stroke and a short distance will cause the retainer to
              deviate to the side of the working distance and cause jamming.
   339   340   341   342   343   344   345   346   347   348   349