Page 367 - MISUMI SINGAPORE Economy Series
P. 367

Square Flanged Linear Bushings With Pilot, Medium


                                                 Representative model: E-LBKP30DMUU


                                                                                     Shipping
                                                                                        from
 2                                                     41.63               SGD 5 days               2
 Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  Volume Discount  Unit Price  30%  Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /

                                                      Quantity
                                                                       4~9
                                                                                       10~
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                     Case  Surface Treatment  Material  Retainer  E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                       Ball
                                                  Ambient Operating   Accessory: Seal
                                                      Temp
           Material
                  Hardness
                                                                Material
                                            Material
 Miniature   Linear Guides  Equivalent to   58HRC~  Electroless Nickel   Equivalent to   Resin  -20~80°C  Nitrile Rubber  Linear Guides  Miniature
            SUJ2
                            Plating
                                      SUJ2
 P.309                                 Mounting                                                    P.309
                                       Direction
 Linear Guides for     Medium and Heavy Load  d  t  d1              4-Mounting Holes                Medium and Heavy Load  Linear Guides for
                                                                        2dr
 P.321                           H  D                                                              P.321
 Cross Roller   Guides                 l  T                    W     P.C.D.                        Guides  Cross Roller
                                           L
 P.337    E Resin retainers are available in black and yellow, with the same performance. Please feel free to use.  P.337
 Linear Guide   Shafts  1Type  Part Number  3Length  O.D. D  Length L  L  H  T  d  d1  t  P.C.D. W  Eccentricity   Rows   Perpendicularity  Mass   Shafts  Linear Guide
                                            Overall
                    2dr
                                                                                of
                                                                                             (g)
                                                                       (maximum)
                                                                               balls
                                     0
 P.341            6  Tolerance    12  Tolerance  29  Tolerance  5  28  5  3.5  6  3.1  20  22  21  P.341
                  8   0           15  -0.021  37      32          24  25  0.03  4            39
                                  19
                                                                     30
                                                                                             65
                                                      40
                                                                  29
                 10
 Linear   Bushings  E-LBKP  12  -0.01  DMUU  21  -0.023  47  ±0.3  6  42  6  4.5 7.5 4.1  32  32  5  0.04  132  Bushings  Linear
                                     0
                                                                                             69
                                                      48
                                  28
                                                                  38
                 16
                                                                     37
                                           56
                 20
                      0
                                     0
                                                                  51
                                                      62
                                                                     50
                                           83
                 25  -0.012       32  -0.028  65    8  54  8  5.5  9  5.1  43  42  0.038     197
                                  40
                                                                                             442
 P.349           30               45       90      10 74 10 6.6 11 6.1  60  58  6            482   P.349
 Ball Spline  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.  Ball Spline
                   Part Number (1Type · 2Diameter of Inscribed Circle dr · 3Length)
          Example
                                     E-LBKP30DMUU
 P.386        dr      Basic Load Rating  Static allowable                                          P.386
                                      moment
                    C (Dynamic) N Co (Static) N  (N·m)
              6
                                       1.42
                       226
                               310
 Oil Free   Bushings  10  310  452     2.12                                                        Bushings  Oil Free
              8
                       508
                                       4.37
                               718
                       634
                                        6.2
                               814
 P.409        12      1164     1448    13.1                                                        P.409
              16
 Shaft Supports    Shaft Collars  25  1725  3068  25.3                                             Shaft Collars  Shaft Supports
              20
                                       18.3
                               2068
                      1554
                                       42.7
                      2440
              30
                               3974
           on website
 P.430    How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand  P.430
                                                                                    MISUMI
                    Type  E-LBKP            Keyword  flanged bushing with pilot
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  362
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   362   363   364   365   366   367   368   369   370   371   372