Page 370 - MISUMI SINGAPORE Economy Series
P. 370

Round, Center Flanged Linear Bushings, Double


                                                 Representative model: E-LBFC20LUU
                                                  Save Up to
                                                  vs Standard Type  62%              Shipping
                                                                                        from
    2                                                  11.00               SGD 5 days                                                                                                                      2
    Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  Volume Discount  Unit Price  30%                                                                                               Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /

                                                                                       10~
                                                      Quantity
                                                                       4~9
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                             Case              Ball E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                          Ambient Operating   Accessory: Seal
                                                   Retainer
            Type  Material  Hardness  Surface Treatment  Material  Material  Temp  Material
    Miniature   Linear Guides  E-LBFC  Equivalent to   58HRC~  Electroless Nickel Plating  Equivalent   Resin  -20~80°C  Nitrile Rubber                                                                   Linear Guides  Miniature
                                      -
                   SUJ2
                                              to SUJ2
          E-LBFCM
                                      Direction
   P.309                              Mounting   t           4-Mounting     4-Mounting Holes  2-Mounting Holes  4-Mounting Holes                                                                          P.309
                                                             Holes
    Linear Guides for     Medium and Heavy Load  d  d1         2dr              2dr            2dr      2dr                                                                                                Medium and Heavy Load  Linear Guides for
   P.321                         H  D                                           W                A                A                                                                                       P.321
    Cross Roller   Guides              l   T L               P.C.D.     P.C.D.            D+6             D+6/8/10 *                                                                                      Guides  Cross Roller
                                                                                                            F


   P.337  E Resin retainers are available in black and yellow, with the same performance. Please feel free to use.                                                                                        P.337
    Linear Guide   Shafts  1Type  Tolerance  3Length   No Surface With Surface   Length L  L  H  T  d  d1  t  P.C.D.  Eccentricity  Rows   Perpendicularity Mass (g)                                      Shafts  Linear Guide
                 Part Number
                                                Overall
                                     O.D. D
                    2dr
                                                                                of
                                                                          (maximum)
                                                                                balls
                                                 Tolerance
                                   Treatment
                                         Treatment
   P.341         6 8            12             35      15  28  5  3.5  6  3.1  20           31                                                                                                            P.341
                                15
                                               45
                                                       20
                                                                                            51
                                                                      24
                                                          32
                     0
                 10  -0.010     19   0     0   55     24.5 40         29   0.03  4          98
                                          -0.020
                                    -0.025
    Linear   Bushings  E-LBFC   12  LUU  21    57  ±0.3  25.5 42  6  4.5 7.5 4.1  32  5  0.040  110                                                                                                       Bushings  Linear

                                                          48
                                               70
                                                       32
                                28
                                                                                            190
                                                                      38
                 16
          E-LBFCM
                                               80
                     0
                                                                      51
                 25
                                                       52
                                                          62
                                                                                            540
                                40
   P.349         20  -0.012     32   0     0   112     36  54  8  5.5  9  5.1  43  0.040    260                                                                                                           P.349
                 30  0          45  -0.035  -0.030  123  56.5 74 10 6.6 11 6.1  60  6       680
     Ball Spline  Ordering  40 Please order after selecting part number and parameters according to the selection steps 1 to 3.  0.050  1570                                                               Ball Spline
                                                                           0.050
                                                                14 8.1
                                                          96 13
                                                              9
                                60
                                              151
                                                                      78
                                                       69
                     -0.014
   P.386  Example  Part Number (1Type · 2Diameter of Inscribed Circle dr · 3Length)                                                                                                                       P.386
                                     E-LBFC20LUU
                        Basic Load Rating
    Oil Free   Bushings  dr 6  C (Dynamic) N  Co (Static) N  Static allowable moment                                                                                                                      Bushings  Oil Free
                                            (N·m)
                                 529
                                            2.18
                       206
                                 784
              8
                       372
              10       265      1100        4.31
                                            7.24
   P.409      12       412      1200        10.9                                                                                                                                                          P.409
    Shaft Supports    Shaft Collars  20  1570  2740  26.8                                                                                                                                                 Shaft Collars  Shaft Supports
                       775
              16
                                2350
                                            19.7
                       882
              25
                                            43.4
                       980
                                3140
                                            82.8
                                5490
              30
   P.430      40       2160     8040        147                                                                                                                                                           P.430
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    365             Type  E-LBFC            Keyword  center flanged bushing           Economy series
   365   366   367   368   369   370   371   372   373   374   375