Page 374 - MISUMI SINGAPORE Economy Series
P. 374

Compact, Center Flanged Linear Bushings, Double


                                                 Representative model: E-LBHC20LUU
                                                  Save Up to
                                                  vs Standard Type  61%              Shipping
                                                                                        from
    2                                                  11.30               SGD 5 days                                                                                                                      2
    Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  Volume Discount  Unit Price  30%                                                                                               Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /

                                                                                       10~
                                                                       4~9
                                                      Quantity
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                Case             E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                      Retainer
                                                 Ball
                                                            Ambient Operating   Accessory: Seal
             Type   Material  Hardness  Surface Treatment  Material  Material  Temp  Material
    Miniature   Linear Guides  E-LBHC  Equivalent to   58HRC~  Electroless Nickel Plating  Equivalent   Resin  -20~80°C  Nitrile Rubber                                                                   Linear Guides  Miniature
                                        -
                                                to SUJ2
                     SUJ2
            E-LBHCM
                             Direction
   P.309                     Mounting                  dr = 6~12        dr = 16~40                                                                                                                        P.309
                                                                          4-Mounting
                                                            2-Mounting
    Linear Guides for     Medium and Heavy Load  d  t  d1   Holes     2dr  Holes                                                                                                                           Medium and Heavy Load  Linear Guides for
                                                              2dr
   P.321                H  D                                    A                A                                                                                                                        P.321
    Cross Roller   Guides     l   T L                    D+6               F  *                                                                                                                           Guides  Cross Roller
                                                                        D+6/8/10
   P.337  E Resin retainers are available in black and yellow, with the same performance. Please feel free to use.  *   dr16~30: D+6, dr35: D+8, dr40: D+10                                               P.337
    Linear Guide   Shafts  1Type  Part Number  3Length  O.D. D  Length L  L  H  T  d  d1  t  F  A  Eccentricity   Rows   Perpendicularity Mass (g)                                                        Shafts  Linear Guide
                                             Overall
                   2dr
                                                                               of
                                                                       (maximum)
                                      Treatment
                                Treatment
   P.341          Tolerance     No Surface  With Surface   Tolerance          balls                                                                                                                       P.341
                 6 8          12            35       15  28  5  3.5  6  3.1  20             28
                              15
                                                                     24
                                            45
                                                     20
                                                                                            47
                                                       32
    Linear   Bushings  10  -0.010  19  -0.025  -0.020  55  24.5 40  6  4.5 7.5 4.1  -  29  0.03  4  0.040  102                                                                                            Bushings  Linear
                                       0
                                 0
                    0
                                                                                            90
                12
                                                    25.5 42
                                                                     32
                              21
                                            57
          E-LBHC
          E-LBHCM  16     LUU  28           70  ±0.3  32  48       22 31       5            182
   P.349        20            32            80       36  54  8  5.5  9  5.1  24 36          247                                                                                                           P.349
                    0
                                                     52
                25  -0.012    40  -0.035  -0.030  112  56.5 74 10 6.6 11 6.1 35 49  0.040   525
                                                       62
                                                                   32 40
                                       0
                                 0
     Ball Spline  40  -0.014  60           151       69  96 13  9  14 8.1 45 64  0.050  6  0.050  1423                                                                                                     Ball Spline
                              45
                                           123
                30
                                                                                            645
                    0
   P.386  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.                                                                                      P.386
                    Part Number (1Type · 2Diameter of Inscribed Circle dr · 3Length
          Example
                                     E-LBHC20LUU
    Oil Free   Bushings  dr  C (Dynamic) N  Co (Static) N  Static allowable moment                                                                                                                        Bushings  Oil Free
                        Basic Load Rating
                                            (N·m)
                                 529
              6
              8
                       265
                                            4.31
                                 784
   P.409      10       206      1100        2.18                                                                                                                                                          P.409
                       372
                                            7.24
    Shaft Supports    Shaft Collars  16  775  2350  19.7                                                                                                                                                  Shaft Collars  Shaft Supports
                       412
              12
                                1200
                                            10.9
                                            26.8
                       882
              20
                                2740
                       980
                                3140
              25
                                            43.4
   P.430      30       1570     5490        82.8                                                                                                                                                          P.430
              40
                                            147
                       2160
                                8040
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    369             Type  E-LBHC            Keyword  center flanged bushing           Economy series
   369   370   371   372   373   374   375   376   377   378   379