Page 379 - MISUMI SINGAPORE Economy Series
P. 379

Square Flanged Ball Bushings


           New                                   Representative model: E-LBBK16
          Products
                                                  Save Up to
                                                  vs Standard Type  45%              Shipping
                                                                                        from
 2                                                     14.90               SGD 5 days               2
 Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  d1  Volume Discount  Unit Price  30%  Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /
                                                 t
                                                   d
                                                                       1~9
                                                      Quantity
                                                                                       10~
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                                          D
                                                             Ambient
                                                      Retainer
                         Case  Surface Treatment  H  Material T E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                               Ball
                                                     L1
                                                            Operating
             Material
                      Hardness
                                                      Material
                                                              Temp
 Miniature   Linear Guides  Equivalent to SUJ2  58HRC~  Electroless Nickel Plating  Equivalent to SUJ2 L  6063T5 4-Mounting   4-Mounting   Linear Guides  Miniature
                                                            -20~110°C
 P.309                  Single  d1  t  d1 d  d1  t t  d  d  Double  d1  t  d  Holes  Holes  2-Mounting Holes  P.309  4-Mounting Holes
 Linear Guides for     Medium and Heavy Load  H  H  H  D  D  D  H  dr  D  2dr            dr   A     Medium and Heavy Load  Linear Guides for    dr  A
                                                                         dr
                                       R11
 P.321                         T  L  L1 T T  R   T  L L1  P.C.D.   P.C.D.   W                      P.321  F
 Cross Roller   Guides  1Type  Part Number  t  Maximum Stroke Rows of balls  Tolerance Range  Tolerance Range Single Double  H T d d1 t P.C.D W Eccentricity Perpendicularity  Guides  Cross Roller   D+6
                                                                                        D+6
                                      L L
                                                 D
                                                          L
                                                                  R1
                 2dr Tolerance 3Length Single Double Single Double
                  6
                                                 0
 P.337            10  0      d1  20 d  24  7.2  3  6  12  -0.019  19  6.2 12.4 28  5 3.5 6 3.1  20 22  P.337
                                                                    16 32
                                                      24
                                             15
                                                                               24 25
                                   8.5
                                                                 8
                  8
 Linear Guide   Shafts  12  -0.009  Specified  34  17  D  21  -0.022  30  ±0.2  10  20  42  6 4.5 7.5 4.1  32 32  0.015  0.015  Shafts  Linear Guide
                                                                               29 30
                                             19
                                                                    18 40
                                33
                                                                 9
                                   14
                                                      29
                           H
                           Not
                                                      32
                                                                               33 33
                                                                      43
                  13
                                             23
                                36
                                                 0
                                                                13
                                40
                                                      37
                                   18
                  16
                                                                    26 48
                                                                               38 37
                                             28
                          (Single)
                     0
                                                      45
                  25
                                                                15
                                                                               48 47
                                                                    30 60
                                             37
                                50
 P.341    E-LBBK 20  -0.010  L  T  47 L L1 22  4  8  32  42     14  28 54  8 5.5 9 5.1  43 42      P.341
                  30      (Double)  85  47   45       64        18  36 74  10 6.6 11 6.1  60 57
                                                                               67 64
                  35
                                90
                                             52
                                                                      82
                                   55
                                                      70
 Linear   Bushings  40  -0.012  110  69  3  6  60  -0.03  80  ±0.3  20  40  96  13 9 14 8.1 84 81  0.018  0.018  Bushings  Linear
                                                                               78 75
                                                 0
                     0
                                                                      102
                                             65
                  45
                                                                    48
                                                                24
                  50
                                                                      110
                                             72
                                                      100
                                   89
                                                                               92 86
                                140
          EUnlike linear bushings, a non-circulating ball mechanism is used, so the stroke is limited. Please be sure to use it within the maximum stroke.
 P.349    Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.  Basic Load Rating  P.349
 Ball Spline  Example  Part Number (1Type · 2dr · 3Length)             dr  C (Dynamic) N  Co (Static) N  Ball Spline
                             E-LBBK16
                                                                           Single Double Single Double
                                                                                 380
                                                                            232
                                                                                            320
                                                                       6
                                                                                      160
                                                                       8
                                                                                            520
                                                                                 590
 P.386                                                                 10   358  1140  262  1030   P.386
                                                                            656
                                                                                      490
                                                                       12  1120  1810  850  1720
                                                                           1180
                                                                                      880
                                                                       13
                                                                                 1830
                                                                                           1750
 Oil Free   Bushings                                                   16  1590  2230  1660  2360  Bushings  Oil Free
                                                                                      1730
                                                                                           2520
                                                                                 2310
                                                                       20
                                                                           1640
                                                                                 4920
                                                                                      3220
                                                                                           6710
                                                                       30
                                                                           3120
 P.409                                                                 25  1710  2420  1360  2780  P.409
                                                                       35
                                                                                      3610
                                                                           3260
                                                                                 5180
                                                                                           7200
 Shaft Supports    Shaft Collars                                       45  4420  7060  5120  14300  Shaft Collars  Shaft Supports
                                                                                      4960
                                                                           4380
                                                                                 6930
                                                                                           9810
                                                                       40
                                                                                           9960
                                                                           5810
                                                                       50
                                                                                 9210
                                                                                      7130
           on website
 P.430    How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand  P.430
                                                                                    MISUMI
                    Type  E-LBBK            Keyword  ball bushing
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  374
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   374   375   376   377   378   379   380   381   382   383   384