Page 380 - MISUMI SINGAPORE Economy Series
P. 380

Compact Flanged Ball Bushings


           New                                   Representative model: E-LBBH12
          Products
                                                  Save Up to
                                                  vs Standard Type  41%              Shipping
                                                                                        from
    2                                                  12.50               SGD 5 days                                                                                                                      2
    Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  d1  t  d  Volume Discount  Unit Price  30%                                                                                     Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /

                                                                       1~9
                                                      Quantity
                                                                                       10~
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                                    D
                                                             Ambient
                                               Ball
                                                      Retainer
                         Case  Surface Treatment H  Material E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                            Operating
                                                L1
             Material
                                                      Material
                      Hardness
                                                              Temp
    Miniature   Linear Guides  Equivalent to SUJ2  58HRC~  Electroless Nickel Plating  Equivalent to SUJ2  6063T5  -20~110°C  dr=16~50                                                                    Linear Guides  Miniature
                                           T
                                              L
                                                             dr=6~13
                                                             Holes
                                                                           Holes
   P.309              Single  t     Double  t  t             2-Mounting    4-Mounting                                                                                                                     P.309
                               d        d1  d1  d  d
                           d1
    Linear Guides for     Medium and Heavy Load  H  D  H  H  D  D  2dr  A  2dr  A                                                                                                                          Medium and Heavy Load  Linear Guides for
   P.321                    T   L  L1    T  T  R1 L1      D+6           D+6/8                                                                                                                             P.321
                                                                          F
    Cross Roller   Guides  Part Number  t  Maximum Stroke Rows of balls L  D  L  R 1  Edr6~30: D+6, dr35~50: D+8                                                                                          Guides  Cross Roller
                                              L
                                                                        H T d d 1 t F A Eccentricity Perpendicularity
                               d
                           d1
                                                  0
                                    7.2
                                                                  6.2 12.4 28
   P.337   1Type  2dr Tolerance 3Length Single Double Single Double  12  Tolerance Range  19  Tolerance Range Single Double  5 3.5 6 3.1  - 20                                                            P.337
                                 20
                  6
                                                 -0.019
                                 24
                                                       24
                                                                                - 24
                                              15
                                                                     16 32
                                                                  8
                                    8.5
                  8
    Linear Guide   Shafts  10  -0.009  H  Specified  33  14  3  6  19  0  29  ±0.2  10  18 40  6 4.5 7.5 4.1  - 29  0.015  0.015                                                                          Shafts  Linear Guide
                                      D
                                                                  9
                     0
                                                                        42
                                              21
                                                       30
                  12
                                                                                - 32
                                 34
                                                                     20
                                    17
                  13
                            Not
                                                                                - 33
                                 36
                                                                        43
                                                       32
                                              23
                                 L1
                  16
                                 40
                            T
                                                                                24 36
                                                                  14
                                              32
                                                       42
                                                                     28 54
                                    22
   P.341  E-LBBH 20  0     (Single)  L 47  18  4  8  28  -0.022  37  13  26 48  8 5.5 9 5.1  22 31                                                                                                        P.341
                                                                     30 60
                  25
                                                       45
                                              37
                                 50
                                                                                29 37
                                                                  15
                            L
                  30  -0.010  (Double)  85  47  45     64         18  36 74  10 6.6 11 6.1  35 49
                                 90
                                                                                38 55
    Linear   Bushings  35  -0.012  110  55  3  6  52  -0.03  70  ±0.3  20  40  82  13 9 14 8.1 49 68  0.018  0.018                                                                                        Bushings  Linear
                  40
                                                                        96
                     0
                                              60
                                                  0
                                                                                45 64
                                                       80
                                    69
                  45
                                              65
                                                                        102
                                                                     48
                                                                  24
                  50
                                                                                54 74
                                              72
                                140
                                                       100
                                                                        110
                                    89
   P.349  EUnlike linear bushings, a non-circulating ball mechanism is used, so the stroke is limited. Please be sure to use it within the maximum stroke.                                                P.349
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
                                                                               Basic Load Rating
     Ball Spline  Ordering  Part Number (1Type · 2dr · 3Length)        dr  C (Dynamic) N  Co (Static) N                                                                                                    Ball Spline
          Example
                             E-LBBH12
                                                                           Single Double Single Double
                                                                                            520
                                                                            358
                                                                                      262
                                                                                 590
   P.386                                                               6 8  232  380  160   320                                                                                                           P.386
                                                                       10  1120  1140  490  1030
                                                                            656
                                                                                 1810
                                                                                      850
                                                                       12
                                                                                           1720
    Oil Free   Bushings                                                13  1590  1830  1660  1750                                                                                                         Bushings  Oil Free
                                                                           1180
                                                                                      880
                                                                       16
                                                                                 2230
                                                                                           2360
                                                                       20
                                                                                      1730
                                                                                           2520
                                                                                 2310
                                                                           1640
   P.409                                                               25  1710  2420  1360  2780                                                                                                         P.409
                                                                                 4920
                                                                       30
                                                                           3120
                                                                                      3220
                                                                                           6710
    Shaft Supports    Shaft Collars                                    40  4380  6930  4960  14300                                                                                                        Shaft Collars  Shaft Supports
                                                                                      3610
                                                                                 5180
                                                                           3260
                                                                                           7200
                                                                       35
                                                                                           9810
                                                                                      5120
                                                                                           9960
                                                                       45
                                                                           4420
                                                                                 7060
                                                                                 9210
                                                                       50
                                                                           5810
                                                                                      7130
   P.430  How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand                                                                          P.430
           on website
                                                                                    MISUMI
                    Type  E-LBBH            Keyword  ball bushing
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    375                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   375   376   377   378   379   380   381   382   383   384   385