Page 375 - MISUMI SINGAPORE Economy Series
P. 375

Compact, Center Flanged Linear Bushings, Medium


                                                 Representative model: E-LBHC30DMUU


                                                                                     Shipping
                                                                                        from
 2                                                     41.65               SGD 5 days               2
 Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  Volume Discount  Unit Price  30%  Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /

                                                      Quantity
                                                                       4~9
                                                                                       10~
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                     Case  Surface Treatment  Material  Retainer  Ambient Operating   Accessory: Seal
                                      Ball
                                                    Temp
                  Hardness
                                                              Material
           Material
                                           Material
 Miniature   Linear Guides  Equivalent to   58HRC~  Electroless Nickel   Equivalent   Resin  -20~80°C  Nitrile Rubber  Linear Guides  Miniature
            SUJ2
                            Plating
                                     to SUJ2
                                Direction
 P.309                          Mounting                dr = 6~12       dr = 16~30                 P.309
                                                                         4-Mounting
                                                            2-Mounting
                                   t
 Linear Guides for     Medium and Heavy Load  d  d1         Holes 2dr    Holes  2dr                 Medium and Heavy Load  Linear Guides for
 P.321                  H  D                         A              A                              P.321
 Cross Roller   Guides         l  T                                       F                        Guides  Cross Roller
                                                          D+6
                                  L
 P.337    E Resin retainers are available in black and yellow, with the same performance. Please feel free to use.  D+6  P.337
 Linear Guide   Shafts  1Type  Part Number  3Length  O.D. D  Overall Length L  L  H  T  d  d1  t  F  A  Eccentricity   Rows   Perpendicularity Mass (g)  Shafts  Linear Guide
                   2dr
                                                                               of
                                                                      (maximum)
                                                                              balls
                                    0
 P.341           6  Tolerance  12  Tolerance  29  Tolerance  12 28  5  3.5  6  3.1  20      24     P.341
                 8  0          15  -0.021  37      16 32         -  24  0.03   4            43
                                                     40
                                                                                            77
                 10
                                                                   29
                               19
 Linear   Bushings  E-LBHC  12  -0.010  DMUU  21  -0.023  47  ±0.3  20.5  42  6  4.5 7.5 4.1  22  32  5  0.040  149  Bushings  Linear
                                    0
                                                                                            81
                                                                   31
                                                   25 48
                                         56
                 16
                               28
                 20
                    0
                                    0
                                         83
                                                                32
                                                                                            452
                               40
                 25  -0.012    32  -0.028  65      28.5 54  8  5.5  9  5.1  24  36  0.040   219
                                                   37.5 62
                                                                   40
 P.349           30            45        90        40 74 10 6.6 11 6.1 35  49  6            494    P.349
 Ball Spline  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.  Ball Spline
                   Part Number (1Type · 2Diameter of Inscribed Circle dr · 3Length)
          Example
                                    E-LBHC30DMUU
 P.386        dr        Basic Load Rating  Static allowable                                        P.386
                                         moment
                    C (Dynamic) N  Co (Static) N  (N·m)
                                 310
                       226
                                          1.42
              6
 Oil Free   Bushings  10  310    452      2.12                                                     Bushings  Oil Free
              8
                       508
                                          4.37
                                 718
                                          6.2
                       634
                                 814
 P.409        12       1164     1448      13.1                                                     P.409
              16
              20
 Shaft Supports    Shaft Collars  25  1725  3068  25.3                                             Shaft Collars  Shaft Supports
                                          18.3
                                2068
                       1554
                       2440
              30
                                3974
                                          42.7
           on website
 P.430    How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand  P.430
                                                                                    MISUMI
                    Type  E-LBHC            Keyword  center flanged bushing
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  370
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   370   371   372   373   374   375   376   377   378   379   380