Page 377 - MISUMI SINGAPORE Economy Series
P. 377

Ball Bushings Straight


           New                                   Representative model: E-LBB10
          Products
                                                  Save Up to
                                                  vs Standard Type  43%              Shipping
                                                                                        from
 2                                                      6.20               SGD 5 days               2
 Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  Volume Discount  Unit Price  30%  Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /

                                                                       1~29
                                                                                       30~
                                                      Quantity
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                                                    Double
                   Case  Surface   Ball  Retainer  Operating  E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                   Single
                                            Ambient
           Material
                                Material
 Miniature   Linear Guides  Equivalent   Hardness  Nickel Plating  Equivalent   Material  -20~110°C  W  B  W  W  B  W  Linear Guides  Miniature
                                             Temp
                        Treatment
                        Electroless
                                      6063T5
                 58HRC~
                                to SUJ2
           to SUJ2
 P.309                                              D  D 1  L           D  D 1  L L        2dr     P.309
 Linear Guides for     Medium and Heavy Load  Part Number  Max. Stroke Rows of balls  D  L  L  R  B  W  D1   Medium and Heavy Load  Linear Guides for
                                                                                             9.6
                                  16
                                                                        5
                                                                            10
                  5
                                       7
 P.321     1Type 2dr Tolerance 3Length Single Double Single Double  10  Tolerance  15  Tolerance Single Double  8  Tolerance  1.1 11.5  P.321
                                                       0
                                                             19
                                                   12
                                                                       6.2
                  6
                                  20
                                       7.2
                                                                            12.4 11.3
 Cross Roller   Guides  10  -0.009  Not   24  8.5  3  6  15  -0.019  24  ±0.2  10  16  15.3  1.3 20  Guides  Cross Roller
                                                       -0.016
                                                                        8
                                                                                             14.3
                  8
                     0
                                                                            18
                                       14
                                                   19
                                                                                             18
                                                                        9
                                  33
                                                             29
                                                                                19.4
                                  34
                                                   21
                 12
                                                             30
                                                       0
                                                                            20
                                                                                20.4
                                       17
                                                                                             22
                                                             37
                                                                                             27
                 16
                                                   28
                                  40
                           (Single)
                                                                                     0
 P.337    E-LBB  13  0    Specified  36  18  4  8  23  0     32         13  26  23.3  -0.5  1.6 30.5  P.337
                                                                            28
                                                                        14
                                                             42
                                  47
                                                   32
                                                                                27.3
                 20
                                       22
                             L
 Linear Guide   Shafts  30  -0.010  (Double)  85  47  3  6  45  -0.022  64  18  36  40.8  1.85 43  Shafts  Linear Guide
                                                                            30
                                  50
                 25
                                                             45
                                                                        15
                                                   37
                                                                                             35.3
                                                                                28.3
                                                                                45.3
                                                   52
                                       55
                 35
                                  90
                                                             70
                                                                                             49
                                                                        20
                                                                            40
                                                                                          2.1
                 40
                                                                                             57
                     0
                                                        0
                                                   60
                                                             100
                 50
                                                   72
                                                                                          2.65 70
                                  140
                                                                                72.3
                                       89
 P.341           45  -0.012       110  69          65  -0.03  80  ±0.3  24  48  56.3      2.15 62  P.341
          EUnlike linear bushings, a non-circulating ball mechanism is used, so the stroke is limited. Please be sure to use it within the maximum stroke.
 Linear   Bushings  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.  Bushings  Linear
                   Part Number (1Type · 2dr · 3Length)
          Example
                             E-LBB10
 P.349             Basic Load Rating                                                               P.349
           dr  C (Dynamic) N  Co (Static) N
 Ball Spline  5 6  Single Double Single Double                                                      Ball Spline
                                 146
                118
                           102
                      160
                           160
                                 320
                      380
                232
            8
                      590
                                 520
                           490
                656
 P.386     10   358  1140  262   1030                                                              P.386
           12   1120  1810  850  1720
                                 1750
                     1830
                           880
           13
                1180
 Oil Free   Bushings  16  1590  2230  1660  2360                                                   Bushings  Oil Free
                1640
                           1730
           20
                     2310
                                 2520
                           3220
                3120
                                 6710
           30
                     4920
 P.409     25   1710  2420  1860  2780                                                             P.409
                           3610
                                 7200
                     5180
           35
                3260
 Shaft Supports    Shaft Collars  45  4420  7060  5120  14300                                      Shaft Collars  Shaft Supports
           40
                     6930
                4380
                                 9810
                           4960
                                 9960
                5810
           50
                           7130
                     9210
           on website
 P.430    How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand  P.430
                                                                                    MISUMI
                    Type  E-LBB             Keyword  linear ball bushings
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  372
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   372   373   374   375   376   377   378   379   380   381   382