Page 372 - MISUMI SINGAPORE Economy Series
P. 372

Square, Center Flanged Linear Bushings, Double


                                                 Representative model: E-LBKC20LUU
                                                  Save Up to
                                                  vs Standard Type  67%              Shipping
                                                                                        from
    2                                                  11.29               SGD 5 days                                                                                                                      2
    Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  Volume Discount  Unit Price  30%                                                                                               Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /

                                                                                       10~
                                                                       4~9
                                                      Quantity
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                                   Retainer
                             Case              Ball E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                         Ambient Operating   Accessory: Seal
            Type  Material  Hardness  Surface Treatment  Material  Material  Temp  Material
    Miniature   Linear Guides  E-LBKC  Equivalent to   58HRC~  Electroless Nickel Plating  Equivalent   Resin  -20~80°C  Nitrile Rubber                                                                   Linear Guides  Miniature
                                      -
                                              to SUJ2
                   SUJ2
          E-LBKCM
   P.309                           Mounting                                                                                                                                                               P.309
                                   Direction
    Linear Guides for     Medium and Heavy Load  d  t  d1     4-Mounting Holes                                                                                                                             Medium and Heavy Load  Linear Guides for
                                                                 2dr
   P.321                    H  D                                                                                                                                                                          P.321
    Cross Roller   Guides          l   T                 P.C.D.  W                                                                                                                                        Guides  Cross Roller


                                       L
   P.337  E Resin retainers are available in black and yellow, with the same performance. Please feel free to use.                                                                                        P.337
    Linear Guide   Shafts  1Type  Part Number  3Length  O.D. D  Length L  L  H  T  d  d1  t  P.C.D.  W  Eccentricity  Rows    Perpendicularity Mass (g)                                                   Shafts  Linear Guide
                                              Overall
                   2dr
                                                                                 of
                                                                           (maximum)
                                       Treatment
                                 Treatment
   P.341          Tolerance      No Surface  With Surface   Tolerance           balls                                                                                                                     P.341
                 6 8           12            35       15  28  5  3.5  6  3.1  20  22        25
                                                      20
                                                        32
                                                                        25
                                                                     24
                               15
                                                                                            43
                                             45
    Linear   Bushings  10  -0.010  19  -0.025  -0.020  55  24.5  40  6  4.5 7.5 4.1  29  30  0.03  4  78                                                                                                  Bushings  Linear
                                  0
                    0
                                        0
                                                        42
                                                                     32
                12
                                             57
                               21
                                                                                            90
                                                                        32
                                                     25.5
          E-LBKC

          E-LBKCM  16     LUU  28            70  ±0.3  32  48        38  37      5   0.040  165
   P.349        20             32            80       36  54  8  5.5  9  5.1  43  42        225                                                                                                           P.349
                    0
                25  -0.012     40  -0.035  -0.030  112  56.5  62     51  50  0.040          500
                                                      52
                                  0
                                        0
     Ball Spline  40  -0.014   60            151      69  96 13  9  14 8.1  78  75  0.050  6  0.050  1380                                                                                                  Ball Spline
                30
                                             123
                                                                                            590
                                                        74 10 6.6 11 6.1
                                                                        58
                               45
                                                                     60
                    0
   P.386  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.                                                                                      P.386
                   Part Number (1Type · 2Diameter of Inscribed Circle dr · 3Length)
          Example
                                     E-LBKC20LUU
    Oil Free   Bushings  dr  C (Dynamic) N  Co (Static) N  Static allowable moment                                                                                                                        Bushings  Oil Free
                        Basic Load Rating
                                            (N·m)
                                 529
              6
                       265
              8
                                            4.31
                                 784
   P.409      10       206      1100        2.18                                                                                                                                                          P.409
                       372
                                            7.24
    Shaft Supports    Shaft Collars  16  775  2350  19.7                                                                                                                                                  Shaft Collars  Shaft Supports
                                            10.9
                                1200
                       412
              12
                       882
              20
                                2740
                                            26.8
              25
                                            43.4
                       980
                                3140
   P.430      30       1570     5490        82.8                                                                                                                                                          P.430
                                            147
                                8040
              40
                       2160
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    367             Type  E-LBKC            Keyword  center flanged bushing           Economy series
   367   368   369   370   371   372   373   374   375   376   377