Page 321 - MISUMI SINGAPORE Economy Series
P. 321

QAllowable Load
                            Basic Rated Load      Static Allowable Moment        Mass
          Nominal model  C (Dynamic)    Co (Static)    MA·MB    MC         Blocks    Guide Rails
                           kN          kN          N·m         N·m           kg          kg/m
               7H         1.37         1.96         4.8        7.64        0.015        0.22
 2            12H         2.55         4.02        18.62       38.22       0.026        0.38        2
               9H
                                                               19.6
                                                                           0.054
                                                                                        0.65
                                       5.88
                                                   36.26
                          3.72
 Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  QE Dimension  6.37  9.11  57.82  73.5  0.092  1.06  Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /
              15H
          L : Guide Rail length
                           M: Guide Rail mounting holes
          P : Guide Rail holes pitch
              L-(M-1)×P
          E=
                                                                                         Mounting
                                              Mounting
                                        15H
                                                                             12H
                           9H
                                                                7H
                                                                      9H
                                 12H
 Miniature   Linear Guides  Nominal  2  7H  35~47  45~57  70~87  Number of   Nominal   471~485 628~647 783~807  15H  Number of   Linear Guides  Miniature
           model
                                                       model
                                                                                          Holes M
                                              Holes M
                     -
                                                2
                                                                                           32
                                58~82
                         48~67
                                       88~127
                         68~87
                                                                                           34
                   51~65
                                83~107 128~167
                                                             501~515 668~687 833~857
 P.309             40~50  88~107 108~132 168~207  3 4 5      486~500 648~667 808~832       33      P.309
                                                             516~530 688~707 858~882
                   66~80
                                                                                           35
 Linear Guides for     Medium and Heavy Load  111~125 148~167 183~207 288~327  6 7 8  531~545 708~727 883~900  36   Medium and Heavy Load  Linear Guides for
                   81~95 108~127 133~157 208~247
                                                                                           37
                                                             546~560 728~747
                  96~110 128~147 158~182 248~287
                                                                                           38
                                                             561~575 748~767
                                                9
 P.321            126~140 168~187 208~232 328~367  10        576~590 768~787               39      P.321
                  141~155 188~207 233~257 368~407
                                                                                           40
                                                             591~605 788~807
 Cross Roller   Guides  171~185 228~247 283~307 448~487  12  621~635 828~847               42      Guides  Cross Roller
                  156~170 208~227 258~282 408~447
                                                             606~620 808~827
                                                11
                                                                                           41
                                                13
                                                                                           43
                                                             636~650 848~867
                  186~200 248~267 308~332 488~527
                                                                                           45
                                                             666~680 888~900
                  216~230 288~307 358~382 568~607
                                                15
 P.337       L    201~215 268~287 333~357 528~567  14    L   651~665 868~887         -     44      P.337
                                                             681~695
                  231~245 308~327 383~407 608~647
                                                                                           46
                                                16
 Linear Guide   Shafts  246~260 328~347 408~432 648~687  17  696~710          -            47      Shafts  Linear Guide
                  261~275 348~367 433~457 688~727
                                                             711~725
                                                18
                                                                                           48
                  276~290 368~387 458~482 728~767
                                                19
                                                                                           49
                                                             726~740
 P.341            291~305 388~407 483~507 768~807  20        741~755                       50      P.341
                                                             756~770
                                                21
                                                                                           51
                  306~320 408~427 508~532 808~847
                  321~335 428~447 533~557 848~887  22        771~785                       52
 Linear   Bushings  336~350 448~467 558~582 888~900  23      786~800   -                   53      Bushings  Linear
                                                24
                  351~365 468~487 583~607
                                                             801~815
                                                                                           54
                                                                                           55
                  366~380 488~507 608~632
                                                25
                                                             816~830
 P.349            381~395 508~527 633~657      26            831~845                       56      P.349
                  396~410 528~547 658~682  -   27            846~860                       57
 Ball Spline      426~440 568~587 708~732      29            876~890                       59       Ball Spline
                                                             861~875
                                                                                           58
                  411~425 548~567 683~707
                                               28
                                                                                           60
                                               30
                                                             891~900
                  441~455 588~607 733~757
 P.386        Example 456~470 608~627 758~782  31        P      15    20     25     40             P.386
 Oil Free   Bushings                                                                               Bushings  Oil Free
 P.409                                                                                             P.409
 Shaft Supports    Shaft Collars   Automatic cutting unit                                          Shaft Collars  Shaft Supports
                                   In order to stably cut and send out, prevent offset, swing and ensure handling accuracy,
 P.430                             two rows of parallel miniature rail tracks are used.            P.430
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  316
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   316   317   318   319   320   321   322   323   324   325   326