Page 306 - MISUMI SINGAPORE Economy Series
P. 306

1                   Single Axis Robots E-MUTB110, High Speed Belt Drive, Semi-Sealed Type                                                                                                              1


    Ball Screws /    Lead Screws / Actuators  LT / RT                                                                                                                                                     Lead Screws / Actuators  Ball Screws /
          LT: Motor Direct Connection On Left Side




    Rolled Ball   Screws                    108  129                      A                                                                                                                               Screws  Rolled Ball



   P.37                            Belt Tension Adjusting Screw    L      A         109  60  25.5  110  B                                                                                                 P.37
    Precision Ball   Screws              Mechanical limit of   Origin of slide block   Effective Stroke  251  Mechanical limit of                                                                         Screws  Precision Ball
                                                                                       A-A View
                                                         253
                                           slide block
                                                                                   slide block 109±1
                                            119±1
   P.59                                           90                                   15.5  8                                                                                                            P.59
    Support Units    for Ball Screw                          70±0.02  6-M8 Depth 12    6 B Part  5                                                                                                        for Ball Screw  Support Units


                                                              150
   P.81                                                       256   2- φ 6 H7 Depth 8                                                                                                                     P.81

    Motor   Brackets                                                                                                                                                                                      Brackets  Motor


   P.91   Effective Stroke 1000 1100 1200 1300 1400 1500 1600 1700 1800 1900 2000 2100 2200 2300 2400 2500 2600 2700 2800 2900 3000 3100 3200                                                             P.91
                                                                                  Dimension (mm), Mass (kg)
     Lead Screws  Effective Stroke 3300 3400 3500 3600 3700 3800 3900 4000 4100 4200 4300 4400 4500 4600 4700 4800 4900 5000 5100 5200 5300 5400 5500                                                      Lead Screws
                 1504 1604 1704 1804 1904 2004 2104 2204 2304 2404 2504 2604 2704 2804 2904 3004 3104 3204 3304 3404 3504 3604 3704
            L
                 32.40 33.60 34.80 36.00 37.20 38.40 39.60 40.80 42.00 43.20 44.40 45.60 46.80 48.00 49.20 50.40 51.60 52.80 54.00 55.20 56.40 57.60 58.80
           Mass
            L
   P.93   LD / RD  3804 3904 4004 4104 4204 4304 4404 4504 4604 4704 4804 4904 5004 5104 5204 5304 5404 5504 5604 5704 5804 5904 6004                                                                     P.93
                 60.00 61.20 62.40 63.60 64.80 66.00 67.20 68.40 69.60 70.80 72.00 73.20 74.40 75.60 76.80 78.00 79.20 80.40 81.60 82.80 84.00 85.20 86.40
           Mass
    Lead Screw   Nuts  LD: Motor On Lower Left Side                                                                                                                                                       Nuts  Lead Screw

   P.111                            Belt Tension Adjusting Screw                                                                                                                                          P.111
                                          108
    Lead Screws   Support Units        129                                   A       109  60                                                                                                              Support Units  Lead Screws


   P.115                                          265                        A         25.5  110  B                                                                                                       P.115
                                                                                        A-A View
    Stop Plates /    Position Indicators  Mechanical limit of   Origin of slide block   Effective Stroke  251  Mechanical limit of                                                                        Position Indicators  Stop Plates /
                                                                   L
                                                         283
                                            149±1
                                                                                      109±1
   P.119                                   slide block                               slide block                                                                                                          P.119
                                                                                             8
     Actuators                                    90                                    15.5  6  5                                                                                                         Actuators
                                                              70±0.02  6-M8 Depth 12     B Part
   P.131                                                      150                                                                                                                                         P.131
                                                              256    2- φ 6 H7 Depth 8



                                                                                  Dimension (mm), Mass (kg)
          Effective Stroke 1000 1100 1200 1300 1400 1500 1600 1700 1800 1900 2000 2100 2200 2300 2400 2500 2600 2700 2800 2900 3000 3100 3200
            L    1534 1634 1734 1834 1934 2034 2134 2234 2334 2434 2534 2634 2734 2834 2934 3034 3134 3234 3334 3434 3534 3634 3734
           Mass  35.20 36.40 37.60 38.80 40.00 41.20 42.40 43.60 44.80 46.00 47.20 48.40 49.60 50.80 52.00 53.20 54.40 55.60 56.80 58.00 59.20 60.40 61.60
          Effective Stroke 3300 3400 3500 3600 3700 3800 3900 4000 4100 4200 4300 4400 4500 4600 4700 4800 4900 5000 5100 5200 5300 5400 5500
            L
    301    Mass  3834 3934 4034 4134 4234 4334 4434 4534 4634 4734 4834 4934 5034 5134 5234 5334 5434 5534 5634 5734 5834 5934 6034
                 62.80 64.00 65.20 66.40 67.60 68.80 70.00 71.20 72.40 73.60 74.80 76.00 77.20 78.40 79.60 80.80 82.00 83.20 84.40 85.60 86.60 88.00 89.20
   301   302   303   304   305   306   307   308   309   310   311