Page 301 - MISUMI SINGAPORE Economy Series
P. 301

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  L / R                                                   Lead Screws / Actuators  Ball Screws /
          L: Motor On Left Side




 Rolled Ball   Screws                     78    100                            A                   Screws  Rolled Ball



 P.37                             Belt Tension Adjusting Screw     L            A     81.5  51  15  80  B  P.37
 Precision Ball   Screws                          Mechanical limit of   Effective Stroke  222  Mechanical limit of   Screws  Precision Ball
                                                                                        A-A View
                                                   Origin of slide block 373
                                                                                       slide block
 P.59                                           62  slide block 244±1                  12  90±1  6  P.59
 Support Units    for Ball Screw                60              70±0.02  6-M8 Depth 12     6  2    for Ball Screw  Support Units
                                                                                          6



 P.81                                                           140    2- φ 6 H7 Depth 8  B Part   P.81
                                                                246
 Motor   Brackets                                                                 Dimension (mm), Mass (kg)  Brackets  Motor
          Effective Stroke 1000 1100 1200 1300 1400 1500 1600 1700 1800 1900 2000 2100 2200 2300 2400 2500 2600 2700 2800 2900 3000 3100 3200
            L    1595 1695 1795 1895 1995 2095 2195 2295 2395 2495 2595 2695 2795 2895 2995 3095 3195 3295 3395 3495 3595 3695 3795
 P.91     Effective Stroke 3300 3400 3500 3600 3700 3800 3900 4000 4100 4200 4300 4400 4500 4600 4700 4800 4900 5000 5100 5200 5300 5400 5500  P.91
                 22.30 23.20 24.10 25.00 25.90 26.80 27.70 28.60 29.50 30.40 31.30 32.20 33.10 34.00 34.90 35.80 36.70 37.60 38.50 39.40 40.30 41.20 42.10
           Mass
 Lead Screws  Mass  3895 3995 4095 4195 4295 4395 4495 4595 4695 4795 4895 4995 5095 5195 5295 5395 5495 5595 5695 5795 5895 5995 6095  Lead Screws
            L
                 43.00 43.90 44.30 45.20 46.10 47.00 47.90 48.80 49.70 50.60 51.50 52.40 53.30 54.20 55.10 56.00 56.90 57.80 58.70 59.60 60.50 61.40 62.30
 P.93     LU / RU                                                                                  P.93
          LU: Motor On Upper Left Side
 Lead Screw   Nuts                         78                                                      Nuts  Lead Screw



 P.111                                            220                         A                    P.111
 Lead Screws   Support Units           100                          L         A        81.5  51  15  80  B  Support Units  Lead Screws


                                                                                         A-A View
                                           Mechanical limit of
                                                          250
 P.115                              Belt Tension Adjusting Screw  Origin of slide block   Effective Stroke  222  Mechanical limit of   P.115
                                             slide block
                                                                                      slide block
                                              121±1
                                                                                       90±1
 Stop Plates /    Position Indicators              62  60                               12  6  6   Position Indicators  Stop Plates /
 P.119                                                         70±0.02                     6  2    P.119
                                                                     6-M8 Depth 12
                                                               140    2- φ 6 H7 Depth 8   B Part
 Actuators                                                     246                                  Actuators

 P.131                                                                            Dimension (mm), Mass (kg)  P.131
          Effective Stroke 1000 1100 1200 1300 1400 1500 1600 1700 1800 1900 2000 2100 2200 2300 2400 2500 2600 2700 2800 2900 3000 3100 3200
            L    1472 1572 1672 1772 1872 1972 2072 2172 2272 2372 2472 2572 2672 2772 2872 2972 3072 3172 3272 3372 3472 3572 3672
           Mass  22.30 23.20 24.10 25.00 25.90 26.80 27.70 28.60 29.50 30.40 31.30 32.20 33.10 34.00 34.90 35.80 36.70 37.60 38.50 39.40 40.30 41.20 42.10
          Effective Stroke 3300 3400 3500 3600 3700 3800 3900 4000 4100 4200 4300 4400 4500 4600 4700 4800 4900 5000 5100 5200 5300 5400 5500
            L    3772 3872 3972 4072 4172 4272 4372 4472 4572 4672 4772 4872 4972 5072 5172 5272 5372 5472 5572 5672 5772 5872 5972
           Mass  43.00 43.90 44.30 45.20 46.10 47.00 47.90 48.80 49.70 50.60 51.50 52.40 53.30 54.20 55.10 56.00 56.90 57.80 58.70 59.60 60.50 61.40 62.30
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  296
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   296   297   298   299   300   301   302   303   304   305   306