Page 305 - MISUMI SINGAPORE Economy Series
P. 305

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  L / R                                                   Lead Screws / Actuators  Ball Screws /
          L: Motor On Left Side



                                         108
 Rolled Ball   Screws                           129                           A       109  60      Screws  Rolled Ball


                                                                                          110
 P.37                             Belt Tension Adjusting Screw    L           A         25.5  A-A View  B  P.37
 Precision Ball   Screws                           Mechanical limit of slide block 288±1  Effective Stroke  251  Mechanical limit of   Screws  Precision Ball
                                                   Origin of slide block 422
                                                                                     slide block
                                                                                       109±1
 P.59                                            90                                      15.5  8   P.59
 Support Units    for Ball Screw                                 70±0.02  6-M8 Depth 12  6  B Part  5  for Ball Screw  Support Units

                                                                 150
                                                                       2- φ 6 H7 Depth 8
                                                                 256
 P.81                                                                                              P.81

 Motor   Brackets                                                                 Dimension (mm), Mass (kg)  Brackets  Motor
          Effective Stroke 1000 1100 1200 1300 1400 1500 1600 1700 1800 1900 2000 2100 2200 2300 2400 2500 2600 2700 2800 2900 3000 3100 3200
            L    1673 1773 1873 1973 2073 2173 2273 2373 2473 2573 2673 2773 2873 2973 3073 3173 3273 3373 3473 3573 3673 3773 3873
 P.91     Effective Stroke 3300 3400 3500 3600 3700 3800 3900 4000 4100 4200 4300 4400 4500 4600 4700 4800 4900 5000 5100 5200 5300 5400 5500  P.91
           Mass
                 35.20 36.40 37.60 38.80 40.00 41.20 42.40 43.60 44.80 46.00 47.20 48.40 49.60 50.80 52.00 53.20 54.40 55.60 56.80 58.00 59.20 60.40 61.60
 Lead Screws  Mass  3973 4073 4173 4273 4373 4473 4573 4673 4773 4873 4973 5073 5173 5273 5373 5473 5573 5673 5773 5873 5973 6073 6173  Lead Screws
            L
                 62.80 64.00 65.20 66.40 67.60 68.80 70.00 71.20 72.40 73.60 74.80 76.00 77.20 78.40 79.60 80.80 82.00 83.20 84.40 85.60 86.60 88.00 89.20
 P.93     LU / RU                                                                                  P.93
          LU: Motor On Upper Left Side
 Lead Screw   Nuts                        108                                                      Nuts  Lead Screw



 P.111                                            265                         A                    P.111
 Lead Screws   Support Units           129                          L         A       109  60  25.5  110  B  Support Units  Lead Screws



                                                                                         A-A View
 P.115                             Belt Tension Adjusting Screw  Origin of slide block  Effective Stroke  251  Mechanical limit of   P.115
                                           Mechanical limit of
                                                           283
                                             slide block
 Stop Plates /    Position Indicators         149±1                                  slide block  8  Position Indicators  Stop Plates /
                                                                                      109±1
 P.119                                               90                                 15.5  5    P.119
                                                                70±0.02  6-M8 Depth 12   6
 Actuators                                                      150    2- φ 6 H7 Depth 8  B Part    Actuators
                                                                256

 P.131                                                                            Dimension (mm), Mass (kg)  P.131
          Effective Stroke 1000 1100 1200 1300 1400 1500 1600 1700 1800 1900 2000 2100 2200 2300 2400 2500 2600 2700 2800 2900 3000 3100 3200
            L    1534 1634 1734 1834 1934 2034 2134 2234 2334 2434 2534 2634 2734 2834 2934 3034 3134 3234 3334 3434 3534 3634 3734
           Mass  35.20 36.40 37.60 38.80 40.00 41.20 42.40 43.60 44.80 46.00 47.20 48.40 49.60 50.80 52.00 53.20 54.40 55.60 56.80 58.00 59.20 60.40 61.60
          Effective Stroke 3300 3400 3500 3600 3700 3800 3900 4000 4100 4200 4300 4400 4500 4600 4700 4800 4900 5000 5100 5200 5300 5400 5500
            L    3834 3934 4034 4134 4234 4334 4434 4534 4634 4734 4834 4934 5034 5134 5234 5334 5434 5534 5634 5734 5834 5934 6034
           Mass  62.80 64.00 65.20 66.40 67.60 68.80 70.00 71.20 72.40 73.60 74.80 76.00 77.20 78.40 79.60 80.80 82.00 83.20 84.40 85.60 86.60 88.00 89.20
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  300
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   300   301   302   303   304   305   306   307   308   309   310