Page 300 - MISUMI SINGAPORE Economy Series
P. 300

1                   Single Axis Robots E-MUTB80, High Speed Belt Drive, Semi-Sealed Type                                                                                                               1


    Ball Screws /    Lead Screws / Actuators  Products  Representative model: E-MUTB80-L200-300-L-P75-C  Shipping                                                                                         Lead Screws / Actuators  Ball Screws /
           New





    Rolled Ball   Screws                         Volume Discount                        from                                                                                                              Screws  Rolled Ball
                                                  1,089.30 SGD 11 days

                                                                       1~9
                                                      Quantity
                                                                                       10~
   P.37                                               Discount       Unit Price       20%                                                                                                                 P.37
    Precision Ball   Screws  QMotor Connection Diagram  E  Shipping days may differ by Quantity.                                                                                                          Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                                    QBasic Specifications
                                                                        Drive Method
   P.59                                                                Body width (mm)  Belt Drive                                                                                                        P.59
                                                                                         80
    Support Units    for Ball Screw  (Motor On Left Side) L  (Motor On Right Side) R  (Motor On Upper Left Side)  (Motor On Upper Right Side)  High rigidity linear guide (mm)  Not Provided              for Ball Screw  Support Units
                                                                          Reducer
                                                                 RU
                                                   LU
                                                                           Lead
                                                                                         200
                                                                                       W20×H15
   P.81                                                                Belt Width (mm)   35                                                                                                               P.81
                                                                       Drive power (W)   750
                     LT
                                    RT
                                                                 RD
                                                   LD
                                                                                       General
    Motor   Brackets  (Motor Direct Connection On Left Side)  (Motor Direct Connection On Right Side)  (Motor On Lower Left Side) 6   (Motor On Lower Right Side)  Operating Environment  Max.   Rated    Brackets  Motor
                         3Stroke
                                             5
                                                                         Max. Payload (kg)
                                                          7
                                                               Positioning
                    2
                                    4
                                                                     Deceleration
                                            Motor
                                                                                      Speed   Thrust
                                                  Motor
                                                        Sensor
                   (mm) increments)
                                                                 (mm)
   P.91    1Type   Lead   (100mm   Motor Position  Brand  Output  Position  Repeatability   Ratio  Horizontal Use Vertical Use  (mm/sec)  (N)                                                             P.91
                                    L
     Lead Screws                 (Right Side)  (Mitsubishi)           5:1  40    14    200                                                                                                                 Lead Screws
                                 (Left Side)
                                    R
                                             M
                                             P
                                   LU
                                                          C
                                             Y
                                   RU
   P.93   E-MUTB80  200  100~5500  (Upper Left Side) (Panasonic)   (750W)  (Motor Side)   ±0.1  7:1  60  21  1428  340                                                                                    P.93
                                (Upper Right Side) (Yaskawa)
                                                          D
                                                   75
                                   LD
                                                         (Motor
    Lead Screw   Nuts           (Lower Left Side)  Electronics)  Opposite                                                                                                                                 Nuts  Lead Screw
                                             T
                                            (Delta
                                                         Side)
                                   RD
                                             Z
                                (Lower Right Side)
                                          (Prepared by
                                    LT
                                (Direct Connection On Left Side)
                                   RT
   P.111                       (Direct Connection On Right Side)  Customer)  10:1  100  24  1000                                                                                                          P.111
    Lead Screws   Support Units  E A motor is not included to this product and it must be purchased separately.                                                                                           Support Units  Lead Screws
          E If the belt breaks during vertical use, there is a risk of the load falling off, so please be careful.
          E The actuator is not fitted with a reducer, so we recommend using a motor with a reducer.
          E When selecting motor Z (selected by customer), please inform us of the motor type and, if necessary, provide drawings.
   P.115  E As the drawings are schematic diagrams, please confirm the detailed dimensions according to CAD data.                                                                                         P.115
          EMotor acceleration & deceleration setting 0.5 sec.
                  Please order after selecting the model and parameters according to the selection steps 1 to 7.
    Stop Plates /    Position Indicators  Ordering  Part Number (1Type) - 2Lead - 3Stroke - 4Motor Position - 5Motor Brand · 6Motor Output - 7Sensor Position                                             Position Indicators  Stop Plates /
          Example
                                                           -
                                                                                -
                                                                                       C
                                                                     P75
                     E-MUTB80
                                  L200
                                                     L
                                               -
                                       -
                                          300
                                -
          E Motor code is to identify drive components to be attached. This option does not provide a motor and must be purchased separately.
   P.119  QMotor Code and recommended Servo Motors                                                                                                                                                        P.119
             Brand   Motor Code  Without Brake (Horizontal Use)  Motor Output  Output Voltage  Servo Motor Model  Servo Drive Model
                                With / Without Brake
                                                                       HG-KR73J
     Actuators  Panasonic  M P  Without Brake (Horizontal Use)  750W  220V  MSMF082L1U2M  MADLN35SE                                                                                                        Actuators
            Mitsubishi
                                                                                     MR-J4-70A
                                                                      HG-KR73BJ
                                With Brake (Vertical Use)
                                                            220V
                                                  750W
                                With Brake (Vertical Use)
                                                                     MSMF082L1V2M
                              Without Brake (Horizontal Use)         SGM7J-08AFC6S
   P.131    Yaskawa     Y       With Brake (Vertical Use)  750W  220V  SGM7J-08AFC6E  SGD7S-5R5A00B202                                                                                                    P.131
                              Without Brake (Horizontal Use)         ECMA-C20807RS
             Delta      T                         750W      220V                    ASD-B2-0721-B
                                With Brake (Vertical Use)            ECMA-C20807SS
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    295             Type  E-MUTB80          Keyword  single axis robot                Economy series
   295   296   297   298   299   300   301   302   303   304   305