Page 298 - MISUMI SINGAPORE Economy Series
P. 298

1                   Single Axis Robots E-MUTB65, High Speed Belt Drive, Semi-Sealed Type                                                                                                               1


    Ball Screws /    Lead Screws / Actuators  LT / RT                                                                                                                                                     Lead Screws / Actuators  Ball Screws /
          LT: Motor Direct Connection On Left Side




    Rolled Ball   Screws                     63                            A                  34.5                                                                                                        Screws  Rolled Ball



   P.37                                          85               L        A           65  65  15                                                                                                         P.37
                                                                                              B
    Precision Ball   Screws         Belt Tension Adjusting Screw  Origin of slide block   Effective Stroke  199  Mechanical limit of                                                                      Screws  Precision Ball
                                                                                        A-A View
                                                         205
                                         Mechanical limit of
                                                                                   slide block 73±1
                                          slide block 73±1
                                                                   8-M6
   P.59                                            52              Depth 12        65  12  6  6                                                                                                           P.59
    Support Units    for Ball Screw                          110±0.02  2- φ 5 H7 Depth 8  B Part 2                                                                                                        for Ball Screw  Support Units
                                                              50
                                                                                         6
                                                              246
   P.81                                                       150                                                                                                                                         P.81
    Motor   Brackets                                                                                                                                                                                      Brackets  Motor


   P.91   Effective Stroke 1000 1100 1200 1300 1400 1500 1600 1700 1800 1900 2000 2100 2200 2300 2400 2500 2600 2700 2800 2900 3000 3100 3200                                                             P.91
                                                                                  Dimension (mm), Mass (kg)
     Lead Screws  Effective Stroke 3300 3400 3500 3600 3700 3800 3900 4000 4100 4200 4300 4400 4500 4600 4700 4800 4900 5000 5100 5200 5300 5400 5500                                                      Lead Screws
                 1404 1504 1604 1704 1804 1904 2004 2104 2204 2304 2404 2504 2604 2704 2804 2904 3004 3104 3204 3304 3404 3504 3604
            L
                 9.4
                    9.9 10.4 10.9 11.4 11.9 12.4 12.9 13.4 13.9 14.4 14.9 15.4 15.9 16.4 16.9 17.4 17.9 18.4 18.9 19.4 19.9 20.4
           Mass
            L
   P.93   LD / RD  3704 3804 3904 4004 4104 4204 4304 4404 4504 4604 4704 4804 4904 5004 5104 5204 5304 5404 5504 5604 5704 5804 5904                                                                     P.93
                 20.9 21.4 21.9 22.4 22.9 23.4 23.9 24.4 24.9 25.4 25.9 26.4 26.9 27.4 27.9 28.4 28.9 29.4 29.9 30.4 30.9 31.4 31.9
           Mass
    Lead Screw   Nuts  LD: Motor On Lower Left Side                                                                                                                                                       Nuts  Lead Screw
   P.111                            Belt Tension   63                         A              34.5                                                                                                         P.111
                                    Adjusting Screw
    Lead Screws   Support Units            85  65    173                      A        65  65  15                                                                                                         Support Units  Lead Screws


   P.115                                                                                A-A View  B                                                                                                       P.115
                                                                     L
    Stop Plates /    Position Indicators                Origin of slide block 215  Effective Stroke  199  12  6  6                                                                                        Position Indicators  Stop Plates /
                                                                       8-M6
   P.119                                              51               Depth 12            6  2                                                                                                           P.119
                                                      52                              65
                                                                                          B Part
     Actuators                                                  110±0.02  2- φ 5 H7  Mechanical limit of                                                                                                   Actuators
                                                                 50
                                                                         Depth 8
                                            Mechanical limit of
                                                                                        73±1
                                               slide block       150                  slide block
   P.131                                        83±1             246                                                                                                                                      P.131



                                                                                  Dimension (mm), Mass (kg)
          Effective Stroke 1000 1100 1200 1300 1400 1500 1600 1700 1800 1900 2000 2100 2200 2300 2400 2500 2600 2700 2800 2900 3000 3100 3200
            L    1414 1514 1614 1714 1814 1914 2014 2114 2214 2314 2414 2514 2614 2714 2814 2914 3014 3114 3214 3314 3414 3514 3614
           Mass  10.4 10.9 11.4 11.9 12.4 12.9 13.4 13.9 14.4 14.9 15.4 15.9 16.4 16.9 17.4 17.9 18.4 18.9 19.4 19.9 20.4 20.9 21.4
          Effective Stroke 3300 3400 3500 3600 3700 3800 3900 4000 4100 4200 4300 4400 4500 4600 4700 4800 4900 5000 5100 5200 5300 5400 5500
            L
    293    Mass  3714 3814 3914 4014 4114 4214 4314 4414 4514 4614 4714 4814 4914 5014 5114 5214 5314 5414 5514 5614 5714 5814 5914
                 21.9 22.4 22.9 23.4 23.9 24.4 24.9 25.4 25.9 26.4 26.9 27.4 27.9 28.4 28.9 29.4 29.9 30.4 30.9 31.4 31.9 32.4 32.9
   293   294   295   296   297   298   299   300   301   302   303