Page 285 - MISUMI SINGAPORE Economy Series
P. 285

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  L / R  72 Mechanical limit of slide block 117±1  L+72  175  Mechanical limit of  5.7  A (5:1) 3.5  Lead Screws / Actuators  Ball Screws /
                                                             Effective Stroke
                                                 Origin of slide block 241
                                                                                slide block
          L: Motor On Left Side
                                                                                 52±1
                                                             2- φ 8 H7 Depth 16
                                                                                           5.5
 Rolled Ball   Screws                       170          15  124  4-M4 Depth 10     154    1.8     Screws  Rolled Ball
                                                                4-M8 Depth 20
                                                           140
                                                           50
                                                                                    136
 P.37                                                                             A      37  84  107  P.37
 Precision Ball   Screws                                              8 H7 Depth 10  140           Screws  Precision Ball
                                                                                    170


 P.59                                                   50  Effective Stroke + 75  1  140  170     P.59
 Support Units    for Ball Screw                   145    M*200   N-M8 Depth 12  121  Dimension (mm), Mass (kg)  for Ball Screw  Support Units
                                                           φ8 H7 Effective Stroke 10
                                                                    A
            L
                 516 566 616 666 716 766 816 866 916 966 1016 1066 1116 1166 1216 1266 1316 1366 1416 1466 1516 1566 1616 1666 1716 1766 1816 1866 1916 1966
 P.81     Effective Stroke 100 150 200 250 300 350 400 450 500 550 600 650 700 750 800 850 900 950 1000 1050 1100 1150 1200 1250 1300 1350 1400 1450 1500 1550  P.81
            A
                 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100
            M    1  1  1  1  2  2  2  2  3  3  3  3  4  4  4  4  5  5  5  5  6  6  6  6  7  7  7  7  8  8
            N
                                         10
                                           10
                                                   12
                                                                                              20
                                              10
                                                 12
                            8
                         6
                       6
                               8
                                      10
                                    8
                                 8
                                                      12
                                                                              16
                                                                 14
                                                                                 18
                                                                           16
                                                                      16
                                                                         16
                                                                   14
                                                                                        18
                                                                                           20
                                                         12
                                                                                      18
                                                              14
                                                                                   18
                                                           14
                    6
                 6
 Motor   Brackets  Mass  15 16.8 17.6 18.4 19.1 19.9 20.7 21.5 22.2 23 23.8 24.6 25.3 26.1 26.9 27.7 28.4 29.2 30 30.8 31.6 32.4 33.2 34 34.8 35.6 36.4 37.2 38 38.8  Brackets  Motor
          Effective Stroke 1600 1650 1700 1750 1800 1850 1900 1950 2000 2050 2100 2150 2200 2250 2300 2350 2400 2450 2500 2550 2600 2650 2700 2750 2800 2850 2900 2950 3000 3050
            L    2016 2066 2116 2166 2216 2266 2316 2366 2416 2466 2516 2566 2616 2666 2716 2766 2816 2866 2916 2966 3016 3066 3116 3166 3216 3266 3316 3366 3416 3466
 P.91       A    150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200  P.91
            M
                                              11
                                            11
                                                 11
                                                                                 14
                                                                                   14
                                      10
                                         10
 Lead Screws  LD / RD  39.6 40.4 41.2 42 42.8 43.6 44.4 45.2 46 46.8 47.6 48.4 49.2 50 50.8 51.6 52.4 53.2 54 54.8 55.6 56.4 57.2 58 58.8 59.6 60.4 61.2 62 62.8  Lead Screws
                 8
                                                                   13
                                                                      13
                                                           12
                                                              12
                                                                 13
                                                         12
                                                                              14
                                                   11
                                                      12
                                                                         13
                                                                           14
                       9
                            9
                                                                                      15
                                                                                           15
                               9
                    8
                                 10
                                                                                        15
                                                                                              15
                         9
                                    10
                                                              28
                                                      28
                                                                                        34
                                                                                              34
                 20
                                                   26
                                                                           32
                              22
                                                                         30
                                                                 30
                                                                   30
                                                           28
                                                                                           34
                            22
                         22
            N
                                                                      30
                                                         28
                      22
                                              26
                                                                                      34
                                 24
                                                                                 32
                                           26
                                         24
                                                                              32
                                    24
                    20
                                      24
                                                 26
                                                                                   32
           Mass
                                                               L+3.5
                                                                               Mechanical limit of
                                                  Origin of slide block 244.5
                                                             Effective Stroke
                                                                                  52±1
 P.93     LD: Motor On Lower Left Side            Mechanical limit of slide block 120.5±1  2- φ 8 H7 Depth 16  175  slide block   A (5:1) 3.5  P.93
 Lead Screw   Nuts                              170                                   5.7  1.8     Nuts  Lead Screw
                                                                                           5.5
 P.111                                                     124   4-M8 Depth 20      154            P.111
                                                           140
                                                         15 50  4-M4 Depth 10       136
 Lead Screws   Support Units                    107                               A      37  84  107  Support Units  Lead Screws
 P.115                                          49.5                  8 H7 Depth 10  140           P.115
                                                                                    170
 Stop Plates /    Position Indicators                   50  Effective Stroke + 75  1  140  170     Position Indicators  Stop Plates /
                                                            φ8 H7 Effective Stroke 10
                                                                    A
 P.119                                              145   M*200   N-M8 Depth 12  121  Dimension (mm), Mass (kg)  P.119
          Effective Stroke 100 150 200 250 300 350 400 450 500 550 600 650 700 750 800 850 900 950 1000 1050 1100 1150 1200 1250 1300 1350 1400 1450 1500 1550
 Actuators  L    516 566 616 666 716 766 816 866 916 966 1016 1066 1116 1166 1216 1266 1316 1366 1416 1466 1516 1566 1616 1666 1716 1766 1816 1866 1916 1966  Actuators
            A
                 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100
                                                      4
                                              3
                               2
                                            3
                                                         4
                                                                      6
                                                                                   7
                                                                                      7
                                                    4
                                                                              6
                                                 4
                                                                            6
                                                                         6
                                 2
                                    2
                                                                                         7
                                                            5
                                         3
                                                                                           8
                                      3
                                                                                              8
                                                              5
                       1
                 1
                                                                    5
                         1
                            2
                    1
                                                                                 7
                                                                 5
            M
                                      10
                                                                                   18
                 6
                                                                                           20
                         6
                    6
                                                                                              20
                       6
                                                                                        18
                                 8
                                    8
                                                                                      18
                            8
                               8
                                                                      16
                                                         12
                                                      12
                                                                         16
                                                                   14
                                                           14
                                                              14
            N
                                                                 14
                                                   12
                                              10
                                                 12
                                                                              16
                                           10
                                         10
                                                                                 18
                                                                           16
 P.131     Mass  15 16.8 17.6 18.4 19.1 19.9 20.7 21.5 22.2 23 23.8 24.6 25.3 26.1 26.9 27.7 28.4 29.2 30 30.8 31.6 32.4 33.2 34 34.8 35.6 36.4 37.2 38 38.8  P.131
          Effective Stroke 1600 1650 1700 1750 1800 1850 1900 1950 2000 2050 2100 2150 2200 2250 2300 2350 2400 2450 2500 2550 2600 2650 2700 2750 2800 2850 2900 2950 3000 3050
            L    2016 2066 2116 2166 2216 2266 2316 2366 2416 2466 2516 2566 2616 2666 2716 2766 2816 2866 2916 2966 3016 3066 3116 3166 3216 3266 3316 3366 3416 3466
            A    150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200
            M    8  8  9  9  9  9  10  10  10  10  11  11  11  11  12  12  12  12  13  13  13  13  14  14  14  14  15  15  15  15
            N    20  20  22  22  22  22  24  24  24  24  26  26  26  26  28  28  28  28  30  30  30  30  32  32  32  32  34  34  34  34
           Mass  39.6 40.4 41.2 42 42.8 43.6 44.4 45.2 46 46.8 47.6 48.4 49.2 50 50.8 51.6 52.4 53.2 54 54.8 55.6 56.4 57.2 58 58.8 59.6 60.4 61.2 62 62.8
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  280
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   280   281   282   283   284   285   286   287   288   289   290