Page 271 - MISUMI SINGAPORE Economy Series
P. 271

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  BM  Mechanical limit of   119  Effective Stroke  100  Mechanical limit of   Lead Screws / Actuators  Ball Screws /
          Motor On Lower Side
                                                             L
                                    slide block
                                                                                    slide block
                                     73±1
 Rolled Ball   Screws                   42           2- φ 3 H7 Depth 6            50  52±1         Screws  Rolled Ball

                                                      4-M4 Depth 11
 P.37                                       18±0.02  34                                            P.37
                                                  44
 Precision Ball   Screws                                                           42  13      54  Screws  Precision Ball



 P.59                                               N-M5 Depth 8.5             2-M4 Depth 12       P.59
 Support Units    for Ball Screw                                  A                        24      for Ball Screw  Support Units
                                                                                           32
                                                                                           50

 P.81                                      74             M*40    A          A                     P.81
                                                                                         8.5
                                                                                          A-A View
 Motor   Brackets                                                                 Dimension (mm), Mass (kg)  Brackets  Motor
                                                                                            800
                  50
                                419
                                          519
                                                                                  919
                                                                             869
                       319
                                                                        819
                                     469
                            369
                                               569
                                                                                       969
                                                    619
                                                              719
                                                         669
            L
                                                                   769
 P.91     Effective Stroke  269  100  150  200  250  300  350  400  450  500  550  600  650  700  750  1019  P.91
                                                          75
                                                                         65
                                                95
                                 65
                                           85
                                      75
                                                     65
                                                                    95
                                                               85
                                                                                  85
                  75
                                                                              75
                                                                                            65
                                                                                       95
            A
                       85
                            95
 Lead Screws  Mass  2.1  2.2  2.3  2.4  2.5  2.7  2.8  2.8  14  3.1  3.2  3.3  3.4  3.5  3.6  3.7   Lead Screws
                                                10
                                 7
            M
                                                                         17
                                                     12
                                                          13
                                                                                            22
                                                               14
                                                                                       20
                                                                              18
                                                                    15
                                      8
                       4
                  3
                                           9
                            5
                                                                                  19
                                                                         18
                                                                                            23
                                                                              19
                                                               15
                                                                                  20
                                                                                       21
                                                                    16
                                 8
                                      9
                                           10
                            6
            N
                  4
                       5
                                                11
                                                     13
                                                          3
          Motor On Upper Side
 P.93     BW                                                 L                                     P.93
 Lead Screw   Nuts                Mechanical limit of   119  2- φ 3 H7 Depth 6  100  Mechanical limit of   Nuts  Lead Screw
                                                         Effective Stroke
                                                                                    slide block
                                   slide block
                                     73±1
                                                                                     52±1
 P.111                                 42                                         50               P.111
 Lead Screws   Support Units              18±0.02  34  4-M4 Depth 11                               Support Units  Lead Screws
                                                  44
 P.115                                                                                             P.115
                                                                                              13
                                                                                      54
                                                                                   42
 Stop Plates /    Position Indicators             N-M5 Depth 8.5  A            2-M4 Depth 12  24   Position Indicators  Stop Plates /
                                                                                          32
 P.119                                                                                    50       P.119
                                            74            M*40    A          A
 Actuators                                                                             8.5  A-A View  Actuators
 P.131                                                                            Dimension (mm), Mass (kg)  P.131
          Effective Stroke  50  100  150  200  250  300  350  400  450  500  550  600  650  700  750  800
            L     269  319  369  419  469  519  569  619  669  719  769  819  869  919  969  1019
            A     75   85   95   65   75   85   95   65   75   85   95   65   75  85   95   65
            M     3    4    5    7    8    9    10   12   13   14   15   17   18  19   20   22
            N     4    5    6    8    9    10   11   13   14   15   16   18   19  20   21   23
           Mass   2.1  2.2  2.3  2.4  2.5  2.7  2.8  2.8  3   3.1  3.2  3.3  3.4  3.5  3.6  3.7
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  266
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   266   267   268   269   270   271   272   273   274   275   276