Page 261 - MISUMI SINGAPORE Economy Series
P. 261

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  QMaterial / Surface Treatment  Carbon Steel  Timing Belt  Timing Pulley  Aluminum Alloy  Aluminum Alloy  Lead Screws / Actuators  Ball Screws /

            Components
                                                                          Slide Block
                                     Linear Guide
                                                                                        Cover
                           Body
             Material
                                                              45C Steel
                        Aluminum Alloy
                                                  Urethane
                                                             Nickel Plated
                        Clear Anodized
          Surface Treatment
                                                     -
                                         -
                                                                                     Clear Anodized
                                                                         Clear Anodized
 Rolled Ball   Screws  QAccessories  Accessory Name  C-MSX672N-2M(NPN)           Quantity          Screws  Rolled Ball
                                                       Part Number
                                                                                   3
                                Sensor
 P.37       Accessories    Screw End Timing Pulley  AT5-65 Teeth (Large Wheel)     1 1 1           P.37
                                                       AT5-26 Teeth
                           Motor End Timing Pulley
 Precision Ball   Screws  QAllowable load center of gravity overhang (mm)                          Screws  Precision Ball
                                                       288-3GT-25
                               Timing Belt
                                 Horizontal
                    A
 P.59                            Installation  10kg  20kg     25kg                                 P.59
                                                               670
                                                      858
                                    A
                                            1794
 Support Units    for Ball Screw  B  C  B    688      324      251                                 for Ball Screw  Support Units
                                    C
                                             538
                                                               197
                                                      253
 P.81                              Wall                                                            P.81
                                 Installation  15kg  18kg     25kg
 Motor   Brackets  A      B         A       1794      285      197                                 Brackets  Motor
                                             688
                                                      365
                                    B
                                                               251
                    C               C        538      961      670
 P.91     QStatic allowable moment N · m                                                           P.91
 Lead Screws    MY               Installation  551    552      MR                                   Lead Screws
                                                      MP
                                             MY
                                 Horizontal
                                                               485
 P.93         MR        MP                                                                         P.93
 Lead Screw   Nuts  QSensor wiring diagram                                                         Nuts  Lead Screw
 P.111          Incident                   *                                                       P.111
                  light
 Lead Screws   Support Units  indicator   Main   OUT IC  Load  DC                                  Support Units  Lead Screws
                 (red)
                                                             5~24V
 P.115                Circuit                  (Control Output)                                    P.115
                                                <100mA
 Stop Plates /    Position Indicators  QMotor mounting hole diagram                                Position Indicators  Stop Plates /
 P.119    P20 Panasonic 200W       M20 Mitsubishi 200W                                             P.119
                                   Y20 Yaskawa 200W
                                   T20 Delta 200W
 Actuators           P.C.D.70  φ 50 +0.01     P.C.D.70  φ 50 +0.01                                  Actuators
                           +0.04
                                                     +0.04
 P.131     φ 11                     φ 14                                                           P.131
                       4-M4                      4-M5
          200W motor shaft dia. (mm): φ11  200W motor shaft dia. (mm): φ14


           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  256
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   256   257   258   259   260   261   262   263   264   265   266