Page 258 - MISUMI SINGAPORE Economy Series
P. 258

1                   Single Axis Robots E-MTB14 Precision Belt Drive, Semi-Sealed Type                                                                                                                  1


    Ball Screws /    Lead Screws / Actuators  Products  Representative model: E-MTB14-L40-500-L-P20-C  Shipping                                                                                           Lead Screws / Actuators  Ball Screws /
           New





    Rolled Ball   Screws                         Volume Discount                        from                                                                                                              Screws  Rolled Ball
                                                  1,086.70 SGD 11 days

                                                      Quantity
                                                                       1~9
                                                                                       10~
   P.37                                               Discount       Unit Price       20%                                                                                                                 P.37
    Precision Ball   Screws  QMotor Connection Diagram  E  Shipping days may differ by Quantity.                                                                                                          Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                      QBasic Specifications
   P.59                                                     Drive Method          Belt Drive                                                                                                              P.59
                                                                                  Provided
                                                             Reducer
    Support Units    for Ball Screw  (Motor On Left Side) L   (Motor On Right Side) R   (Motor On Lower Left Side)  High rigidity linear guide (mm)  W15×H12.5                                            for Ball Screw  Support Units
                                                                                    135
                                                          Body width (mm)
                                                   LD
   P.81                                                    Belt Width (mm)          22                                                                                                                    P.81
                                                           Drive power (W)          200
                                                  RU
                                    LU
                     RD
    Motor   Brackets  (Motor On Lower Right Side)  (Motor On Upper Left Side)  (Motor On Upper Right Side)  Operating Environment  General  Rated                                                         Brackets  Motor
                                    4
                         3Stroke
                                                   6
                                            5
                                                                  Positioning  Max. Payload (kg)
                                                           7
                                                                                      Max.
          Part Number
                     2
                                                 Motor
                                                                                      Speed
                                                          Sensor
                                  Motor
                                          Brand
                    (mm) increments)
                                                                                             (N)
                                                                   (mm)
   P.91     1Type   Lead   (50mm   Position  Motor   Output  Position  Repeatability   Horizontal Use Vertical Use  (mm/sec)  Thrust                                                                      P.91
     Lead Screws                 (Right Side)  (Panasonic)   C                                                                                                                                             Lead Screws
                                    L
                                            M
                                 (Left Side)  (Mitsubishi)
                                    R
                                            P
                                   LD
                                            Y
                                                        (Motor Side)
                                                   20
                                                           D
   P.93    E-MTB14   40  100~3050  (Lower Left Side)  (Yaskawa)   (200W)  Opposite Side)  ±0.04  25  -  2000  100                                                                                         P.93
                                            T
                                   RD
                                                          (Motor
                                 (Lower Right Side)
                                           (Delta
    Lead Screw   Nuts            (Upper Left Side)   Electronics)                                                                                                                                         Nuts  Lead Screw
                                   LU
                                            Z
                                         (Prepared by
                                   RU
                                 (Upper Right Side)
                                          Customer)
   P.111  E A motor is not included to this product and it must be purchased separately.                                                                                                                  P.111
          EThis product cannot be used vertically.
    Lead Screws   Support Units  EAs the drawings are schematic diagrams, please confirm the detailed dimensions according to CAD data.                                                                   Support Units  Lead Screws
          EWhen Z is selected as the motor brand (prepared by customer), please provide the motor model and output when placing an order. (If necessary, provide the motor mounting dimensions)
          EMotor acceleration & deceleration setting 0.5 sec.
                  Please order after selecting the model and parameters according to the selection steps 1 to 7.
          Example
   P.115  Ordering  Part Number (1Type) - 2Lead - 3Stroke - 4Motor Position - 5Motor Brand · 6Motor Output - 7Sensor Position                                                                             P.115
                                                                     P20
                                                     L
                                                                                       C
                                                                                -
                                                           -
                                               -
                                          500
                                -
                      E-MTB14
                                       -
                                   L40
          QMotor Code and recommended Servo Motors
    Stop Plates /    Position Indicators  E Motor code is to identify drive components to be attached. This option does not provide a motor and must be purchased separately.  Servo Drive Model          Position Indicators  Stop Plates /
                    Motor Code
                              With / Without Brake Motor Output Output Voltage
                                                               Servo Motor Model
            Brand
   P.119   Mitsubishi   M     Without Brake  200W    220V        HG-KR23J          MR-J4-20A                                                                                                              P.119
                                                                                   MADLN15SE
           Panasonic    P     Without Brake  200W    220V      SGM7J-02AFC6S    SGD7S-1R6A00A002
                                                               MSMF022L1U2M
                                           200W
                              Without Brake
                                                     220V
            Yaskawa
                        Y
     Actuators  Delta   T     Without Brake  200W    220V      ECMA-C20602RS      ASD-B2-0221-B                                                                                                            Actuators
          Part Number  Lead   Reducer                Max. Movement Speed (mm/sec)
   P.131            (mm)        100  400  600  800 1000 1200 1400 1600 1800 2000 2150 2300 2450 2600 2750 2900 3050                                                                                       P.131
           E-MTB14   40  Provided                             2000
         E Values in the table are reference values calculated according to the critical speed and DN value of the belt.
         E Values in the table indicate the maximum safe speed for each stroke, as well as the maximum safe speed for standard strokes. Exceeding these speeds can increase
           belt wear, cause belt breakage and shorten the service life.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    253             Type  E-MTB14           Keyword  single axis robot                Economy series
   253   254   255   256   257   258   259   260   261   262   263