Page 255 - MISUMI SINGAPORE Economy Series
P. 255

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  L / R  Mechanical limit of   50.5 Origin of slide block   L+50.5  123  Mechanical limit of   Lead Screws / Actuators  Ball Screws /
          L: Motor On Left Side
                                                    187
                                                               Effective Stroke
                                      slide block
                                                                                      slide block
                                                        110
                                       124±1
                                                             4-M5 Depth 15
 Rolled Ball   Screws                         51        90  2- φ 5 H7 Depth 12          60±1       Screws  Rolled Ball
                                                            Two holes at the same position on the opposite side
                                                                                         95
 P.37                                66               11  50  4-M5 Depth 10             105        P.37
 Precision Ball   Screws                           139        M*200 N- φ 5.5  5 H7 Depth 8  71  1  102  Screws  Precision Ball
                                                                                         82
                                                                            A
 P.59                                                  50  φ5 H7 Effective Stroke 8 N-M5 Depth 9  82  102  P.59
 Support Units    for Ball Screw                   149       M*200           A   61                for Ball Screw  Support Units
                                                    Effective Stroke + 25
                                                                                  Dimension (mm), Mass (kg)
                 410 460 510 560 610 660 710 760 810 860 910 960 1010 1060 1110 1160 1210 1260 1310 1360 1410 1460 1510 1560 1610
            L
 P.81     Effective Stroke 100 150 200 250 300 350 400 450 500 550 600 650 700 750 800 850 900 950 1000 1050 1100 1150 1200 1250 1300  P.81
            A
                                                                          100 150 200
                       100 150 200
                                                 100 150 200
                                                                       50
                                              50
                                 50
                                                             100 150 200
                                                                                    50
                                                                                       100 150 200
                    50
                 200
                                    100 150 200
                                                          50
            M     0  1  1  1  1  2   2  2  2  3  3  3   3  4  4  4  4   5  5  5  5  6  6   6  6
            N
                                                                              14
                     6
                                              10
                                 8
                                                                          14
                              6
                                                                                 14
                                        8
                                     8
                        6
                                                                                    16
                           6
                                           8
                                                                    12
                                                       10
                                                                                          16
                                                                                             16
                                                              12
                                                                 12
                                                          12
                                                    10
                  4
                                                                       14
                                                                                       16
                                                 10
 Motor   Brackets  Mass  6.8 7.23 7.65 8.07 8.5 8.92 9.34 9.76 10.19 10.61 11.03 11.46 11.88 12.3 12.73 13.15 13.57 13.99 14.42 14.84 15.26 15.68 16.1 16.52 16.94  Brackets  Motor
          Effective Stroke 1350 1400 1450 1500 1550 1600 1650 1700 1750 1800 1850 1900 1950 2000 2050 2100 2150 2200 2250 2300 2350 2400 2450 2500 2550
            L    1660 1710 1760 1810 1860 1910 1960 2010 2060 2110 2160 2210 2260 2310 2360 2410 2460 2510 2560 2610 2660 2710 2760 2810 2860
 P.91       A    50  100 150 200  50  100 150 200  50  100 150 200  50  100 150 200  50  100 150 200  50  100 150 200  50  P.91
            M
                                                          10
                                                              10
                                     8
                                                                       11
                                                                 10
                                                                    11
                                                       10
                                                    9
                                           9
                                        8
                                              9
                                                                          11
                                                 9
                        7
                     7
                                                                                    12
                              8
                           7
                                                                                             13
 Lead Screws  LD / RD  17.36 17.78 18.2 18.62 19.04 19.46 19.88 20.3 20.72 21.14 21.56 21.98 22.4 22.82 23.24 23.66 24.08 24.5 24.92 25.34 25.76 26.18 26.6 27.02 27.44  Lead Screws
                                                                                          12
                  7
                                                                                       12
                                 8
                                                                              11
                                                                                 12
                                                                    26
                                                                                       28
            N
                                                 22
                 18
                                                                          26
                                                    22
                                                          24
                                    20
                                                              24
                                                                                             30
                                                                                          28
                                                                              26
                                                                 24
                                                       24
                    18
                        18
                           18
                                                                                    28
                                              22
                              20
                                                                                 28
                                           22
                                       20
                                                                       26
                                 20
           Mass
                                                                L
                                                   187
 P.93     LD: Motor On Lower Left Side  Mechanical limit of   Origin of slide block  110  Effective Stroke  123  Mechanical limit of   P.93
                                       slide block
                                                                                     slide block
                                        124±1
 Lead Screw   Nuts                             102     90  4-M5 Depth 15              60±1         Nuts  Lead Screw
 P.111                                              11  50  2- φ 5 H7 Depth 12         105         P.111
                                                          4-M5 Depth 10
 Lead Screws   Support Units        122  66                                                        Support Units  Lead Screws
                                                          Two holes at the same position on the opposite side
                                                                                       95
                                                                                       82
                                                                          A
 P.115                                             139      M*200 N- φ 5.5  5 H7 Depth 8  71  1  102  P.115
 Stop Plates /    Position Indicators                 50  φ5 H7 Effective Stroke 8 N-M5 Depth 9  82  102  Position Indicators  Stop Plates /
                                                   Effective Stroke + 25
 P.119                                            149       M*200          A    61  Dimension (mm), Mass (kg)  P.119
          Effective Stroke 100 150 200 250 300 350 400 450 500 550 600 650 700 750 800 850 900 950 1000 1050 1100 1150 1200 1250 1300
 Actuators  L    410 460 510 560 610 660 710 760 810 860 910 960 1010 1060 1110 1160 1210 1260 1310 1360 1410 1460 1510 1560 1610  Actuators
                                                                                    50
                                                                       50
                                                                                       100 150 200
                                                                          100 150 200
                                    100 150 200
                       100 150 200
                                                          50
                 200
                                              50
                    50
                                                 100 150 200
            A
                                 50
                                                             100 150 200
                              1
                     1
                                           2
                                                                        5
                           1
                                                                                 5
                        1
                                 2
                                                                              5
                                     2
                                        2
                                                                                    6
                                                                           5
            M
                                                        3
                                                    3
                                                                 4
                                                              4
                                                                                              6
                                                           4
                                                                                           6
                                                 3
                                                                    4
                  0
                                              3
                                                                                       6
                        6
                                                                                             16
                                                                                    16
                  4
                     6
                                                                                       16
            N
                                                                                          16
                                                 10
                                                              12
                                                                       14
                                              10
                                                                    12
                                                                 12
                                                          12
                                                    10
                                                       10
                                                                                 14
                           6
                                                                              14
                                 8
                              6
                                        8
                                           8
                                                                          14
                                     8
 P.131     Mass  6.8 7.23 7.65 8.07 8.5 8.92 9.34 9.76 10.19 10.61 11.03 11.46 11.88 12.3 12.73 13.15 13.57 13.99 14.42 14.84 15.26 15.68 16.1 16.52 16.94  P.131
          Effective Stroke 1350 1400 1450 1500 1550 1600 1650 1700 1750 1800 1850 1900 1950 2000 2050 2100 2150 2200 2250 2300 2350 2400 2450 2500 2550
            L    1660 1710 1760 1810 1860 1910 1960 2010 2060 2110 2160 2210 2260 2310 2360 2410 2460 2510 2560 2610 2660 2710 2760 2810 2860
            A    50  100 150 200  50  100 150 200  50  100 150 200  50  100 150 200  50  100 150 200  50  100 150 200  50
            M     7  7  7  7  8  8   8  8  9  9  9  9  10  10  10  10  11  11  11  11  12  12  12  12  13
            N    18  18  18  18  20  20  20  20  22  22  22  22  24  24  24  24  26  26  26  26  28  28  28  28  30
           Mass  17.36 17.78 18.2 18.62 19.04 19.46 19.88 20.3 20.72 21.14 21.56 21.98 22.4 22.82 23.24 23.66 24.08 24.5 24.92 25.34 25.76 26.18 26.6 27.02 27.44
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  250
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   250   251   252   253   254   255   256   257   258   259   260