Page 257 - MISUMI SINGAPORE Economy Series
P. 257

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  QMaterial / Surface Treatment  Carbon Steel  Timing Belt  Timing Pulley  Aluminum Alloy  Aluminum Alloy  Lead Screws / Actuators  Ball Screws /

                                                                                        Cover
            Components
                                     Linear Guide
                                                                          Slide Block
                           Body
             Material
                                                  Urethane
                        Aluminum Alloy
                                                              45C Steel
                                                     -
                                                             Nickel Plated
                                                                                     Clear Anodized
                                                                         Clear Anodized
                        Clear Anodized
          Surface Treatment
                                         -
 Rolled Ball   Screws  QAccessories  Accessory Name  C-MSX672N-2M(NPN)           Quantity          Screws  Rolled Ball
                                                       Part Number
                                Sensor
                                                                                   3
 P.37       Accessories    Screw End Timing Pulley  3GT-50 Teeth (Large Wheel)     1 1 1           P.37
                           Motor End Timing Pulley
                                                       3GT-20 Teeth
 Precision Ball   Screws  QAllowable load center of gravity overhang (mm)                          Screws  Precision Ball
                               Timing Belt
                                                        240-3GT-8
                                 Horizontal
                    A
 P.59                            Installation  5kg    8kg     10kg                                 P.59
                                    A
                                                               236
                                                      301
                                             495
 Support Units    for Ball Screw  B  C  B    152      91       71                                  for Ball Screw  Support Units
                                    C
                                                               60
                                                      77
                                             128
 P.81                              Wall                                                            P.81
                                 Installation  4kg    7kg     10kg
                                                      89
 Motor   Brackets  A      B         A        162      106      60                                  Brackets  Motor
                                             192
                                                               71
                                    B
                    C               C        625      347      236
 P.91     QStatic allowable moment N · m                                                           P.91
 Lead Screws    MY               Installation  110    MP       MR                                   Lead Screws
                                             MY
                                 Horizontal
                                                               120
                                                      110
 P.93         MR        MP                                                                         P.93
 Lead Screw   Nuts  QSensor wiring diagram                                                         Nuts  Lead Screw
 P.111          Incident                   *                                                       P.111
                  light
 Lead Screws   Support Units  indicator  Main   OUT IC  Load  DC                                   Support Units  Lead Screws
                 (red)
                                                            5~24V
 P.115                Circuit                  (Control Output)                                    P.115
                                               <100mA
 Stop Plates /    Position Indicators  QMotor mounting hole diagram                                Position Indicators  Stop Plates /
 P.119    P10 Panasonic 100W       M10 Mitsubishi 100W                                             P.119
                                   Y10 Yaskawa 100W
                                   T10 Delta 100W
 Actuators         P.C.D.45  φ 30  +0.04    P.C.D.46  φ 30 +0.04                                    Actuators
                         +0.01
                                                +0.01
 P.131     φ 8                     φ 8                                                             P.131
                      4-M3                    4-M4
          100W motor shaft dia. (mm): φ8  100W motor shaft dia. (mm): φ8


           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  252
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   252   253   254   255   256   257   258   259   260   261   262