Page 178 - MISUMI SINGAPORE Economy Series
P. 178

1                   Single Axis Robots E-MCT12, Guide Built in Type, Fully-Sealed Type                                                                                                                 1


    Ball Screws /    Lead Screws / Actuators  BR         2-φ6 H7 Depth 10 104  Positioning hole   pitch tolerance ± 0.02                                                                                  Lead Screws / Actuators  Ball Screws /
          Right Folded




    Rolled Ball   Screws            Mechanical limit   60  8-M6(Through)  Reference plane  PL10 Air pipe joint                                                                                            Screws  Rolled Ball


                                                      95
   P.37                              of slide block  Origin of slide block 162 110  Effective Stroke  119.5  Mechanical limit of slide block14±1                                                          P.37
                                       56.5±1
    Precision Ball   Screws         182              200                            104                                                                                                                   Screws  Precision Ball
                                                            L
                                                                             30
                                                                                    118
   P.59                                                                Reference plane       76                                                                                                           P.59
    Support Units    for Ball Screw  6       Depth 6  B View  85.5 100±0.02  A 2-φ6 H7 Depth 6  N-M8 Depth 16(Pilot Hole Through) B  A-A View                                                             for Ball Screw  Support Units
                                                                P


   P.81                             +0.012    0                               108  120  120                                                                                                               P.81
                                        8     194.5      A                                   32.5
    Motor   Brackets                            85.5       M*100       A (46)  Reference   59.7±0.03  60                                                                                                  Brackets  Motor
                                                                              plane
                                                                                  Dimension (mm), Mass (kg)
   P.91   Effective Stroke  331.5 381.5 431.5 481.5 531.5 581.5 631.5 681.5 731.5 781.5 831.5 881.5 931.5 981.5 1031.5 1081.5 1131.5 1181.5 1231.5 1281.5 1331.5 1381.5 1431.5 1481.5                     P.91
                                                         650
                           200
                        150
                                                            700
                    100
                 50
                                               500
                                                  550
                                        400
                                            450
                                                     600
                              250
                                     350
                                  300
                                                                   800
                                                                         900
                                                                      850
                                                               750
                                                                             950 1000 1050 1100 1150 1200
     Lead Screws  A  100  50 2 8  100  50 3  100  50 4  100  50 5  100  50 6  100  50  100  50  100  50  100  50  100  50  100  50  100  50                                                                Lead Screws
            L
                                            5
                                                                                11
                                                             8
                                                                                    11
                                                                                             13
                                                                                          12
                                                                                       12
                                                                             10
                                                         7
                                                      7
                                                                       9
                                                                   9
                                                   6
                                                                8
                                                                          10
                               3
                                      4
            M
                  1
                        2
                                                         18
                                                                                       28
            N
                           10
                        8
                                            14
                  6
                                                                      22
                                                                   22
                                                                20
                                         14
                                                            20
                                                                                             30
                                     12
                                                  16
                                  12
                                               16
                                                                                          28
                                                                                26
                                                                                    26
                               10
                                                      18
                                                                             24
                                                                          24
   P.93   BM P   100  150  200  250  300  350  400  450  500  550  600  650  700  750  800  850  900  950 1000 1050 1100 1150 1200 1250                                                                   P.93
           Mass
                 5.21 5.56 5.91 6.26 6.61 6.96 7.31 7.66 8.01 8.36 8.71 9.06 9.41 9.76 10.11 10.46 10.81 11.16 11.51 11.86 12.21 12.56 12.91 13.26
    Lead Screw   Nuts  Bottom Down  Mechanical limit of  Origin of slide block 162  Effective Stroke  119.5  Mechanical limit of                                                                          Nuts  Lead Screw
                                                            L
                                                                             30
                                      56.5±1
                                                     95
   P.111                             slide block    110                      slide block 14±1                                                                                                             P.111
                                                     60
    Lead Screws   Support Units                                              PL10 Air pipe joint                                                                                                          Support Units  Lead Screws
                                                8-M6 (Through)
   P.115                                    2- φ 6 H7 Depth 10  104  Positioning hole   pitch tolerance ± 0.02  Reference plane  118                                                                      P.115
                                                    200
                                                                                  104
    Stop Plates /    Position Indicators                                               76                                                                                                                 Position Indicators  Stop Plates /
   P.119                                                             Reference plane     162.5                                                                                                            P.119
                                                * Total motor length not exceeding 132
     Actuators                      6       Depth 6  185.5  A φ6 H7 Effective   N-M8 Depth 16  B  A-A View                                                                                                 Actuators
                                                               P
                                                               (Pilot Hole Through)
                                                         Stroke 6
   P.131                            +0.012    0  B View                      108  120  120                                                                                                                P.131
                                       8                                                     32.5
                                               85.5     A  M*100       A (46) Reference plane
                                                                                 59.7±0.03  60
                                                                                  Dimension (mm), Mass (kg)
          Effective Stroke  50  100  150  200  250  300  350  400  450  500  550  600  650  700  750  800  850  900  950 1000 1050 1100 1150 1200
            L    331.5 381.5 431.5 481.5 531.5 581.5 631.5 681.5 731.5 781.5 831.5 881.5 931.5 981.5 1031.5 1081.5 1131.5 1181.5 1231.5 1281.5 1331.5 1381.5 1431.5 1481.5
            A    100  50  100  50  100  50  100  50  100  50  100  50  100  50  100  50  100  50  100  50  100  50  100  50
            M     1  2  2   3  3  4   4  5  5  6   6  7  7   8  8  9   9  10  10  11  11  12  12  13
            N     6  8  8  10  10  12  12  14  14  16  16  18  18  20  20  22  22  24  24  26  26  28  28  30
            P
    173    Mass  100  150  200  250  300  350  400  450  500  550  600  650  700  750  800  850  900  950 1000 1050 1100 1150 1200 1250
                 5.21 5.56 5.91 6.26 6.61 6.96 7.31 7.66 8.01 8.36 8.71 9.06 9.41 9.76 10.11 10.46 10.81 11.16 11.51 11.86 12.21 12.56 12.91 13.26
   173   174   175   176   177   178   179   180   181   182   183