Page 175 - MISUMI SINGAPORE Economy Series
P. 175

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  QMaterial / Surface Treatment  Embedded Guide  Carbon Steel  Ball Screw Nut  Aluminum Alloy  Stainless Steel  Lead Screws / Actuators  Ball Screws /
                                                  Ball Screw
            Components
                           Body
                                                                                      Steel Strip
                                                                          Slide Block
                                     Bearing Steel
                        Aluminum Alloy
             Material
                                                              Alloy Steel
                                                                                         -
                        Clear Anodized
          Surface Treatment
                                         -
                                                                 -
                                                     -
                                                                         Clear Anodized
 Rolled Ball   Screws  QAccessories  Accessory Name Coupling (mm) 10×11(×14) Motor Side(200W) 10×14 Motor Side (400W)  Quantity  Screws  Rolled Ball
                                                                    Part Number
                                                                                            3
                                    Sensor
                                                                 C-MSX674N-2M(NPN)
                                     BC
                                                                                            1
            Accessories
                                           Motor End Timing Pulley
                          method
                                                                  S3M-36 Teeth-10
 P.37                  Motor connection   BL / BR / BM Screw End Timing Pulley  S3M-36 Teeth-11 / S3M-36 Teeth-14  1 1 1  P.37
                                                                    S3M-258-15
                                             Timing Belt
 Precision Ball   Screws  * Panasonic: motor end 11                                                Screws  Precision Ball
          QAllowable load center of gravity overhang (mm)
                                Horizontal
                                               35kg
 P.59               A           Installation  20kg  Lead 5  50kg  10kg  Lead 10  30kg  1213  Lead 20  18kg  P.59
                                                                               6kg
                                                                                     9kg
                                                                  20kg
 Support Units    for Ball Screw  B  C  B  153  126   53    286   136    124   403   264   194     for Ball Screw  Support Units
                                                                                     800
                                                                  839
                                                                                           592
                                         1560
                                                890
                                                                         541
                                                            1730
                                                      550
                                   A
                                                                         86
                                                81
                                                                  196
                                         237
                                                      82
                                                            412
                                                                                     323
                                                                               493
                                   C
                                                                                           238
 P.81                             Wall         Lead 5            Lead 10            Lead 20        P.81
                                Installation  20kg  35kg  50kg  10kg  20kg  30kg  6kg  9kg  18kg
                          B
 Motor   Brackets  A               A     214    113   74    370   176    112   444   292   214     Brackets  Motor
                    C              B     153    81    53    286   136    86    403   264   194
 P.91                              C     1435   845   506   1400  800    495   760   277   544     P.91
 Lead Screws            C       Installation  10kg  Lead 5  -  5kg  Lead 10  -  3kg  Lead 20  -     Lead Screws
                                 Vertical
                                               15kg
                                                                                      -
                                                                  8kg
                                   C
                                         331
                                                                  368
                                                220
                                                                               935
                                                            589
 P.93         A                    A     331    220    - -  589   368     - -  935    - -   - -    P.93
 Lead Screw   Nuts  QStatic allowable moment N·m  MY  MP       MR                                  Nuts  Lead Screw
                                 Horizontal
 P.111          MY               Installation  318    318      626                                 P.111
 Lead Screws   Support Units  MR  MP                                                               Support Units  Lead Screws
 P.115    QSensor wiring diagram        *                                                          P.115
                Incident
                 light
 Stop Plates /    Position Indicators   indicator  Load                                            Position Indicators  Stop Plates /
                  (red)
 P.119             Main                OUT IC  (Control Output)  DC                                P.119
                                                         5~24V
                   Circuit
 Actuators                                  <100mA                                                  Actuators
 P.131    QMotor mounting hole diagram                                                             P.131
          P20 Panasonic 200W        M20 / 40 Mitsubishi 200W / 400W  P40 Panasonic 400W
                                    Y20 / 40 Yaskawa 200W / 400W
                                    T20 / 40 Delta 200W / 400W
                     P.C.D.70                  P.C.D.70                  P.C.D.70
                           +0.04
                                                     +0.04
                                                                               +0.04
                        φ 50 +0.01                 φ 50 +0.01               φ 50 +0.01
           φ 11                      φ 14                      φ 14
                       4-M4                      4-M5                      4-M4
          200W motor shaft dia. (mm): φ11  200W / 400W motor shaft dia. (mm): φ14  400W motor shaft dia. (mm): φ14  170
   170   171   172   173   174   175   176   177   178   179   180