Page 171 - MISUMI SINGAPORE Economy Series
P. 171

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  QMaterial / Surface Treatment  Embedded Guide  Carbon Steel  Ball Screw Nut  Aluminum Alloy  Stainless Steel  Lead Screws / Actuators  Ball Screws /

                                                  Ball Screw
            Components
                           Body
                                                                                      Steel Strip
                                                                          Slide Block
             Material
                                     Bearing Steel
                                                              Alloy Steel
                        Aluminum Alloy
          Surface Treatment
                        Clear Anodized
                                                                         Clear Anodized
                                                                                         -
                                                                 -
                                         -
                                                     -
 Rolled Ball   Screws  QAccessories  Accessory Name             C-MSX674N-2M(NPN)      Quantity    Screws  Rolled Ball
                                                                    Part Number
                                       Sensor
                                                                                         3
                                        BC
                                                 Coupling (mm)
 P.37       Accessories  Motor connection   BL / BR / BM  Motor End Timing Pulley  7×8 Motor Side (100W)  1 1 1  P.37
                                                                   S3M-24 Teeth-8
                          method
 Precision Ball   Screws  QAllowable load center of gravity overhang (mm)  Timing Belt  S3M-174-10  1  Screws  Precision Ball
                                                                   S3M-24 Teeth-7
                                                Screw End Timing Pulley
                                Horizontal
 P.59               A           Installation  10kg  Lead 5  30kg  5kg  Lead 10  15kg  5kg  Lead 20  10kg  P.59
                                               20kg
 Support Units    for Ball Screw  C  A   650    440   270   600   370    250   320   220   175     for Ball Screw  Support Units
                                                                  10kg
                                                                                     8kg
                                          75
                                                                               120
                                                                         42
                                                                                            55
                                                                                      70
                                                      19
                                                32
                                                                   70
                                                            145
                                   B
                                   C
                                                                                      80
                                                                   85
                                                45
 P.81         B                   Wall   100   Lead 5  25   185  Lead 10  52   130  Lead 20  60    P.81
 Motor   Brackets         B     Installation  10kg  20kg  30kg  5kg  10kg  15kg  5kg  8kg  10kg    Brackets  Motor
                                                            180
                                                      25
                                                45
                                                                                      75
                                                                                            60
                                                                   85
                                   A
                                                                         52
                                                                               130
                                         100
             A
                                   B      75    32    19    145    68    42    120    70    55
 P.91               C              C     650    420   260   600   370    250   320   220   170     P.91
 Lead Screws                    Installation  6kg  Lead 5  10kg  1kg  Lead 10  5kg  1kg  Lead 20  2.5kg  Lead Screws
                                 Vertical
                                                                                     2kg
                                                                  3kg
                                                8kg
 P.93         A         C          A     145    110   90    800   260    155   600   300   250     P.93
                                                                               600
                                         145
                                                                                           250
                                                                  260
                                                110
                                                                         155
                                                      90
                                   C
                                                                                     300
                                                            800
 Lead Screw   Nuts  QStatic allowable moment N·m                                                   Nuts  Lead Screw
                                             MY
                                                      MP
                                 Horizontal
 P.111          MY               Installation  103    103      MR                                  P.111
                                                               144
 Lead Screws   Support Units  MR  MP                                                               Support Units  Lead Screws
 P.115                                                                                             P.115
          QSensor wiring diagram
 Stop Plates /    Position Indicators   indicator  *                                               Position Indicators  Stop Plates /
                Incident
                 light
 P.119            (red)                OUT    Load       DC                                        P.119
                   Main                   IC  (Control Output)  5~24V
 Actuators                                  <100mA                                                  Actuators
                   Circuit
 P.131                                                                                             P.131
          QMotor mounting hole diagram
          P10 Panasonic 100W       M10 Mitsubishi 100W
                                   Y10 Yaskawa 100W
                                   T10 Delta 100W
                   P.C.D.45  +0.04          P.C.D.46  +0.04
           φ 8         φ 30 +0.01  φ 8        φ 30  +0.01
                      4-M3                    4-M4
           100W motor shaft dia. (mm): φ8  100W motor shaft dia. (mm): φ8                         166
   166   167   168   169   170   171   172   173   174   175   176