Page 166 - MISUMI SINGAPORE Economy Series
P. 166

1                   Single Axis Robots E-MGT12, Guide Built in Type, Semi-Sealed Type                                                                                                                  1


    Ball Screws /    Lead Screws / Actuators  BR   2-φ6 H7 Depth 10 8-M6  104  Positioning hole   pitch tolerance±0.02                                                                                    Lead Screws / Actuators  Ball Screws /
          Right Folded




    Rolled Ball   Screws             Mechanical limit   60  (Through)  Reference   Mechanical limit of                                                                                                    Screws  Rolled Ball
                                      of slide block
                                        56.5±1
                                                                 plane
                                                      95
                                                 Origin of
   P.37                                         slide block162  110  Effective Stroke  119.5  slide block14±1                                                                                             P.37
    Precision Ball   Screws         182              200                            104                                                                                                                   Screws  Precision Ball
                                                            L
                                                                                    118
   P.59                                                                 Reference plane      76                                                                                                           P.59
    Support Units    for Ball Screw  +0.012 6        Depth 6  B View  85.5 100±0.02  A 2- φ 6 H7   N-M8 Depth 16  B  A-AView                                                                              for Ball Screw  Support Units
                                                                P
                                                              (Pilot Hole Through)
                                                          Depth 6
   P.81                                0                                     108  120  120                                                                                                                P.81
                                        8     194.5      A                                    32.5
    Motor   Brackets                            85.5       M*100       A (46)  Reference plane  59.7±0.03  60                                                                                             Brackets  Motor

                                                                                  Dimension (mm), Mass (kg)
   P.91   Effective Stroke  331.5 381.5 431.5 481.5 531.5 581.5 631.5 681.5 731.5 781.5 831.5 881.5 931.5 981.5 1031.5 1081.5 1131.5 1181.5 1231.5 1281.5 1331.5 1381.5 1431.5 1481.5                     P.91
                           200
                                     350
                        150
                                                                   800
                              250
                                                         650
                                  300
                                               500
                                                            700
                                                  550
                                            450
                                                     600
                                        400
                                                               750
                    100
                                                                             950 1000 1050 1100 1150 1200
                 50
                                                                      850
                                                                         900
     Lead Screws  A  100  50 2 8  100  50 3  100  50 4  100  50 5  100  50 6  100  50  100  50  100  50  100  50  100  50  100  50  100  50                                                                Lead Screws
            L
                                                             8
            M
                                                                                11
                                            5
                                                         7
                                                                                             13
                                                      7
                                                                                          12
                                                                                    11
                                                                                       12
                                                   6
                                                                8
                                                                          10
                                                                       9
                               3
                  1
                        2
                                                                             10
                                      4
                                                                   9
                                                                   22
                                                                                          28
                                                         18
                                                                                             30
                                                                      22
                                                                                26
                                                                          24
                                                                             24
                                                                20
                                                                                       28
                                                                                    26
                                                            20
                                     12
                                  12
                                            14
                                         14
                               10
                  6
            N
                           10
                        8
                                               16
                                                  16
                                                      18
   P.93   BM P   100  150  200  250  300  350  400  450  500  550  600  650  700  750  800  850  900  950 1000 1050 1100 1150 1200 1250                                                                   P.93
           Mass
                 5.21 5.56 5.91 6.26 6.61 6.96 7.31 7.66 8.01 8.36 8.71 9.06 9.41 9.76 10.11 10.46 10.81 11.16 11.51 11.86 12.21 12.56 12.91 13.26
    Lead Screw   Nuts  Bottom Down  Mechanical limit   Origin of slide block 162  Effective Stroke  119.5  Mechanical limit of                                                                            Nuts  Lead Screw
                                                           L
                                    of slide block
                                                    95
   P.111                              56.5±1        110                     slide block 14±1                                                                                                              P.111
                                                    60
    Lead Screws   Support Units                                                                                                                                                                           Support Units  Lead Screws
                                               8-M6 (Through)
   P.115                                   2- φ 6 H7 Depth 10  104  pitch tolerance±0.02  Reference plane  118                                                                                            P.115
                                                    200        Positioning hole   104
    Stop Plates /    Position Indicators                                               76  162.5                                                                                                          Position Indicators  Stop Plates /
   P.119                                                             Reference plane                                                                                                                      P.119
                                                      * Total motor length not exceeding 132
     Actuators                     6       Depth 6  B View  185.5  A Stroke 6  P N-M8 Depth 16  B  A-A View                                                                                                Actuators
                                                        φ6 H7 Effective
                                                               (Pilot Hole Through)
                                                                                       120
   P.131                           +0.012    0                             108  120                                                                                                                       P.131
                                      8                                                       32.5
                                              85.5     A  M*100       A (46)  Reference plane  59.7±0.03  60
                                                                                  Dimension (mm), Mass (kg)
          Effective Stroke  50  100  150  200  250  300  350  400  450  500  550  600  650  700  750  800  850  900  950 1000 1050 1100 1150 1200
            L    331.5 381.5 431.5 481.5 531.5 581.5 631.5 681.5 731.5 781.5 831.5 881.5 931.5 981.5 1031.5 1081.5 1131.5 1181.5 1231.5 1281.5 1331.5 1381.5 1431.5 1481.5
            A    100  50  100  50  100  50  100  50  100  50  100  50  100  50  100  50  100  50  100  50  100  50  100  50
            M     1  2  2   3  3  4   4  5  5  6   6  7  7   8  8  9   9  10  10  11  11  12  12  13
            N     6  8  8  10  10  12  12  14  14  16  16  18  18  20  20  22  22  24  24  26  26  28  28  30
            P
    161    Mass  100  150  200  250  300  350  400  450  500  550  600  650  700  750  800  850  900  950 1000 1050 1100 1150 1200 1250
                 5.21 5.56 5.91 6.26 6.61 6.96 7.31 7.66 8.01 8.36 8.71 9.06 9.41 9.76 10.11 10.46 10.81 11.16 11.51 11.86 12.21 12.56 12.91 13.26
   161   162   163   164   165   166   167   168   169   170   171