Page 167 - MISUMI SINGAPORE Economy Series
P. 167

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  QMaterial / Surface Treatment  Embedded Guide  Carbon Steel  Ball Screw Nut  Aluminum Alloy  Stainless Steel  Lead Screws / Actuators  Ball Screws /
                           Body
                                                  Ball Screw
                                                                          Slide Block
            Components
                                                                                      Steel Strip
             Material
                                                              Alloy Steel
                                     Bearing Steel
                        Aluminum Alloy
          Surface Treatment
                                         -
                        Clear Anodized
                                                                         Clear Anodized
                                                     -
                                                                                         -
                                                                 -
 Rolled Ball   Screws  QAccessories  Accessory Name  Coupling (mm)  10×14 Motor Side (400W)  Quantity  Screws  Rolled Ball
                                                                    Part Number
                                                                                         3
                                                                C-MSX674N-2M(NPN)
                                       Sensor
                                                                                         1
                                        BC
                                                                  S3M-36 Teeth-10
                                                Screw End Timing Pulley
                          method
 P.37       Accessories  Motor connection   BL / BR / BM  Motor End Timing Pulley  S3M-36 Teeth-14  1 1 1  P.37
                                        BM
                                                                    S3M-258-15
                                                  Timing Belt
 Precision Ball   Screws  QAllowable load center of gravity overhang (mm)  Timing Belt  S3M-300-15  1  Screws  Precision Ball
                                       BL / BR
                                Horizontal
                                               80kg
                                                                  50kg
                                                                                     22kg
 P.59               A           Installation  60kg  Lead 5  110kg  30kg  Lead 10  88kg  10kg  Lead 20  40kg  P.59
 Support Units    for Ball Screw  B  C  B  250  180   120   490   280    140   1250  550   290     for Ball Screw  Support Units
                                               2100
                                                                  1700
                                         2850
                                                            2850
                                                      1500
                                                                                           900
                                                                                     1650
                                                                         950
                                                                               3400
                                   A
                                                                               1400
                                         340
                                                250
                                                                                           330
                                                                                     620
                                                            600
                                                                  350
                                   C
                                                      170
                                                                         190
 P.81                             Wall         Lead 5            Lead 10            Lead 20        P.81
                                Installation  55kg  75kg  110kg  35kg  55kg  88kg  12kg  20kg  40kg
                          B
 Motor   Brackets  A               A     280    200   130   400   245    150   900   550   260     Brackets  Motor
                    C              B     280    195   125   410   250    150   1070  630   300
 P.91                              C     3300  2400   1550  2500  1550   950   3000  1800  900     P.91
 Lead Screws            C       Installation  15kg  Lead 5  33kg  10kg  Lead 10  22kg  7kg  Lead 20  -  Lead Screws
                                 Vertical
                                                                  14kg
                                                                                     10kg
                                               22kg
                                   C
                                                                               1800
                                                                                     1250
                                                                  1150
                                                                         730
 P.93         A                    A     1200   820   550   1600  1150   730   1800  1250   - -    P.93
                                         1200
                                                      550
                                                            1600
                                                820
 Lead Screw   Nuts  QStatic allowable moment N·m  MY  MP       MR                                  Nuts  Lead Screw
                                 Horizontal
 P.111          MY               Installation  318    318      626                                 P.111
 Lead Screws   Support Units  MR  MP                                                               Support Units  Lead Screws
 P.115    QSensor wiring diagram        *                                                          P.115
                Incident
 Stop Plates /    Position Indicators   indicator  Load                                            Position Indicators  Stop Plates /
                 light
                  (red)
                                                         5~24V
 P.119             Main                OUT IC  (Control Output)  DC                                P.119
                   Circuit
 Actuators                                  <100mA                                                  Actuators
 P.131    QMotor mounting hole diagram                                                             P.131
          P40 Panasonic 400W        M40 Mitsubishi 400W
                                    Y40 Yaskawa 400W
                                    T40 Delta 400W
                     P.C.D.70                  P.C.D.70
                           +0.04
                                                     +0.04
                        φ 50+0.01                  φ 50 +0.01
           φ 14                      φ 14
                       4-M4                      4-M5
          400W motor shaft dia. (mm): φ14  400W motor shaft dia. (mm): φ14                        162
   162   163   164   165   166   167   168   169   170   171   172