Page 165 - MISUMI SINGAPORE Economy Series
P. 165

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  BC  Mechanical limit of   Origin of slide block 174.5  Effective Stroke  119.5  Mechanical limit of   Lead Screws / Actuators  Ball Screws /
          Motor Direct
                                                                L

                                                          95
                                                          60
 Rolled Ball   Screws                   slide block 69±1  110                   slide block 14±1   Screws  Rolled Ball


 P.37                                            2- φ 6 H7 Depth 10  104  Positioning hole pitch   tolerance±0.02  Reference plane  104  P.37
                                                      8-M6 (Through)
                                                                                    118
                                                          200
 Precision Ball   Screws                                                Reference plane  76        Screws  Precision Ball
                                                                   P
 P.59                                  6       Depth 6  98  100±0.02  A 2-φ6 H7  N-M8 Depth 16  B  A-A View  P.59
                                                                  (Pilot Hole Through)
                                                              Depth 6
 Support Units    for Ball Screw       +0.012    0 B View                      108  120        32.5  for Ball Screw  Support Units
                                                                                        120
                                         8
                                                                                plane
 P.81                                                98      A  M*100     A (46)  Reference   59.7±0.03  60  P.81
                                                                                  Dimension (mm), Mass (kg)
 Motor   Brackets  Effective Stroke 50  100 150 200 250 300 350 400 450 500 550 600 650 700 750 800 850 900 950 1000 1050 1100 1150 1200  Brackets  Motor
                 344 394 444 494 544 594 644 694 744 794 844 894 944 994 1044 1094 1144 1194 1244 1294 1344 1394 1444 1494
            L
                                                         7
                                         5
                                     4
                                  4
                                            5
                                                      7
                                                   6
                                               6
                                                                                   11
                                                                                11
                                                                                       12
                                                                                             13
                                                                                          12
                                                                             10
                                                                8
                                                             8
                                                                   9
                                                                         10
                                                                       9
                               3
                            3
                     2
            M
                  1
                        2
 P.91       A    100  50  100  50  100  50  100  50  100  50  100  50  100  50  100  50  100  50  100  50  100  50  100  50  P.91
                                                                                26
                                                                                       28
                                                         18
                                                                                   26
                                                                   22
            N
                                                                20
                                                                      22
                                                                             24
                                                                         24
                                                            20
                                                                                          28
                           10
                        8
                                                                                             30
                              10
                                     12
                                        14
                                  12
                                                  16
                  6
                                                      18
                                            14
                                               16
                     8
 Lead Screws  BL Mass  5.05 5.4 5.75 6.1 6.45 6.8 7.15 7.5 7.85 8.2 8.55 8.9 9.25 9.6 9.95 10.3 10.65 11  11.35 11.7 12.05 12.4 12.75 13.1  Lead Screws
            P
                 100 150 200 250 300 350 400 450 500 550 600 650 700 750 800 850 900 950 1000 1050 1100 1150 1200 1250
                                                               L
 P.93     Left Folded                 Mechanical limit of   Origin of slide block 162  Effective Stroke  119.5  Mechanical limit of   P.93
                                                        110
 Lead Screw   Nuts                    slide block 56.5±1  95                   slide block 14±1    Nuts  Lead Screw
                                                        60
 P.111                                                       (Through)  Reference plane            P.111
                                                             8-M6
 Lead Screws   Support Units             182      2- φ 6 H7 Depth 10  Positioning hole   pitch tolerance±0.02  118  Support Units  Lead Screws
                                                        200
                                                                                        104
 P.115                                                          104                          76    P.115
 Stop Plates /    Position Indicators   6       Depth 6  85.5 100±0.02  A  2-φ6 H7   N-M8 Depth 16  B  Reference plane  A-A View  Position Indicators  Stop Plates /
                                                                  P
                                                                 (Pilot Hole Through)
                                                            Depth 6
 P.119                                  +0.012    0  B View  194.5            108  120  120        P.119
                                           8               A                                   32.5
 Actuators                                        85.5       M*100       A (46)  Reference plane  59.7±0.03  60  Actuators
                                                                                  Dimension (mm), Mass (kg)
 P.131    Effective Stroke  50  100  150  200  250  300  350  400  450  500  550  600  650  700  750  800  850  900  950 1000 1050 1100 1150 1200  P.131
            L    331.5 381.5 431.5 481.5 531.5 581.5 631.5 681.5 731.5 781.5 831.5 881.5 931.5 981.5 1031.5 1081.5 1131.5 1181.5 1231.5 1281.5 1331.5 1381.5 1431.5 1481.5
            A    100  50  100  50  100  50  100  50  100  50  100  50  100  50  100  50  100  50  100  50  100  50  100  50
            M     1  2  2   3  3  4   4  5  5  6   6  7  7   8  8  9   9  10  10  11  11  12  12  13
            N     6  8  8  10  10  12  12  14  14  16  16  18  18  20  20  22  22  24  24  26  26  28  28  30
            P    100  150  200  250  300  350  400  450  500  550  600  650  700  750  800  850  900  950 1000 1050 1100 1150 1200 1250
           Mass  5.21 5.56 5.91 6.26 6.61 6.96 7.31 7.66 8.01 8.36 8.71 9.06 9.41 9.76 10.11 10.46 10.81 11.16 11.51 11.86 12.21 12.56 12.91 13.26
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  160
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   160   161   162   163   164   165   166   167   168   169   170