Page 173 - MISUMI SINGAPORE Economy Series
P. 173

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  BC  Mechanical limit of   Origin of slide block 167  Effective Stroke  111  Mechanical limit of   Lead Screws / Actuators  Ball Screws /
          Motor Direct
                                                               L
                                                                                 slide block 33.5±1
                                    slide block 89.5±1
                                                        75
 Rolled Ball   Screws                                   90            Reference plane  82  22      Screws  Rolled Ball

                                                    4-M6 Depth 13
 P.37                                          2- φ 5 H7 Depth 8  65  Positioning hole   pitch tolerance±0.02  PL8 Air pipe joint  P.37
                                                                                        81
                                                       135
                                                                                        65
 Precision Ball   Screws                                                         Reference   78    Screws  Precision Ball
                                                                                  plane
 P.59                            5       Depth 8  98  100±0.02  A  2- φ 5 H7 Depth 8  B  N-M6 Depth 15   A-A View  P.59
                                                                  300
                                                                            (Pilot Hole Through)
 Support Units    for Ball Screw  +0.012    0  B View                             68  82           for Ball Screw  Support Units
                                                                                          82
                                   7
                                                           A
                                                                                  plane
 P.81                                            98  38    M*100        A   (80)  Reference   40.7±0.03  41  P.81
                                                                                  Dimension (mm), Mass (kg)
 Motor   Brackets  Effective Stroke  328 378 428 478 528 578 628 678 728 778 828 878 928 978 1028 1078 1128 1178 1228 1278 1328 1378  Brackets  Motor
                     100 150 200 250 300 350 400 450 500 550 600 650 700 750 800 850 900 950 1000 1050 1100
                 50
            L
            A    50  100  50  100  50  100  50  100  50  100  50  100  50  100  50  100  50  100  50  100  50  100
                                           4
                                               5
                                                  5
                                                      6
                                                                               9
                                                                           9
                                                                                             11
                                                                                          11
                                                                        8
                                                             7
                                                         6
                                                                    8
                                                                 7
                                3
                                    3
                                       4
 P.91       M     1 6  1 6  2 8  2 8  10  10  12  12  14  14  16  16  18  18  20  20  22  22  10  10  26  26  P.91
                                                                                      24
            N
                                                                                  24
 Lead Screws  BL Mass  3.91 4.29 4.7  5  5.35 5.68  6  6.35 6.64 6.97 7.41 7.71 8.12 8.41 8.65 8.96 9.37 9.62 10.01 10.28 10.7 11.12  Lead Screws
            P
                 50
                     100 150 200 250 300 350 400 450 500 550 600 650 700 750 800 850 900 950 1000 1050 1100
                                                                L
 P.93     Left Folded                Mechanical limit of   Origin of slide block 153.5  Effective Stroke  111  Mechanical limit of   P.93
                                       slide block
                                                                                 slide block 33.5±1
                                         76±1
 Lead Screw   Nuts                                      75                        82               Nuts  Lead Screw
                                                        90
                                                             4-M6
                                                                                  22
 P.111                                                      Depth 13    Reference   PL8 Air pipe joint  P.111
                                                                          plane
 Lead Screws   Support Units                            135  Depth 8  65  Positioning hole   pitch tolerance±0.02  81  Support Units  Lead Screws
                                                            2-φ5 H7
                                                                                           65
 P.115                                                                                         78  P.115
                                                                              Reference plane
 Stop Plates /    Position Indicators  5       Depth 8  84.5 100±0.02  300  (Pilot Hole Through)  A-A View  Position Indicators  Stop Plates /
                                                                             N-M6 Depth 15
 P.119                                +0.012     0  B View  160  A  2- φ 5 H7 Depth 8  B  82       P.119
                                                                                  68  82
                                         7
 Actuators                                       84.5      M*100        A    (80)  Reference   40.7±0.03  41  Actuators
                                                           A
                                                                                  plane
                                                                                  Dimension (mm), Mass (kg)
 P.131    Effective Stroke  50  100  150  200  250  300  350  400  450  500  550  600  650  700  750  800  850  900  950 1000 1050 1100  P.131
            L    314.5 364.5 414.5 464.5 514.5 564.5 614.5 664.5 714.5 764.5 814.5 864.5 914.5 964.5 1014.5 1064.5 1114.5 1164.5 1214.5 1264.5 1314.5 1364.5
            A    50  100  50  100  50  100  50  100  50  100  50  100  50  100  50  100  50  100  50  100  50  100
            M     0  0   1   1  2   2  3   3   4  4   5  5   6   6  7   7   8  8   9  9   10  10
            N     4  4   6   6  8   8  10  10  12  12  14  14  16  16  18  18  20  20  22  22  24  24
            P    50  100  150  200  250  300  350  400  450  500  550  600  650  700  750  800  850  900  950 1000 1050 1100
           Mass  3.95 4.33 4.74 5.09 5.39 5.72 6.04 6.39 6.68 7.01 7.45 7.75 8.16 8.45 8.69  9  9.41 9.66 10.08 10.32 10.74 11.16
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  168
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   168   169   170   171   172   173   174   175   176   177   178