Page 177 - MISUMI SINGAPORE Economy Series
P. 177

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  BC  Mechanical limit  Origin of slide block174.5  Effective Stroke  119.5  Mechanical limit of   Lead Screws / Actuators  Ball Screws /
          Motor Direct
                                                                              30
                                                               L
                                         of slide block
                                                         110
                                                                              slide block14±1
                                                         60
 Rolled Ball   Screws                      69±1          95                   PL10 Air pipe joint  Screws  Rolled Ball

                                                    8-M6 (Through)
 P.37                                          2- φ 6 H7 Depth 10 200  104  Positioning hole pitch   tolerance ± 0.02  Reference plane  118  P.37
                                                                                   104
 Precision Ball   Screws                                              Reference plane  76          Screws  Precision Ball

                                                                  P
 P.59                                 6       Depth 6  98 100±0.02  A 2-φ6 H7  N-M8 Depth 16  A-A View  P.59
                                                             Depth 6
                                                                (Pilot Hole Through) B
 Support Units    for Ball Screw      +0.012    0 B View                      108  120         32.5  for Ball Screw  Support Units
                                                                                        120
                                        8
                                                                                           60
                                                                                    59.7±0.03
 P.81                                               98      A  M*100    A (46)  Reference plane Dimension (mm), Mass (kg)  P.81
 Motor   Brackets  Effective Stroke 50  100 150 200 250 300 350 400 450 500 550 600 650 700 750 800 850 900 950 1000 1050 1100 1150 1200  Brackets  Motor
            L
                 344 394 444 494 544 594 644 694 744 794 844 894 944 994 1044 1094 1144 1194 1244 1294 1344 1394 1444 1494
            A
                               3
                                               6
                                                                   9
                            3
                                            5
                                                             8
                                     4
                                                                8
                                  4
                                         5
                        2
                                                                                   11
                                                                                11
            M    100  50  100  50  100  50  100  50  100  50  100  50  100  50  100  50  100  50  100  50  100  50  100  50
                                                      7
                                                                                             13
                                                                                          12
                                                                                       12
                                                         7
                                                                         10
                     2
                                                                       9
                                                                             10
                                                   6
                  1
 P.91       N    100 150 200 250 300 350 400 450 500 550 600 650 700 750 800 850 900 950 1000 1050 1100 1150 1200 1250  P.91
                                                            20
                                                         18
                                                                                   26
                                                                                26
                                                                                       28
                                                                                             30
                                                                                          28
                                                                   22
                                                                20
                                                                      22
                                                                             24
                                                                         24
                                  12
                              10
                                        14
                                     12
                     8
                  6
                           10
                        8
                                               16
                                                  16
                                                      18
                                            14
 Lead Screws  BL Mass  5.05 5.4 5.75 6.1 6.45 6.8 7.15 7.5 7.85 8.2 8.55 8.9 9.25 9.6 9.95 10.3 10.65 11  11.35 11.7 12.05 12.4 12.75 13.1  Lead Screws
            P
                                                              L
                                                                              30
 P.93     Left Folded                Mechanical limit of   Origin of slide block 162  Effective Stroke  119.5  Mechanical limit of   P.93
                                                       110
                                        slide block
 Lead Screw   Nuts                       56.5±1         60                    slide block14±1      Nuts  Lead Screw
                                                        95
 P.111                                                      (Through)  Reference plane  PL10 Air pipe joint  P.111
                                                             8-M6
 Lead Screws   Support Units            182            200  2-φ6 H7  104  Positioning hole pitch   tolerance ± 0.02  118  Support Units  Lead Screws
                                                            Depth 10
                                                                                       104
 P.115                                                                     Reference plane  76     P.115
                                                                 P
 Stop Plates /    Position Indicators   6       Depth 6  85.5 100±0.02  A  2-φ6 H7   N-M8 Depth 16  B  A-A View  Position Indicators  Stop Plates /
                                                           Depth 6
                                                                (Pilot Hole Through)
 P.119                                 +0.012    0 B View  194.5              108  120  120        P.119
                                          8               A                                    32.5
 Actuators                                        85.5      M*100       A (46)  Reference plane  59.7±0.03  60  Actuators
                                                                                  Dimension (mm), Mass (kg)
 P.131    Effective Stroke  50  100  150  200  250  300  350  400  450  500  550  600  650  700  750  800  850  900  950 1000 1050 1100 1150 1200  P.131
            L    331.5 381.5 431.5 481.5 531.5 581.5 631.5 681.5 731.5 781.5 831.5 881.5 931.5 981.5 1031.5 1081.5 1131.5 1181.5 1231.5 1281.5 1331.5 1381.5 1431.5 1481.5
            A    100  50  100  50  100  50  100  50  100  50  100  50  100  50  100  50  100  50  100  50  100  50  100  50
            M     1  2  2   3  3  4   4  5  5  6   6  7  7   8  8  9   9  10  10  11  11  12  12  13
            N     6  8  8  10  10  12  12  14  14  16  16  18  18  20  20  22  22  24  24  26  26  28  28  30
            P    100  150  200  250  300  350  400  450  500  550  600  650  700  750  800  850  900  950 1000 1050 1100 1150 1200 1250
           Mass  5.21 5.56 5.91 6.26 6.61 6.96 7.31 7.66 8.01 8.36 8.71 9.06 9.41 9.76 10.11 10.46 10.81 11.16 11.51 11.86 12.21 12.56 12.91 13.26
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  172
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   172   173   174   175   176   177   178   179   180   181   182