Page 174 - MISUMI SINGAPORE Economy Series
P. 174

1                   Single Axis Robots E-MCT8, Guide Built in Type, Fully-Sealed Type                                                                                                                  1


    Ball Screws /    Lead Screws / Actuators  BR                                                                                                                                                          Lead Screws / Actuators  Ball Screws /
          Right Folded



                                                                slide block 33.5±1
    Rolled Ball   Screws                                    65  Positioning hole pitch   tolerance±0.02  Mechanical limit of   82                                                                         Screws  Rolled Ball


                                                                               22
                                                        4-M6 Depth 13
                                                                   plane
   P.37                             Mechanical limit of   Origin of slide block 153.5 75  2- φ 5 H7 Depth 8  Reference   111  PL8 Air pipe joint                                                          P.37
                                    slide block 76±1
                                                    90
    Precision Ball   Screws                        135      L                         81                                                                                                                  Screws  Precision Ball
                                                         Effective Stroke
                                                                                      65
   P.59                                                                   Reference plane      78                                                                                                         P.59
    Support Units    for Ball Screw  +0.012 5      Depth 8     0  B View  84.5  100±0.02  A  2- φ 5 H7 Depth 8  B  N-M6 Depth 15   A-A View                                                               for Ball Screw  Support Units
                                                              300
                                                                         (Pilot Hole Through)
                                                                                       82
                                                                               68
                                                                                82
   P.81                             7    160            A                    Reference                                                                                                                    P.81
                                                                              plane  40.7±0.03  41
    Motor   Brackets                         84.5      M*100         A   (80)                                                                                                                             Brackets  Motor

                                                                                  Dimension (mm), Mass (kg)
   P.91   Effective Stroke  314.5 364.5 414.5 464.5 514.5 564.5 614.5 664.5 714.5 764.5 814.5 864.5 914.5 964.5 1014.5 1064.5 1114.5 1164.5 1214.5 1264.5 1314.5 1364.5                                   P.91
                                                  500
                                              450
                                          400
                                250
                            200
                                       350
                                   300
                                                                                  950 1000 1050 1100
                                                                       800
                                                                    750
                                                                           850
                                                                              900
                                                         600
                                                     550
                                                                700
                                                            650
                        150
                     100
                 50
     Lead Screws  A  50  100  50  100  50  100  50  100  50  100  50  100  50  100  50 7  100  50 8  100  50 9  100  50  100                                                                               Lead Screws
            L
                  0
                                               4
                                           3
                                    2
                                       3
                                                                                      9
                                                  4
            M
                                                                 6
                                                                        7
                                                             6
                                                      5
                                                         5
                                                                               8
                                                                                          10
                             1
                                                                                             10
                                2
                     0
                         1
                                                                        18
                                              12
                                                                                             24
                                                      14
                                                             16
                                                  12
                                                         14
                                                                                  22
                                                                                      22
                                                                    18
                                                                16
                                                                               20
                                       10
                                    8
                         6
                                                                                          24
                             6
                                8
                                           10
            N
                                                                           20
                  4
                     4
                                                                    750
                            200
                                                                700
                                                         600
                                                            650
                        150
                                          400
                                              450
                                                  500
                                   300
                     100
                                       350
                                250
                 50
                                                     550
   P.93   BM P   3.95 4.33 4.74 5.09 5.39 5.72 6.04 6.39 6.68 7.01 7.45 7.75 8.16 8.45 8.69  800  850  900  950 1000 1050 1100                                                                            P.93
           Mass
                                                                           9.41 9.66 10.08 10.32 10.74 11.16
                                                                        9
    Lead Screw   Nuts  Bottom Down  Mechanical limit   Origin of slide block 153.5  Effective Stroke  111  Mechanical limit of                                                                            Nuts  Lead Screw
                                                          L
                                  of slide block
                                                  75
   P.111                            76±1          90                          slide block 33.5±1                                                                                                          P.111
    Lead Screws   Support Units          2- φ 5 H7 Depth 8                      82  22                                                                                                                    Support Units  Lead Screws
   P.115                                     4-M6 Depth 13  65  Positioning hole pitch   Reference plane  PL8 Air pipe joint 81                                                                           P.115
                                                 135         tolerance±0.02            65
    Stop Plates /    Position Indicators                                                    78                                                                                                            Position Indicators  Stop Plates /
   P.119                                                                   Reference plane    155.5                                                                                                       P.119
     Actuators                5       Depth 8  B View  184.5  A φ 5 H7 Effective Stroke 8  B  N-M6 Depth 15   A-A View                                                                                     Actuators
                                                              P
                                                                         (Pilot Hole Through)
                                                                                          82
   P.131                     +0.012     0                                      68  82                                                                                                                     P.131
                                7
                                                      A
                                                    * Total motor length not exceeding 121  Reference plane
                                          84.5        M*100         A     (80)       40.7±0.03  41
                                                                                  Dimension (mm), Mass (kg)
          Effective Stroke  50  100  150  200  250  300  350  400  450  500  550  600  650  700  750  800  850  900  950 1000 1050 1100
            L    314.5 364.5 414.5 464.5 514.5 564.5 614.5 664.5 714.5 764.5 814.5 864.5 914.5 964.5 1014.5 1064.5 1114.5 1164.5 1214.5 1264.5 1314.5 1364.5
            A    50  100  50  100  50  100  50  100  50  100  50  100  50  100  50  100  50  100  50  100  50  100
            M     0  0   1   1  2   2  3   3   4  4   5  5   6   6  7   7   8  8   9  9   10  10
            N     4  4   6   6  8   8  10  10  12  12  14  14  16  16  18  18  20  20  22  22  24  24
                                          400
                                       350
                                              450
                 50
                            200
                        150
                                250
                                   300
                     100
                                                  500
                                                            650
                                                                700
                                                                    750
                                                     550
            P
                                                         600
    169    Mass  3.95 4.33 4.74 5.09 5.39 5.72 6.04 6.39 6.68 7.01 7.45 7.75 8.16 8.45 8.69  800  850  900  950 1000 1050 1100
                                                                           9.41 9.66 10.08 10.32 10.74 11.16
                                                                        9
   169   170   171   172   173   174   175   176   177   178   179