Page 125 - MISUMI SINGAPORE Economy Series
P. 125

1                      Lead Screw Stop Plates For Support Unit Round Square Type                   1


 Ball Screws /    Lead Screws / Actuators        Representative model: C-MRWZP12     Shipping      Lead Screws / Actuators  Ball Screws /

                                                  Save Up to
                                                  vs Standard Type
                                                                 76%
                                                       12.42
                                                                                        from
 Rolled Ball   Screws                            Volume Discount           SGD 1 day               Screws  Rolled Ball

                                                                       1~9
                                                      Quantity
                                                                                       10~
 P.37                                                 Discount       Unit Price       30%          P.37
 Precision Ball   Screws  Part Name  Material  Surface Treatment  E  Shipping days may differ by Quantity.  Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                  S20C equivalent
            Body
 P.59     Clamp Lever  Aluminum Castings  Black Oxide                                              P.59
                               Baked Paint
 Support Units    for Ball Screw                                 38.5                              for Ball Screw  Support Units
                                                                  35
                                                                                φ C
 P.81                                                                   φ A    2- φ 6.4 Through    P.81
                          Lead Screws  Q                    48                     22
 Motor   Brackets                                E                                                 Brackets  Motor

                                               G                                   22
 P.91                                                                    *25°                      P.91
 Lead Screws                              R  5        φ 8 Counterbored Depth 4.5  B                 Lead Screws
                                                             2- φ 4.5 Through
                                                          *Q8 is 20°
 P.93     E Do not use without inserting the screw shaft (empty tightening). It may deform, causing it to be unusable.  P.93
 Lead Screw   Nuts  Type Part Number    A     C      B      R      G      E   Recommended Support Unit   Nuts  Lead Screw
                                                                                  (sold separately)
                          Bearing I.D. Q
                                                                                  * Refer to P.117.
 P.111                        8        53     35     35     17    6.5     6        C-MRWZ8         P.111
 Lead Screws   Support Units  C-MRWZP  10  54  42    42     18    7.5     8        C-MRWZ10        Support Units  Lead Screws



 P.115                        12       63     44     44     20    8.5    10        C-MRWZ12        P.115
                                                                  9.5
                                                                         12
                                                     52
                              15
                                              50
                                                                                   C-MRWZ15
 Stop Plates /    Position Indicators  Ordering  Part Number (Type·Bearing I.D. Q)                 Position Indicators  Stop Plates /
 P.119    Example         C-MRWZP12                                                                P.119
          How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand
 Actuators          Type  C-MRWZP           Keyword  stop plate                     MISUMI          Actuators
           on website
                                                                                      Economy series
 P.131                                                                                             P.131







           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  120
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   120   121   122   123   124   125   126   127   128   129   130