Page 113 - MISUMI SINGAPORE Economy Series
P. 113

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  Alteration  Ordering  Part Number (1Type · 2D) - 3L - 4T - 5Q - 6S - 7E  - 8C -  9J  - 0B - (MC·MQ…etc.)  Lead Screws / Actuators  Ball Screws /
                     Example
                             C-MTSRC16
                                                                             MC4
                                                                         -
                                         - 400 - T20 - Q12 - S20 - E8
                                                                                  Wrench Flats
                       Flat Machining
                                                  Retaining Ring Groove
                                                         AE
                                                            m
                                                                                       E
 Rolled Ball   Screws    FW FE   FY                    T  S  e  n  E                SY  SE  SW     Screws  Rolled Ball
           Alterations
                              E
                                                                                   SE(Part E)
                         FE(Part E)
 P.37        Code   FE, FW, FY =      AE = 0.1mm increments AE(Part E) e tolerance  m +0.14 n     limit  SE, SW, SY=1mm   P.37
                                                                         Machining
 Precision Ball   Screws  FE = Applied on Part E   AE13.3  7 8 9  4 5 6  +0.075  0.7  n≥1.2  SE = Applied on Part E  Screws  Precision Ball
                                                         E
                    0.5mm increments
                                      AE = Applied on Part E
                                                                     0
                                                                               increments
                                       Ordering Code
                     Ordering Code
                                                                               Ordering Code
                                                                0
                                                                     0.9
                    FE5-FW10-FY1
                                                                               SE3-SW10-SY7
                                      AE≤S+T-m-n
                                                                0
                                                            9.6
                    EFY≤1.0
                                                                               E  When E<15
 P.59       Spec.   EFE=0, or FE≥2                       10  11.5  -0.09  1.15  n≥1.5  ESE=0, or SE≥2  P.59
                                                         12
                                                                                SW≥E-2
                    E3≤FW≤20
                                                            13.4
 Support Units    for Ball Screw                         15  14.3  -0.11       E  When 15≤E≤16     for Ball Screw  Support Units
                                                         14
                                                                0
                                                                                SW≥E-3
                                                            15.2
                                                         16
                                                                               E3≤SY≤20
 P.81                                Coarse Tapping                    Threaded For Bearing Nut    P.81
                                     MC         ME                         For bearing nut
                                                                                 M
                                                                              Q
 Motor   Brackets  Alterations   D    MC×2  ME×2   E                            BQ                 Brackets  Motor
                                          (MQ×2)
                                                                            BQ(Part Q)
                                 MC(Left End) · ME(Part E)
 P.91        Code   MC = Machining on left end face  E  Right-hand thread with keyway   BQ = Applied on Part Q  Q  M x pitch  P.91
 Lead Screws        ME = Applied on Part E  (ME) is applicable to the table   BQ20  10  M10×1.0     Lead Screws
                                                                                   8
                                                                                         M8×1.0
                                                                  Ordering Code
                                            below.
                     Ordering Code  MC8
                                                                                   12
                                                                                        M12×1.0
                                                 ME (Selection range)
                                            E
                                                                  EBQ≤M×3
                      D·E
                          MC·ME (Selection range)
                                               3
                                                                                        M14×1.0
                                                                                   14
                                            9
                      5·6
                                                                                        M15×1.0
                                                                                   15
                                               3·4·5
                                           12·13
                      7·8
                                                                  EBQ≤S, T-Pitch×3
 P.93                11·12  3 3·4          10·11  3·4             EBQ≥Pitch×3     X  Q = 7·9·16 is not   P.93
                                                                                   17
                                                                                        M17×1.0
                      9·10
                                           14·15 3·4·5·6
                         3·4·5
                                               3·4·5·6·8
                                            16
                         3·4·5·6
 Lead Screw   Nuts  Spec.  XE=3·4 is not applicable  X  For right-hand thread with   applicable    Nuts  Lead Screw
                     13~15 3·4·5·6·8
                                            keyway, E≤8 is not applicable.
                     16~24 3·4·5·6·8·10
                                          E  Keep the wall thickness more
                      25
                         3·4·5·6·8·10·12·16
                                            than 1mm. Otherwise you can
 P.111                                      not choose this alternation.                           P.111
                                                 Must be more
                                                 than 1mm
 Lead Screws   Support Units                     Other alteration                                  Support Units  Lead Screws
                                                 Tapped hole
 P.115                         Square Chamfering                         Keyway        b1          P.115
                                       -0.1
                                  Q  A  W  -0.3  3.2                               1.6
           Alterations
 Stop Plates /    Position Indicators  S                       Q  C  KQ     E  C  KE(J)  3.2  r1  t1  Position Indicators  Stop Plates /
 P.119       Code                 ZE(Part E)                        KQ(Part Q)  KE(Part E)         P.119
                    W, A = 1mm increments  ZE=E  5~8 W   KQ, KE, C = 1mm increments  Applicable    b1 Keyway Dimension
                                                         KQ = Applied on Part Q
                    ZE = Applied on Part E
                                                                         shaft
                                                                                        t1
 Actuators          ZE15-W10-A10       11~14  10~14      KE = Applied on Part E  diameter  Reference   Tolerance  Reference    Tolerance  r1  Actuators
                                        6~10
                     Ordering Code
                                              8~10
                                                                           Q·E
                                                                                 (N9)
                                                                                     Dimension
                                                                             Dimension
                                                         Applicable to either Q or E
                                       15~16
                                                                          6·7
                                                                              2
                                                                                      1.2
                                                                                -0.004
                                                         Ordering Code
                    E5≤A≤20
                                                                                             0.08
                                                                         8~10
                                      Machining may not be
                                                                                      2.5
                                                         Eb1<C≤60
 P.131      Spec.   ES≥A+2            (E/2) √2≤W         KQ8-C10         11·12  3 4  -0.029  1.8     ~0.16  P.131
                    EW is specified by ZE=E
                                      possible in some cases,
                                                                                 0
                    EZE>W             due to the relationship   ET-C-KQ≥2  13~17  5  -0.030  3  ~0.25
                                                                                             0.16
                                      between E and W.   ES-C-KE≥2
                                                         EKQ(KE)≥2
                                      E  Other alterations are   E  When KQ, KE=0,
                                        not available to the
                                        same shaft end except   keyway R will be
                                                          eliminated on the
                                        for Coarse Tapping.  shaft end side.
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  108
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   108   109   110   111   112   113   114   115   116   117   118