Page 108 - MISUMI SINGAPORE Economy Series
P. 108

1                   Lead Screws-Both Ends Stepped For Support Units                                                                                                                                    1


    Ball Screws /    Lead Screws / Actuators     Representative model: C-MTWK12-300-S50  Shipping                                                                                                         Lead Screws / Actuators  Ball Screws /

                                                  Save Up to
                                                                 60%
                                                  vs Standard Type
                                                       27.03
                                                                                        from
    Rolled Ball   Screws                         Volume Discount           SGD 10 days                                                                                                                    Screws  Rolled Ball

                                                                       1~9
                                                                                       10~
                                                      Quantity
   P.37                                               Discount       Unit Price       20%                                                                                                                 P.37
    Precision Ball   Screws  Type  Material  Surface Treatment  E  Shipping days may differ by Quantity.                                                                                                  Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                     S45C equivalent
   P.59   C-MTWK    SUS303 equivalent  -                                                                                                                                                                  P.59
          C-MTSWK
    Support Units    for Ball Screw  ISingle pitch error…±0.02mm  IAccumulated pitch error…±0.15/300mm                                                                                                    for Ball Screw  Support Units
                                 Right-Hand Thread
                                                *When D=20·22·25
   P.81                                                       φ 15  φ 18                                                                                                                                  P.81

    Motor   Brackets  R  e tolerance  m +0.14   m  B   1  T          M      0  -0.05  E  0  -0.1  E                                                                                                       Brackets  Motor
                        0
           8   5  +0.075  0.7         Rh7  e              2D                               Qh7
                  0
   P.91    10  9.6  -0.09                                             A   15                                                                                                                              P.91
                  0
     Lead Screws  12  11.5  -0.11  1.15    F          L1        3L  T          4S                                                                                                                          Lead Screws
                  0
              14.3
           15
   P.93           Part Number  2Thread   3Shaft    F   R   B   T   Q   A  M x pitch  E  Pitch    thread                                                                                                   P.93
                                    1mm increments
                                                                                           Min.
    Lead Screw   Nuts  1Type  nominal D  length L  4S  10  8  7  26  8  11  8×1.0  6  P 2  length                                                                                                         Nuts  Lead Screw
                                    overall
                                                                                           (L1)
                                                                                           22
                             12
   P.111                     14     80~1000  2≤S≤80    10  8   29  10  12  10×1.0  8  3    22                                                                                                             P.111
    Lead Screws   Support Units  Right-Hand Thread   16  100~1200  2≤S≤95  12  12  12  12×1.0  10  4  26                                                                                                  Support Units  Lead Screws
             C-MTWK
             C-MTSWK
                             20
                                                                                           31
   P.115                     22    150~1200 2≤S≤100    15  9   34  15  14  15×1.0  12      40                                                                                                             P.115
                                                                                      5    40
                             25
    Stop Plates /    Position Indicators  QApplicable screw support unit / stop plate (sold separately)                                                                                                   Position Indicators  Stop Plates /
                                                                        Round Type
            Thread
   P.119   Nominal D  Fixed side  Square Type / Short Type  Stop Plates  Fixed side  Support side  Stop Plates                                                                                            P.119
                                  Support side
                                               C-MDWZP8
                                                            C-MRWZ8
                      C-MDWZ8
                                                                         C-MRUZ8
                                   C-MDUZ8
                                                                                     C-MRWZP8
     Actuators  12   C-MDWZ10     C-MDUZ10    C-MDWZP10     C-MRWZ10     C-MRUZ10    C-MRWZP10                                                                                                             Actuators
             14
                                                                                     C-MRWZP12
                                                                         C-MRUZ12
                                                            C-MRWZ12
             16
                                  C-MDUZ12
                     C-MDWZ12
                                              C-MDWZP12
             20
   P.131                                                                                                                                                                                                  P.131
             22      C-MDWZ15     C-MDUZ15    C-MDWZP15     C-MRWZ15     C-MRUZ15    C-MRWZP15
             25
          E  For details, please refer to P.115~.
                  Please order after selecting part number and parameters according to the selection steps 1 to 4.
          Ordering
          Example  Part Number (1Type · 2D)  -  3L  -  4S
                        C-MTWK12       -  300  -  S50
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-MTWK            Keyword  lead screw stepped               Economy series
    103
   103   104   105   106   107   108   109   110   111   112   113