Page 107 - MISUMI SINGAPORE Economy Series
P. 107

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  Alteration  Ordering  Flat Machining  -  3L  - -  4F  - -  Retaining Ring Groove - -  8S  - -  9E  - -  FE2-FW8-FY1  Lead Screws / Actuators  Ball Screws /
                                                                              (FW…etc.)
                                                        6T
                                                      -
                                                  5R
                                                           -
                                                             7Q
                         Part Number (1Type · 2D) -
                     Example
                            C-MTSRK12
                                       500
                                             F10
                                                  R8
                                                           -
                                                             Q8
                                                                  S20
                                                      -
                                                                        E5
                                                       T20
                                                                                 Wrench Flats
                                                    AR
 Rolled Ball   Screws  Alterations  FW  E(R)  (FR)  FY  R  n m e  S(F)  G(T)  AE  m e  n  E  SY  E(R)  (SR)  SW  Screws  Rolled Ball
                                                                                     SE
                             FE
                                                              F(S)
                     FE(Part E)  FR(Part R)
                                                                              SE(Part E)  SR(Part R)
 P.37        Code   FE, FR, FW, FY =    AR, AE =    AR(Part R)  AE(Part R)  m 0 +0.14  n limit  SE, SW, SY =    P.37
                                                                        Machining
                                                       R·E
                                                            e tolerance
                                                                             1mm increments
 Precision Ball   Screws  FE = Applied on Part E  AR = Applied on Part R   10  9.6  +0.075  0.7  n≥1.2  SE = Applied on Part E  Screws  Precision Ball
                    0.5mm increments
                                        0.1mm increments
                                                            4
                                                        7
                                                            5
                                                        8
                                                                             SR = Applied on Part R
                                                                 0
                                                            6
                                                        9
                                        AE = Applied on Part E
                                                                     0.9
                    FR = Applied on Part R
                                                                             E  Applicable to either E or R
                                                                0
                                                                             Ordering Code
                    E  Applicable to either E or R
                                         Ordering Code
                     Ordering Code
                                                                             ESE(SR)=0, or FE(FR)≥2
                                        AR≤S(F)-m-n
 P.59       Spec.   FR5-FW10-FY1        AE13.3          12  11.5  -0.09  1.15 n≥1.5  SE3-SW10-SY7  P.59
                                                        14
                                                                0
                                                           13.4
                                                                             E  When E(R)<15
                                        AE≤S+T-m-n
                    EFE(FR)=0, or FE(FR)≥2
                                                               -0.11
                                                        15
                                                           14.3
 Support Units    for Ball Screw  E  FY≤1.0             16  15.2             E  When 15≤E(R)≤17    for Ball Screw  Support Units
                                                                               SW≥E(R)-2
                    E3≤FW≤20
                                                                               SW≥E(R)-3
                                                                             E  3≤SY≤20
 P.81                            Coarse Tapping                     Threaded For Bearing Nut       P.81
                                  MR        ME                     M     For bearing nut M
 Motor   Brackets  Alterations  R               E                      R           Eh7  Qh7(V)     Brackets  Motor
                                  MR×2
                                        ME×2
 P.91        Code             MR(Part R)  ME(Part E)                BR            BQ               P.91
                                                                    BQ(Part Q)  BR(Part R)
 Lead Screws        MR = Applied on Part R                 BQ = Applied on Part Q  Q·R  M10×1.0     Lead Screws
                                                                                       M×Pitch
                    ME = Applied on Part E
                                                           BR = Applied on Part R
                                                                                       M8×1.0
                                                                                 8
                                                           Ordering Code  BR20
                     Ordering Code  MR10
                                                                                 10
                                                           EBQ, BR≤M×3
                          MR·ME (Selection range)
                      R·E
                      5·6
 P.93       Spec.    9·10  3 3·4                Must be more   EBQ, BR≥Pitch×3   12    M12×1.0     P.93
                                                           EBQ, BR≤F, S, T-Pitch×3
                      7·8
                                                                                 14
                                                                                       M14×1.0
 Lead Screw   Nuts   13~15 3·4·5·6·8            Other alteration                 15    M15×1.0     Nuts  Lead Screw
                          3·4·5
                                                than 1mm
                     11·12 3·4·5·6
                                                                                 17
                                                                                       M17×1.0
                          3·4·5·6·8·10
                      16
                                                Tapped hole
                                                                                 applicable
                    E  Keep the wall thickness more than 1mm.
 P.111              X  E=4 is not applicable                                    X  Q·R = 7·9·16 is not   P.111
                      Otherwise you can not choose this alternation.
 Lead Screws   Support Units    Square Chamfering                         Keyway                   Support Units  Lead Screws
 P.115     Alterations                A  3.2  W -0.1              C  KE(KR)  Q(V)  C  KQ  1.6 3.2  b1  t1  P.115
                                                                 E(R)
 Stop Plates /    Position Indicators  Code  ZE(Part E)  ZR(Part R)  KQ(Part Q)  KE(Part E)  KR(Part R) r1  Position Indicators  Stop Plates /
                                         -0.3
                                    S(F)
                                                  W
 P.119              W, A = 1mm increments  ZE=E  1mm increments  KQ, KE, KR, C = 1mm increments  Keyway Dimension  P.119
                    ZE = Applied on Part E
                                                           KQ = Applied on Part Q
                                         ZR=R
                    ZR = Applied on Part R  6~10  5~8      KE = Applied on Part E  Applicable    b1  t1
                                                                             shaft
                                                           KR = Applied on Part R
 Actuators          ZE12-W10-A8        (E·R/2)√2≤W  10~14  E  Applicable to either Q, E or R  diameter   Reference   Tolerance  Reference    Tolerance  r1  Actuators
                    E  Applicable to either E or R
                                                 8~10
                                        11~14
                                                                              Q·E·R
                     Ordering Code
                                                                                      Dimension
                                                                                   (N9)
                                                                                Dimension
                                        15~16
                                                           Ordering Code
                                                                             6·7 2 -0.004 1.2
                                                                                             0.08
                                                           E  When KQ(KE·KR)=0,
                      not available to the
                                                                            11·12 4
                                                                                      2.5
 P.131      Spec.   E  Other alterations are   E Machining may not be   KQ8-C10  8~10 3  -0.029 1.8  +0.1  ~0.16  P.131
                                         possible in some cases,
                                                            keyway R on the shaft end
                                                                                          0
                      same shaft end except   due to the relationship   side will be eliminated and   0  0.16
                      for Coarse Tapping  between E/R and W.  straight, or KQ(KE·KR)≥2  13~17 5  -0.030 3.0  ~0.25
                    E5≤A≤20                                Eb1<C≤60
                    E  W is specified by ZR=R,             ET-C-KQ≥2
                      ZE=E                                 ES(F)-C-KE(KR)≥2
                                                           EKQ(KE·KR)≥2
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  102
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   102   103   104   105   106   107   108   109   110   111   112