Page 105 - MISUMI SINGAPORE Economy Series
P. 105

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  Alteration  Ordering  Part Number (1Type · 2D) - -  3L  - -  Retaining Ring Groove  7Q  -  8C  -  9J  - -  (AQ…etc.)  Lead Screws / Actuators  Ball Screws /
                                                    -
                                                4F
                                                           6S
                                                              -
                                                      5V
                                                         -
                     Example
                                                         -
                                                           S20
                                                                Q7
                                                              -
                                                      V7
                                           300
                             C-MTSRW10
                                                    -
                                                F20
                                                                                 AQ13.3
                                                                                 Wrench Flats
                      Flat Machining
                                                                                       V(Q)
 Rolled Ball   Screws  Alterations  FY  FV V(Q)  FW  V(Q)  m e  n  F  (S)      SW    (SQ)  SY      Screws  Rolled Ball
                                                          AC(AQ)
                                                                                      SC
                          (FQ)
                                                AC(Part V)  AQ(Part Q)
                                                                              SC(Part V)  SQ(Part Q)
 P.37        Code  FV(Part V)  FQ(Part Q)  AC, AQ = 0.1mm increments  V·Q  e tolerance  m 0 +0.14  n limit  SC, SQ, SW, SY=1mm increments  P.37
                    FV, FQ, FW, FY =
                                                                        Machining
 Precision Ball   Screws  0.5mm increments  AC = Applied on Part V,    6 7 8 9  4 5 6  +0.075  0.7  n≥1.2  SQ = Applied on Part Q  Screws  Precision Ball
                                                                             SC = Applied on Part V
                    FV = Applied on Part V
                                     AQ = Applied on Part Q
                                                                             E  Applicable to either V or Q
                    FQ = Applied on Part Q
                                     Ordering Code
                                                                 0
                                                                             Ordering Code
                                     AC13.3
                                                                     0.9
                    EApplicable to either V or Q
                     Ordering Code
                                                           9.6
                                                                             ESC(SQ)=0, or SC(SQ)≥2
 P.59       Spec.   FV5-FW10-FY1     AC, AQ≤F(S)-m-n    10  11.5   0  1.15  n≥1.5  SC5-SW10-SY8    P.59
                                                               -0.09
                                                        12
                                                                             E  When Q(V)<15
 Support Units    for Ball Screw  FV(FQ)≥2              15  14.3   0         E  When 15≤Q(V)≤17    for Ball Screw  Support Units
                    EFV(FQ)=0 or
                                                           13.4
                                                        14
                                                                               SW≥Q(V)-2
                                                               -0.11
                    EFY≤1.0
                                                        16
                                                           15.2
                                                                               SW≥Q(V)-3
                                                           16.2
                                                        17
                    E3≤FW≤20
                                                                             E3≤SY≤20
 P.81                            Coarse Tapping                     Threaded For Bearing Nut       P.81
 Motor   Brackets  Alterations  V  MC    MQ     Q                         For bearing nut          Brackets  Motor
                                                                           Q(V)
                                                                              M
                                                                             BC
 P.91                             MC×2  MQ×2                                (BV)                   P.91
 Lead Screws  Code  MC = Applied on Part V                 BV = Applied on Part V  V·Q  M6×0.75     Lead Screws
                                                                    BV(Part V)  BC(Part Q)
                              MC(Part V)  MQ(Part Q)
                                                                                      M×Pitch
                                                           BC = Applied on Part Q
                    MQ = Applied on Part Q
                                                                                 6
                                                           Ordering Code  BC15
                                                                                      M8×1.0
                                                                                 8
 P.93                Ordering Code  MC10         Must be more   EBV, BC≤M×3      10   M10×1.0      P.93
                          MC·MQ (Selection range)
                      V·Q
                                                                                      M12×1.0
                                                                                 12
                                                           EBV, BC≥Pitch×3
                      6
                          3
 Lead Screw   Nuts  Spec.  14·15  3·4           Other alteration  EBV, BC≤F, S-Pitch×3  X  V, Q = 7·9·16 is not   Nuts  Lead Screw
                                                                                      M14×1.0
                                                                                 14
                      7·8
                                                 than 1mm
                                                                                      M15×1.0
                                                                                 15
                      9·10
                          3·4·5
                                                                                      M17×1.0
                                                                                 17
                      12
                          3·4·5·6
                                                Tapped hole
                          3·4·5·6·8
                          3·4·5·6·8·10
                     16·17
 P.111              E Keep the wall thickness more than 1mm. Otherwise you can not choose this alternation.  applicable  P.111
 Lead Screws   Support Units    Square Chamfering                      CKC(KV)  1.6  b1            Support Units  Lead Screws
                                                                          Keyway
                                         V(Q)
                                     -0.1
 P.115     Alterations            3.2 #W -0.3  A                             Q(V)  3.2  r1  t1     P.115
                                       F(S)
 Stop Plates /    Position Indicators  Code  ZC(Part V)  ZQ(Part Q)  KC, KV, C = 1mm increments    Position Indicators  Stop Plates /
                                                                    KV(Part V)  KC(Part Q)
                                        ZC=V
                    ZC = Applied on Part V
 P.119              W, A = 1mm increments  ZQ=Q   W        KV = Applied on Part V  Applicable    Keyway Dimension  P.119
                    ZQ = Applied on Part Q
                                                           KC = Applied on Part Q
                                                                                 b1
                                                                                        t1
                                                                            shaft
                    EApplicable to either V or Q  6·7  5 6  E  Applicable to either V or Q  diameter   Reference   Tolerance  Reference    Tolerance  r1
                                         8
                                                                             V·Q
 Actuators  Spec.   ZC10-W8-A8           10       9 10     KC8-C10         6·7  2  -0.004  1.2  0.08  Actuators
                                                                                     Dimension
                                                                               Dimension
                                                                                   (N9)
                                                           Ordering Code
                     Ordering Code
                                         9
                                                   7
                                                   8
                    E  Other alterations are not
                                                           E  When KC, KV=0,
                                         12
                                                                                 -0.029
                      shaft end except for
                                                            end side will be eliminated
                                                                                         0
 P.131                available to the same   14·15  10 11 12  keyway R on the shaft   8~10 3 4  1.8  +0.1 ~0.16  P.131
                                         16
                                                11 12 13
                                                                            12
                                                                                      2.5
                      Coarse Tapping
                                                            and straight, or KC, KV≥2
                    E5≤A≤20              17     12 13 14   Eb1<C≤60               0         0.16
                                                                                 -0.030
                    E W is specified by ZC=V,                              14~17 5    3.0   ~0.25
                      ZQ=Q                                 ES(F)-C-KC(KV)≥2
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  100
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   100   101   102   103   104   105   106   107   108   109   110