Page 111 - MISUMI SINGAPORE Economy Series
P. 111

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  Alteration  Ordering  Part Number (1Type · 2D) - 3L - 4S - 5Q - 6C - 7J - (MC·MQ…etc.)  Lead Screws / Actuators  Ball Screws /
                     Example
                                                           MC8
                           C-MTSRB16
                                    - 400 - S20 - Q12 - C10 - J5 -
                                                                        Wrench Flats
                                 Flat Machining
                                                                            Q
 Rolled Ball   Screws             FW FC    FY                           SY  SC   SW                Screws  Rolled Ball
           Alterations
                                       Q
 P.37        Code   FC, FW, FY =    FC(Part Q)             SC, SW, SY =    SC(Part Q)              P.37
                                                                              E  When Q<15
 Precision Ball   Screws  Spec.  FC = Applied on Part Q    SC = Applied on Part Q  E  When 15≤Q≤17   Screws  Precision Ball
                                                           1mm increments
                                                                               SW≥Q-2
                    0.5mm increments
                                                                               SW≥Q-3
                     Ordering Code
                                                           Ordering Code
                                                                              E3≤SY≤20
                    FC5-FW10-FY1
                                                           SC3-SW10-SY7
                    EFY≤1.0
 P.59               EFC=0 or FC≥2                          ESC=0 or SC≥2                           P.59
                    E3≤FW≤20
 Support Units    for Ball Screw     Coarse Tapping                     Threaded For Bearing Nut   for Ball Screw  Support Units
                                                                                  M
                                                                               Q
 P.81      Alterations                MC        MQ                         For bearing nut         P.81
                                  D                 Q
                                                                                 BQ
                                           MQ×2
                                      MC×2
 Motor   Brackets  Code           MC(Left End) MQ(Part Q)                    BQ(Part Q)            Brackets  Motor
                    MC = Machining on left end face  E  Right-hand thread with keyway   BQ = Applied on   Q  M x pitch
                                                                                        M6×0.75
 P.91               MQ = Applied on Part Q   (MQ) is applicable to the table   Part Q  10  M10×1.0  P.91
                                                                                   6
                                             below.
                                                                                        M8×1.0
                     Ordering Code  MQ6
                                                                                   8
                                                                   Ordering Code
 Lead Screws  Spec.  D·Q  MC·MQ (Selection range)  14·15  MQ (Selection range)  BQ20  12  M12×1.0   Lead Screws
                                             Q
                                                3
                                             9
                                                                   EBQ≤M×3
                         3
                      6
                                                                                  14
                                                                                        M14×1.0
                                             10
                                                3·4
                                                                   EBQ≥Pitch×3
                         3·4
                      7·8
                                                                                        M15×1.0
                                                                                  15
                                                3·4·5
                                             12
                                                                   EBQ≤S-Pitch×3
                         3·4·5
                     9·10
                                                3·4·5·6
                                                                                        M17×1.0
                                                                                  17
                      12
                                            16·17
                                                3·4·5·6·8
                         3·4·5·6·8
 P.93                14·15  3·4·5·6        E  For right-hand thread with         X  Q = 7·9·16 is not   P.93
                                                                                  applicable
                         3·4·5·6·8·10
                     16·17
                                             keyway, Q≤8 is not applicable.
 Lead Screw   Nuts                         E  Keep the wall thickness more                         Nuts  Lead Screw
                      25
                         3·4·5·6·8·10·12·16
                                             than 1mm. Otherwise you can
                                             not choose this alternation.
 P.111                          Square Chamfering                     Keyway Machining b1          P.111
                                        -0.1
                                                                               1.6
                                                                       C
                                                                          J
                                         -0.3
                                    A
 Lead Screws   Support Units  Alterations  S                            S    Q  3.2  r1  t1        Support Units  Lead Screws
                                        W
                                   Q
                                          3.2
 P.115       Code   W, A = 1mm increments ZQ(Part Q)  W    Eb1<L≤60       J(Keyway)                P.115
                                        ZQ=Q
 Stop Plates /    Position Indicators  ZQ = Applied on Part Q  6·7  5 6 7 8  ES-C-J≥2              Position Indicators  Stop Plates /
                                         8
                     Ordering Code
                                                           E  When J=0, keyway R will be eliminated on the shaft
                                         9
                                                            end side, or J≥2.
                    ZQ15-W10-A10
                                         10
                                                                          Keyway Dimension
                                                9·10
                                         12
                    ES≥A+2
                                                           Applicable
                                                                      b1
 P.119              E5≤A≤20             14·15  10·11·12    diameter Q Reference   Tolerance  Reference   t1  r1  P.119
                    EW is specified by ZQ=Q
                                                             shaft
                    EZQ>W                16    11·12·13      6·7  Dimension  (N9)  Dimension  Tolerance
                                               12·13·14
                                         17
 Actuators  Spec.     available to the same   (Q/2)√2≤W     8·9·10  3 4  -0.004  1.8  +0.1  ~0.16   Actuators
                    E  Other alterations are not
                                                                               1.2
                                                                    2
                                                                                         0.08
                                                                        -0.029
                                       Machining may not be
                      shaft end except for
                                                             12
                                                                               2.5
                                                                                    0
                                       possible in some cases,
                                                                         0
                                                                                         0.16
                                                            16·17
                                       between Q and W.
 P.131                Coarse Tapping.  due to the relationship   14·15·   5  -0.030  3   ~0.25     P.131
                            Must be more
                            than 1mm
                           Other alteration
                           Tapped hole
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  106
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   106   107   108   109   110   111   112   113   114   115   116