Page 114 - MISUMI SINGAPORE Economy Series
P. 114

1                   Lead Screws-Both End Double Stepped                                                                                                                                                1


    Ball Screws /    Lead Screws / Actuators  Products  Representative model: C-MTSRX16-400-F20-V8-T40-G40-Q12-S30-E8                                                                                     Lead Screws / Actuators  Ball Screws /
           New


                                                                                     Shipping
                                                       40.60
                                                                                        from
    Rolled Ball   Screws                         Volume Discount           SGD 10 days                                                                                                                    Screws  Rolled Ball


                                                                                       10~
                                                                       1~9
                                                      Quantity
   P.37                                               Discount       Unit Price       20%                                                                                                                 P.37
    Precision Ball   Screws  Type  Material  Surface Treatment  E  Shipping days may differ by Quantity.                                                                                                  Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          C-MTSRX
                  S45C equivalent
                                 -
   P.59   ISingle pitch error…±0.02mm  IAccumulated pitch error…±0.15/300mm                                                                                                                               P.59
                  SUS303 equivalent
          C-MTSTRX
    Support Units    for Ball Screw                                                                                                                                                                       for Ball Screw  Support Units
   P.81                  Right-Hand Thread                                     8Q h7                                                                                                                      P.81

    Motor   Brackets        8Q h7                 2D                                                                                                                                                      Brackets  Motor


   P.91                       5V h7  4F 7G                      6T    9S     0Eh7                                                                                                                         P.91
     Lead Screws                                    3L                                                                                                                                                     Lead Screws



                Part Number
                                                                               5V · 0E
   P.93        1Type       2D     3L  1mm increments        8Q Selection    1mm increments  Pitch                                                                                                         P.93
                                                                                           P
                                        4F · 7G · 6T · 9S
    Lead Screw   Nuts      12   80~1000   When Q, R, E≤9   7 8  8 9  10                    2                                                                                                              Nuts  Lead Screw
                                                               9
                           14
                                            2≤F≤R×5
   P.111     C-MTSRX       16   100~1200    2≤T≤Q×5     9  10  12             Q/2≤V≤Q-1    3                                                                                                              P.111
                                            2≤S≤E×5
    Lead Screws   Support Units  20  150~1200  When Q, R, E≥10   10  12  14  15            4                                                                                                              Support Units  Lead Screws
                                                                              Q/2≤E≤Q-1
             C-MTSTRX
                                            2≤F≤R×7
                                            2≤T≤Q×7
                                                                  15
                                                           12
                                                               14
                           22
                                                        10
                                            2≤S≤E×7
                           25
   P.115  EWhen combined with economy series position indicators, Q8~14 are standard dimensions. 12  14  15  16  17  5                                                                                    P.115
    Stop Plates /    Position Indicators  Ordering  Please order after selecting part number and parameters according to the selection steps 1~0. 9S  -  0E                                               Position Indicators  Stop Plates /
                                                                -
                                                            6T
                                                                  7G
                                                                            -
                                                                        8Q
                                                                      -
                                                          -
                                       -
                                                   -
                                                      5V
                                         3L
                                             -
                                               4F
                   Part Number (1Type · 2D)
          Example
   P.119                C-MTSRX16      -  400  -  F20  -  V8  -  T40  -  G40  -  Q12  -  S30  -  E8                                                                                                       P.119
     Actuators                                                                                                                                                                                             Actuators
   P.131                                                                                                                                                                                                  P.131
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-MTSRX           Keyword  lead screw stepped             MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    109                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   109   110   111   112   113   114   115   116   117   118   119