Page 987 - MISUMI SINGAPORE Economy Series
P. 987

For E-MCPF Pen Cylinder                 Part Number  Bracket  AA  BB  BC  BD  BE  BF  BG  BH  BJ
                                                   1Type  2Type  3Cylinder
                                                             I.D. (mm)
                                                               20   7  3  20  8  55  40  25  40  118
           BH  BG                          4-φAA  E-MCPF  FB   25   7 7  3 3  20  10 8  55  40  28  47  118
                                                                          23
                                                                                 75
                                                                                    55
                                                               40
                                                                                             154
                                                                                          54
                                                                                       30
 14              BF      BB  BD BC  BJ+Stroke  BC BD  EShipped in pairs                            14
                                                  ECylinder Dia. 32 Universal Cylinder Dia. 25
                 BE
 Air Cylinders / Valves / Regulators /   Shock Absorbers / O-Rings  For E-MCPI Pen Cylinder  Material:  Carbon Steel  Part Number  2Type Bracket 10  AA AB AC AD AE AF AH AK AL AP AQ AT  Shock Absorbers / O-Rings  Air Cylinders / Valves / Regulators /
                                                             3Cylinder
                                                   1Type
          10~20
                                                             I.D. (mm)
                                                                        68
                                                                   78
                                                                           -
                                                                             35
                                                                      -
                                                                               25
                                                                                       11 4.5
                                                                                  16
                                                                                            5 2
                                                                                    10
                                      AK
                                                                                            6 2.5
                                                                   90
                                                                      -
                                                               12
                                                                                       14 5.5
                                                                               32
                                                                                  20
                                                                                    13
                                                                             42
                                                                           -
                                                                        78
                                                   E-MCPI
                                                                                            8 3
                                                          FB
 Cylinders and   Accessories  AQ  AL  AC+Stroke  AL  4-φAP  AE  AH  EShipped in pairs  20  112  -  96  -  54  40  25  20 - -  17 7  10 3.5  Accessories  Cylinders and
                                                                        96 28
                                                                                  28
                                                                                            7 3.5
                                                                                       14 7
                                                                             66
                                                                   110 49
                                                                               52
                                                               32
            AT
                                                                   149 58 129 30
                                                                                       20 9
                                                                               60
                                        AF
                                                                                  33
                                                               40
                                                                             80
                              AQ
                  AA+Stroke
                                                  ECylinder Dia. 16 Universal Cylinder Dia. 12, Cylinder Dia. 25 Universal Cylinder Dia. 20
 P.951    32, 40                                                                                   P.951
 Shock   Absorber           12-φAP  AD       AH  AB                                                Absorber  Shock
 P.991       AT  AQ  AL  AC+Stroke  AL  AQ  AF                                                     P.991
                                       AE
                   AA+Stroke
 Rod End   Bearings  For E-MCPB Pen Cylinder  Material:  Carbon Steel  Part Number  Bracket  CA  BB  CC  CD  CE  CF  CG  CI  Bearings  Rod End
                                                             3Cylinder
 P.999                                             1Type  2Type  I.D. (mm)                         P.999
           2-φCG          CC  CD                  E-MCPB  FB   10 6  24  32  9 9  16.5  5 5  7 7  4.5  1.5
                                                                                             1.5
                                                                              16.5
                                                                                         4.5
                                                                       32
                                                                    24
 Floating Joint   CA    CI     CE  CF             EShipped individually  12  33  42  14  25  6  9  5.5  2.5  Floating Joint
                  BB
                                                  ECylinder Dia. 16 Universal Cylinder Dia. 12
 P.1004   For E-MCPG Pen Cylinder    Material: Carbon Steel  Part Number  Bracket                  P.1004
                                                   1Type  2Type  3Cylinder   CA  CB  CC  CD  CE  CF  CG  CH  CK
                                                             I.D. (mm)
 Silencer                                     CH  CK  E-MCPG  FB  10 6  20  28  11  3.4  6.5 10.5  1.5  19  21.5  Silencer
                                                                                   12
                                                                          13
                                                                             4.5
                                                                                       1.5
                                                                                          22
                                                                    24
                                                                                 7
                                                                       33
                                                                                             25
                             2-φCD          CC                 16   30  43  18  5.5  10  16.5  2.5  29  32.5
 P.1006                                           EShipped individually                            P.1006
                 CE CF  CG           CA           ECylinder Dia. 8 Universal Cylinder Dia. 10, Cylinder Dia. 12 Universal Cylinder Dia. 16
 Control Valves   and Accessories  Please order after selecting part number and parameters according to the selection steps 1 to 3.  and Accessories  Control Valves
                                     CB
                                     Material: Carbon Steel
          Example
 P.1007   Ordering  Part Number (1Type) - -  2Type · 3Cylinder I.D.                                P.1007
                        E-MCQ
                                           FB12
 Air Source   Handling                                                                             Handling  Air Source
 P.1015                                                                                            P.1015
 O-Rings                                                                                            O-Rings
 P.1027                                                                                            P.1027
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  982
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   982   983   984   985   986   987   988   989   990   991   992