Page 983 - MISUMI SINGAPORE Economy Series
P. 983

QExternal Dimensions Table  ERefer to the drawing for the dimensions of cylinder diameter φ4
          Cylinder I.D.    A  A1  A2    B     C      D     D0     D1    D2     D3     G     G1
            (mm)
             6      77.5   -      -     28    49.5   6.7    -     -      -     -     15.5  11.5
             10     74     87    74     28    46     9.5   22.5   5     18     13    11.5   7.5
             12     74     92    74     28    46     9.5   27.5   5     23     18    11.5   7.5
 14       Cylinder I.D.    76 I  94 J  76  K  28  L  48  P  9.5  Q  27.5  R  5  S  23  T  18  U 12  V 7.5  14
             16
 Air Cylinders / Valves / Regulators /   Shock Absorbers / O-Rings  QCylinder Theoretical Output Force Table   M  6×1.0  3.3  3.3  Unit:  Newton (N)  5.5  14  3 4 5 5  Shock Absorbers / O-Rings  Air Cylinders / Valves / Regulators /
            (mm)
             6
                                                               -
                                                 -
                    10
                                  M3
                           2.4
                                                                      12
                                                        -
             10
                                                                                    14
                                  M4
                    11
                                                               5
                                                                             7
                                        M  8×1.0
                                                                      12
                           2.2
             12
                           4
                    14
                                                        6.6
                                                                      15
                                        M10×1.0
                                                                             8
                                                 5
                                                                                    17
                                                               8
                                  M5
             16
                           4
                                                                      18
                                                                             8
                                                        6.6
                                                                                    20
                    14
                                  M5
                                        M10×1.0
                                                 5
                                                               8
 Cylinders and   Accessories  Cylinder I.D.   Operating  Compression   0.1  0.2  0.3  Air pressure (MPa) 14.1  17.0  19.8  Accessories  Cylinders and
            (mm)
                        area (mm 2 )
                   Type
                                                         0.5
                                                   0.4
                                                               0.6
                                                                      0.7
                                                          6.3
                                             3.8
                                                                      8.8
                                                   5.0
                                                                7.5
                                       2.5
                                1.3
                          12.6
                   Push
             4
                    Pull
                                       1.9
                                                                      6.6
                                                                5.7
                                0.9
                                                   3.8
                                                          4.7
                          9.4
                                             2.8
                   Push
                                                   11.3
                                2.8
                                       5.7
                          28.3
                                             8.5
             6
                                                   8.5
                    Pull
                          21.2
                                2.1
                                             6.4
                                       4.2
                                                                     55.0
                                                         39.3
                                                               47.1
                          78.5
                                7.9
 P.951       10    Push  113.0  11.3  15.7  23.6   31.4  10.6  12.7  14.8                          P.951
                                                         33.0
                                            19.8
                                                   26.4
                    Pull
                                6.6
                          65.9
                                      13.2
                                                               39.6
                                                                     46.2
                                                         56.5
                                                               67.8
                                                   45.2
                   Push
                                            33.9
                                                                     79.1
                                      22.6
                                                                     65.4
                                                               56.0
                                                         46.7
                    Pull
                          93.4
                                9.3
 Shock   Absorber  12  Push  201.0  20.1  18.7  28.0  37.4  100.5  120.6  140.7                    Absorber  Shock
                                                   80.4
                                      40.2
                                            60.3
             16
                         181.3
                                                              108.8
                                                                     126.9
                    Pull
                                                         90.7
                                      36.3
                                                   72.5
                                18.1
                                            54.4
          Q Cylinder Specifications
 P.991           Cylinder I.D. (mm)        4                  6~16                                 P.991
          Operating Type                          Double Acting
 Rod End   Bearings  Fluid Used        0.2~0.7 (28~100)  1.2(175)  0.15~0.7 (22~100)               Bearings  Rod End
                                          Air (filtered through the filter screen of 40 μm)
          Operating Pressure Range Mpa(psi)
          Guaranteed Pressure Resistance Mpa(psi)
          Operating Speed Range mm/s
 P.999    Operating Temperature °C        30~500    -20~70   50~800                                P.999
          Cushion Mechanism             Without Cushion    Anti-collision pad
 Floating Joint  QMagnetic Switch Specification  Electronic Sensor  PNP 3-Wire Type  Reed Sensor    Floating Joint
           Item
           Type
                              2-Wire Type
                                        NPN 3-Wire Type
                                                                2-Wire Type
                              10V~28V DC
                                               5V~30V DC
 P.1004    Voltage            2.5mA~100mA     30/200mA Max.    5V~240V AC/DC                       P.1004
           Max. Switching Current
                                                                  100mA
           Max. Contact Capacity  2.8W Max.     6W Max.          10W Max.
 Silencer  Internal Consumption Current  Power polarity reverse protection, surge absorption protection  - - -  Silencer
                                                5mA Max.
                               3mA Max.
                                               0.01mA Max.
                              0.05mA Max.
           Leakage Current
           Protection Circuit
           Operating Temperature               -10°C~70°C
 P.1006    Protection Rating                   General IP64                                        P.1006
 Control Valves   and Accessories                                                                  and Accessories  Control Valves
 P.1007                                                                                            P.1007
 Air Source   Handling                                                                             Handling  Air Source
 P.1015                                                                                            P.1015
 O-Rings                                                                                            O-Rings
 P.1027                                                                                            P.1027
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  978
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   978   979   980   981   982   983   984   985   986   987   988