Page 984 - MISUMI SINGAPORE Economy Series
P. 984

Small Bore Pen Cylinders, MCPE Series


           New                                   Representative model: E-MCPE6-5-TM
          Products
                                                  Save Up to
                                                  vs Standard Type  75%              Shipping
                                                                                        from
   14                                                   6.50               SGD 5 days                                                                                                                     14
    Air Cylinders / Valves / Regulators /   Shock Absorbers / O-Rings  Volume Discount  Unit Price  30%                                                                                                   Shock Absorbers / O-Rings  Air Cylinders / Valves / Regulators /

                                                                                       30~
                                                                       1~29
                                                      Quantity
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
    Cylinders and   Accessories        E FA        GA         M5×0.8                                                                                                                                      Accessories  Cylinders and




   P.951                                                                                                                                                                                                  P.951
                                     φD                          φN  M  φD
    Shock   Absorber         F             EA      MA     NA              AB                                                                                                                              Absorber  Shock

                            MB             AB        AC                 Threadless Type
   P.991                    G                     A                                                                                                                                                       P.991
                                                                         Material:  Cylinder Block Material Copper
                                                                         Surface Treatment: Electroless Nickel Plating
    Rod End   Bearings  1Type  2Cylinder   3Stroke (mm)  4Piston    QCylinder Specifications  6~8  12~16                                                                                                  Bearings  Rod End
               Part Number
                                                           I.D. (mm)
                                             Rod End
                                                                               Single Acting
                                                      Fluid Used
   P.999              I.D. (mm)              TM(Male   Operating Type  Air (filtered through the filter screen of 40 μm)                                                                                  P.999
                         6
                                                      Operating Pressure Range Mpa(psi)
                                                                                     0.15~1 (22~145)
                                                                       0.2~0.7 (28~100)
     Floating Joint  E-MCPE  10  5    10    15  TN(Threadless)  Operating Temperature °C  Anti-collision pad                                                                                               Floating Joint
                         8
                                                      Guaranteed Pressure Resistance Mpa(psi)
                                                                                1.2(175)
                                                                                 -20~70
                                              Thread)
                                                      Operating Speed Range mm/s
                                                                                30~500
                         12
                                                      Cushion Mechanism
   P.1004                16                                                                                                                                                                               P.1004
          Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 4.
                   Part Number (1Type · 2Cylinder I.D.)
                                                         4Piston Rod End
                                              - 3Stroke -
     Silencer               E-MCPE6           -   5    -      TM                                                                                                                                           Silencer
          Example
          Cylinder
          I.D. (mm)  A      AB      AC          MA      D     E   EA  F  FA  G  GA  M  MB  N  NA
                        15
                                    10
                                             5
                                 5
                                        15
                                                    15
                                                10
                 5
   P.1006  ###  30.5  37.5  44.5  9  21.5  28.5  35.5  15.5  22.5  29.5  3  M3×0.5  7  5.5  2.4  14  4  M10×1.0  9  8.5  6                                                                                P.1006
                    10
            6
    Control Valves   and Accessories  10  34.5  41.5  48.5  12  22.5  29.5  36.5  16.5  23.5  30.5  4 5 6 6  M4×0.7  10  7 7 8 8  3 3 3 3  17  4 4 5 5  M12×1.0  11  10  6 6 6 7                          and Accessories  Control Valves
            8
                                                                                M16×1.5
                                23
                 35
                                    30
                                            17
                                                                                           12
                                                24
                                        37
                                                    31
                                                                                       14
                                                                          19
                                                                  10
                            12
                                                            M4×0.7
                        49
                    42
            12
                                                                                           15
                                                                                       16
                                                                  10
                                            19.5
                                                    31.5
                        49.5
                                    31.5
                37.5
                                                                          24
                                                            M5×0.8
                                25.5
                                                                                M18×1.5
                                                25.5
                                        37.5
                            12
                    43.5
            16
                                                                                           19
                                                            M5×0.8
                                                                          27
                                                                  12
                                                                                       20
                                                    31.5
                                                                                M22×1.5
                40.5
                            14
                                    32.5
                        52.5
                    46.5
                                            19.5
                                                25.5
                                26.5
                                        38.5
   P.1007  QCylinder Theoretical Output Force Table                                                                                                                                                       P.1007
          Cylinder  Operating  Compression area   0.2  0.3  Air pressure (MPa)  0.6  0.7
    Air Source   Handling  6  Push  28.3  1.8  4.6  14.8  10.3  13.1  15.9                                                                                                                                Handling  Air Source
          I.D. (mm)
                  Type
                        (mm 2 )
                                                 0.5
                                           0.4
                                           7.4
                  Pull
                        21.2
                                           1.6
                                     9.8
                  Push
                               4.8
                                                 19.9
                        50.3
                                                             29.9
                                                       24.9
            8
                                           2.7
                  Pull
                        78.5
   P.1015   10    Push  37.7   9.4  17.3   25.1  33.0  40.8  48.7                                                                                                                                         P.1015
                                           2.8
                        58.9
                  Pull
            12    Push  113.0  13.3  24.6  35.9  47.2  58.5  69.8
                        84.7
     O-Rings  16  Push  201.0  29.4  49.5  69.6  89.7  109.8  129.9                                                                                                                                        O-Rings
                                           3.45
                  Pull
                  Pull
                                           4.8
                        172.7
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
   P.1027  on website  By                    By                                     MISUMI                                                                                                                P.1027
                    Type  E-MCPE            Keyword  pen cylinder
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    979                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   979   980   981   982   983   984   985   986   987   988   989