Page 981 - MISUMI SINGAPORE Economy Series
P. 981

QWithout Air Cushion E-MCPIS
          Cylinder I.D.    A                          AE
            (mm)                        AC   AD                AF   B     C    D    DA     E
          End Type  BB  BU   BR   BA              BB   BU/BR/BA
            10    86    74    -    -    46   11.5  9.5   9.5   64   15    8    4    16    M4×0.7
            12    105   88    -    -    50   12.5  10.5  10.5  75   18    12   6    21    M6×1.0
 14         16    111  114.5  106  111  56   12.5  10.5  10.5  104.5  20  12   10 6 8  21  M10×1.25  14
                                                               82
                             94
                                                                                          M6×1.0
                        94
            20
                                                                          16
                  126
                                                                                    24
                                                                    25
                       106
                                                              95.5
                                  126
                                        62
                                                  14.5
                                             14.5
                                                                                          M8×1.25
                                                        14.5
 Air Cylinders / Valves / Regulators /   Shock Absorbers / O-Rings  Cylinder I.D.    10.5  125  F 7  126  FA  140  17  - -  16.5  - -  H -  16.5 K 4  - -  KA  34.5 M12×1.25  MB  M5×0.8  M10×1.25  Shock Absorbers / O-Rings  Air Cylinders / Valves / Regulators /
            25
                                  137
                                                                                    28
                                                                          16
                  137
                                             16
                                        65
                                                         16
                                                   16
                             115
                                                                    30
            32
                                                                                    28
                   -
                                                                          -
                                                                               12
            40
                                                         22
                                                                          -
                   -
                                                                                         M12×1.25
                       158
                                  174
                                             22
                                                                                    34
                                                                               16
                                                                    42.5
                             158
            (mm)
                                       G
                                                                        M
                   EA
                                             GA
                                                                                            R
                                                                                     P
          End Type
            10
                                              6
                                                                                            17
                                                                 10
                                 3
                                                                               12
                                                    5
                                                                                            20
 Cylinders and   Accessories  12  14.5  10  5 5 6 6 6  22  6 6 7 7 7  10  6 6 8 8 -  14 -  M16×1.5  17  M5×0.8  33.5  Accessories  Cylinders and
            16
                                                                                    M5×0.8
                   14.5
                          10
                                       22
                                                    5
                                                                                            22
                                                                               17
                                                                      M16×1.5
                                                                 13
            20
                                                                                            29
                                       29
                                                                                     G1/8
                          12
                                                    6
                                                                 11
                   18
                                                                      M22×1.5
                                                                               20
            25
                          17
                                                                      M22×1.5
                                                                                     G1/8
                   20
                                                                 11
                                                    8
                                       29
                                                                               22
            32
                                                                                           37.5
                                                                      M30×1.5
                                                                                     G1/8
                          17
                                       36
                                                                               14
                   18.5
 P.951      40     22.5   17     7     46     8     14     -      -   M38×1.5  16    G1/4  46.5    P.951
          QWith Air Cushion E-MCPICS Cylinder I.D.φ16-φ25
          Cylinder I.D.
 Shock   Absorber  End Type  BB/BA  A  BU  AC  AD  BB/BA  AE  BU  AF  B  C  D   DA    E     EA     Absorber  Shock
            (mm)
            16
                                                       82
                                                 12
                                           12
                         94
                                                                                     M6×1.0
            20    111    106   56    12.5  14.5  14.5  95.5  20     12    6 8   21  M8×1.25  14.5
                                                                    16
                                                                                24
                                                                                            18
                                     14.5
                                                             25
                               62
                  126
            25
 P.991    Cylinder I.D.    137  113.5  65  16  16  14.5  104.5  30  16    10    28  M10×1.25  20   P.991
 Rod End   Bearings  (mm)  10  FA  22    GA     H 5 6   K 6 8  KA   M16×1.5  MB    M5×0.8  22      Bearings  Rod End
                                                                                            R
                                                                                    P
                    F
                                                                      M
                                  G
            16
                                                               13
                           5
                                         6
                                                                             17
            20
                                                                                    G1/8
                                                                    M22×1.5
                                                                             20
                                                               11
                                                                                           29
                                         7
                   12
                                  29
                           6
            25
                                  29
                                         7
                           6
                   17
 P.999    QWith Air Cushion E-MCPICS Cylinder I.D.φ32-φ40  8  8  11  M22×1.5  22    G1/8   33.5    P.999
 Floating Joint  End Type  BU  A  BA  AC  16.5  14.5 AE 16.5  34.5  12  DA  M10×1.25  18.5  17  FA  36  GA  10  M30×1.5  MB  G1/8  37.5  Floating Joint
          Cylinder I.D.
           (mm)
                                                                                             R
                                                                            H
                                           D
                                                                    G
                                                                                         P
                                                                                M
                                                       EA
                                                            F
                             AD
                                        B
                                                   E
                                    BA
                                BU
            32
                                              28
                          68
                                                                        7
                 124
                                                                                     14
                                                                6
                     140
 P.1004     40   157.5  174  89  22  21.5  22  42.5  16  34  M12×1.25  22.5  17  7  46  8  14  M38×1.5  16  G1/4  46.5  P.1004
          QCylinder Theoretical Output Force Table   Air pressure (MPa)  Unit:  Newton (N)
          Cylinder I.D.   Operating   Compression area
 Silencer  (mm)   Type  (mm 2 )  0.1  15.7  23.6  31.4  0.5   47.1  55.0                            Silencer
                                                 0.4
                                                              0.6
                                                                    0.7
                                     0.2
                                           0.3
                                                       39.3
                  Push
                               7.9
                        78.5
            10
                                     13.2
                                                       33.0
                        65.9
                                                                    46.1
                                                              39.5
                  Pull
                                           19.8
                               6.6
                                                 26.4
            12    Push  113.0  11.3  22.6  33.9  45.2  56.5   67.8  79.1
                               8.5
                                                       42.4
                  Pull
                                                              50.9
                        84.8
                                                                    59.4
 P.1006     16    Push  201.0  20.1  17.0  25.4  33.9  100.5  120.6  140.7                         P.1006
                                                 80.4
                                           60.3
                                     40.2
 Control Valves   and Accessories  20  Push  314.0  31.4  62.8  147.2  125.6  157.0  188.4  219.8  and Accessories  Control Valves
                  Pull
                                                 69.1
                                                             103.6
                                                                   120.9
                                           51.8
                        172.7
                              17.3
                                     34.5
                                                       86.4
                                           94.2
                                           79.1
                                                                   184.6
                                     52.8
                                                             158.3
                                                105.5
                              26.4
                  Pull
                                                       131.9
                        263.8
                                     98.1
                        490.6
                                                             294.4
                                                       245.3
                  Push
                                                196.3
                                                                   343.4
                              49.1
            25
                  Pull
                                                             247.3
                        412.1
                                     82.4
                                                                   288.5
                              41.2
                                          123.6
                                                164.9
                                                       206.1
                              80.4
                        803.8
 P.1007     32    Push  1256.0  125.6  160.8  241.2  321.5  401.9  482.3  562.7                    P.1007
                                                             414.5
                  Pull
                                                276.3
                                          207.2
                              69.1
                                    138.2
                                                       345.4
                        690.8
                                                                   483.6
                                          376.8
                                                502.4
                  Push
                                                                   879.2
                                    251.2
                                                       628.0
                                                             753.6
            40
 Air Source   Handling  Q Cylinder Specifications  10~40  QMagnetic Switch Specification  Reed Sensor  Handling  Air Source
                                                422.0
                              105.5
                                          316.5
                                                                   738.5
                       1055.0
                                                       527.5
                                    211.0
                                                             633.0
                  Pull
                                                                    Electronic Sensor
                                                 Item
              Cylinder I.D. (mm)
                                  Double Acting
                                                            2-Wire Type
                                                                                        2-Wire Type
 P.1015   Operating Type   Air (filtered through the filter screen of 40 μm)  Type  10V~28V DC  NPN 3-Wire Type PNP 3-Wire Type  5V~240V AC/DC  P.1015
          Fluid Used
                                                 Voltage
                                                                          5V~30V DC
          Operating Pressure Range Mpa(psi)  0.15~1 (14~145)  Max. Switching Current 2.5mA~100mA  30/200mA Max.  10W Max.
                                                                                         100mA
                                                                           6W Max.
          Guaranteed Pressure Resistance Mpa(psi)
                                   1.5(215)
                                                 Max. Contact Capacity
                                                             2.8W Max.
 O-Rings  Operating Temperature °C  30~800  +1.5  Internal Consumption Current  0.05mA Max.  0.01mA Max.  - -  O-Rings
                                    -20~70
                                                             3mA Max.
                                                                           5mA Max.
          Operating Speed Range mm/s
                                                 Leakage Current
                                    +1.0
                                                 Operating Temperature
                                 Anti-collision pad
          Cushion Mechanism
                                                                          -10°C~70°C
 P.1027   Stroke Tolerance Range  0~150 0  >0~150 0   Protection Circuit Power polarity reverse protection, surge absorption protection  -  P.1027
                                                 Protection Rating        General IP64
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  976
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   976   977   978   979   980   981   982   983   984   985   986