Page 986 - MISUMI SINGAPORE Economy Series
P. 986

Cylinder Support Brackets for Foot Mount


           New                                   Representative model: E-MCQ-FB12
          Products
                                                  Save Up to
                                                  vs Standard Type  78%              Shipping
                                                                                        from
   14                                                   5.90               SGD 5 days                                                                                                                     14
    Air Cylinders / Valves / Regulators /   Shock Absorbers / O-Rings  Volume Discount  Unit Price  30%                                                                                                   Shock Absorbers / O-Rings  Air Cylinders / Valves / Regulators /

                                                      Quantity
                                                                       4~29
                                                                                       30~
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
    Cylinders and   Accessories  For E-MCQ Compact Cylinder 4-φN  Part Number  2Type Bracket 12  15.5  4.5  8 8 X  LD  LH  LT  LX  29.5  LZ                                                               Accessories  Cylinders and
                                                                    M
                                                                                          LY
                                                                       N
                                                             3Cylinder
                         M
                                                   1Type
          12~25
                                                             I.D. (mm)
                                                                             4.5 17
                                                                                       34
                                                                                    1.5
                                                                                              44
                    M
                                                               16
                                                                   20
                                                                       4.5
                                                                             4.5 19
                                                                                          33.5
                                                                                       38
                                                                                    2
                                                                                              48
   P.951        LY  LH  LT     4-φLD                           20  25.5  6.5  9.7  6.5 24  3 3  48  42  62                                                                                                P.951
                                                                   28
                                                                                          46
                                                                                       52
                                                                       6.5 11.2
                                                                                              66
                                                               25
                                                                             6.5 26
                         LX          X    X        E-MCQ  FB   32  34  6.5 11.7  6.5 13  3  57  20  71
                         LZ
                                                                                              78
    Shock   Absorber  32~100                                   40  40  11 6.5 11.7  6.5 12.5  3 3 3.5  64  20  113                                                                                        Absorber  Shock
                                                               50
                                                                       8.5 12.2
                                                                                          22
                                                                                              95
                                                                             8.5 14
                                                                                       79
                                                                   50
                                                                         16.2 10.5 16.5
                                                               63
                                                                                          26.5
                                                                   60
                                                                                       95
                                                               80
                                                                                    6
                                                                                24
                                                                   94
                                                                             13
                                                                      14
                                                                         23
                                                                                       137
                                                                                          36
                                                                                             162
   P.991                      2-φN                             100  77  13  18.5 13  20.5  4.5  118  32  140                                                                                              P.991
                 LY  LH         4-φLD             EShipped in pairs
    Rod End   Bearings  LT  LX       Material:  Carbon Steel                                                                                                                                              Bearings  Rod End
                         M
                                            X
                                     X
                         LZ
   P.999  For E-MCC Standard Cylinder             Part Number  Bracket  AA  AC  AD  AE  AF  AG  AH  AP  AT                                                                                                P.999
                                                             3Cylinder
                                                   1Type  2Type  I.D. (mm)
     Floating Joint  4-φAP                    AT  AH  E-MCC  FB  32  153  134  14.5  50  33  20.5 28  12 9  3 3 3                                                                                          Floating Joint
                                                                          9.5
                                                                                 36
                                                                              57
                                                                                   23.5 30
                                                                      140
                                                                   169
                                                               40
                                                                      149
                                                                                 47
                                                                                      36.5
                                                               50
                                                                          12
                                                                   173
                                                                                   28
                                                                              68
                                                                                          12
                                                                                       49
                                                                              97
                                                                   199
                                                                                          14
                                                               80
                                                                          16
                                                                      167
                                                                                 70
                                                                                   30
   P.1004    AF     AD  AG   AC+Stroke   AG AD                 63  184  158  13  80  56  31  41  12  3 4                                                                                                  P.1004
             AE
                             AA+Stroke            EShipped in pairs  100  209  173  18  112  84  30  57  14  4
     Silencer  For E-MCE Standard Cylinder  Material: Carbon Steel  Part Number  Bracket                                                                                                                   Silencer
                                                   1Type  2Type  3Cylinder   AA  AC  AD  AE  AF  AG  AH  AP  AT
                                                             I.D. (mm)
   P.1006                                                      32  158  142  8 9  47  32  24  32  7 9  3 3                                                                                                P.1006
                                                                             53
                                                                                       36
                                                                   179
                                                                                    28
                                                               40
                                                                      161
                                                                                36
    Control Valves   and Accessories  AF  4-φAP  AG  AC+Stroke  AG  AD AT  AH  E-MCE  FB  50  190  170  10  65  45  32  45  12.5  3 3 4                                                                   and Accessories  Control Valves
                                                                                          9
                                                                                    32
                                                                   209
                                                                                50
                                                                          12
                                                                      185
                                                                                       50
                                                                                          9
                                                               63
                                                                             75
                   AD
                                                                                63
                                                                      210
                                                                                       63
                                                                          19
                                                               80
                                                                                    41
                                                                             95
                                                                   248
             AE
   P.1007                     AA+Stroke           EShipped in pairs  100  266  220  23  115  75  41  71  14.5  4                                                                                          P.1007
    Air Source   Handling  For E-MCPA/E-MCPAL Pen Cylinder  Material: Carbon Steel  Part Number  2Type Bracket  AA  AB  AC  AE  AF  AL  AQ  AP  AT  AH                                                    Handling  Air Source
                                                             3Cylinder
                                                   1Type
                                                               16
   P.1015                          4-φAP                     I.D. (mm)  98  25  86  44  32  13  6  5.5  3  20                                                                                             P.1015
                                              AT  AH           20  122  25  106  54  40  15  8 8  6.5  3 4  25
                                                                      19
                                                                         126
                                                                   142
                                                                                              32
                                                               32
                                                                                  25
                                                                                        7
                                                                               45
                                                                            59
                               AL
               AL
           AQ
                                         AF
     O-Rings  AB     AC+Stroke     AQ    AE       E-MCPA  FB   40  142  21  126  64  50  25  12 11 7  4 4.5  36                                                                                            O-Rings
                                                                                     8
                                                                                              40
                                                                         151
                                                                            86
                                                                      24
                                                               50
                                                                   175
                                                                                  28
                                                                               66
                     AA+Stroke
                                                               63
                                                                                           4.5
                                                                                              45
                                                                                     13 11
                                                                               82
                                                                         157 106
                                                                      21
                                                                                  31
                                                                   183
   P.1027                            Material: Carbon Steel  EShipped in pairs                                                                                                                            P.1027
                                                  ECylinder Dia. 25 Universal Cylinder Dia. 20
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  E-MCQ-FB          Keyword  cylinder support                 Economy series
    981
   981   982   983   984   985   986   987   988   989   990   991