Page 989 - MISUMI SINGAPORE Economy Series
P. 989

For E-MCPA/E-MCPAL Pen Cylinder         Part Number  Bracket  BB  BC  BD  BE  BF  BP
                                                             3Cylinder
                            16~20       32·40      1Type  2Type  I.D. (mm)
                                         BC                    16   3    26    -   52   40  5.5
                             BC  2-φBP   BD  4-φBP             20   4    38    -   64   50  6.5
                                                  E-MCPA  FR   32   4    47   33   72   58  6.5
 14           BB                 BF  BE      BF  BE  ECylinder Dia. 25 Universal Cylinder Dia. 20, Cylinder Dia. 63 Universal Cylinder Dia. 50  14
                                                                                   84
                                                                                            6.5
                                                                              36
                                                               40
                                                                         50
                                                                                        70
                                                                    4
                                                               50
                                                                         65
                                                                    4.5
                                                                                   104
                                                                                        86
                                                                                             9
                                                                              47
 Air Cylinders / Valves / Regulators /   Shock Absorbers / O-Rings  For E-MCPF Pen Cylinder BC  BF Material: Carbon Steel  Part Number  2Type Bracket 20  AA  BB  BC  DD  BF  BG  Shock Absorbers / O-Rings  Air Cylinders / Valves / Regulators /
                                                             3Cylinder
                                                   1Type
          20~25
                  2-φDD
                                                             I.D. (mm)
                                                                                        4
                                                                         75
                                                                              34
                                                                                             -
                                                                    60
                                                                                   7
                                                  E-MCPF
                                                                                             -
                                                                                        4
                                                          FR
                                                                                   7
                                                               25
                                                                    60
                                                                              40
                                                                         75
                                                                    66
                                                               40
 Cylinders and   Accessories  40  4-φDD           ECylinder Dia. 32 Universal Cylinder Dia. 25  82  52  7  5  36  Accessories  Cylinders and
                    AA
                    BB
 P.951                                                                                             P.951
                           BG  BC
 Shock   Absorber   AA              Material: Carbon Steel                                         Absorber  Shock
                    BB
          For E-MCPI Pen Cylinder                 Part Number  Bracket
 P.991                                             1Type  2Type  3Cylinder   B  C  BB  BC  BE  BF  BP  F  P.991
                   BB          2-φBP                         I.D. (mm)  28  46  2  22  40  30  4.5  12
                                                               10
 Rod End   Bearings                         BC     E-MCPI  FR  12   38  50  3 3.5  26  52  40  5.5  17  Bearings  Rod End
                                                                    44
                                                                                             20
                                                                                          7
                                                                                  64
                                                                               38
                                                                       62
                                                               20
                                                                                      50
                 B  F  C+Stroke       BF          ECylinder Dia. 16 Universal Cylinder Dia. 12, Cylinder Dia. 25 Universal Cylinder Dia. 20
                                      BE
 P.999                              Material: Carbon Steel                                         P.999
 Floating Joint  For E-MCPB Pen Cylinder          Part Number  2Type Bracket  CA  BB  CC  CD  CE  CF  Floating Joint
                                                             3Cylinder
                                                   1Type
                                                             I.D. (mm)
           φCF
                  2-φCE
                                                                                        4.5
                                                                                   1.5
                                                                              14
                                                                         32
                                                                    24
                                                                                             8.3
 P.1004                                           E-MCPB  FR   10 6  24  32   14   1.5  4.5  6.3   P.1004
                       CC                         ECylinder Dia. 16 Universal Cylinder Dia. 12  42  20  2.5  5.5  10.3
                                                                    33
                                                               12
 Silencer      CA             CD    Material: Carbon Steel                                          Silencer
               BB
                                                  Part Number  Bracket
 P.1006   For E-MCPG Pen Cylinder                  1Type  2Type  3Cylinder   CA  CB  CC  CD  CE  CF  P.1006
                                                             I.D. (mm)
 Control Valves   and Accessories  CF  CC    2-φCD  E-MCPG  FR  10 6  24  32  16   3.4  1.5  18.5  and Accessories  Control Valves
                                                                         37
                                                                                   4.5
                                                                    28
                                                                                            21
                                                                                        1.5
                                                                              18
                                                                    36
                                                                              22
                                                                                        2.5
                                                                                   5.5
                                                                         49
                                                                                            25.5
                                                               16
                                     CA
 P.1007          CE                 Material: Carbon Steel  ECylinder Dia. 8 Universal Cylinder Dia. 10, Cylinder Dia. 12 Universal Cylinder Dia. 16  P.1007
                                     CB
 Air Source   Handling  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.  Handling  Air Source
                   Part Number (1Type) - 2Type · 3Cylinder I.D.
          Example
 P.1015                 E-MCQ     -       FR12                                                     P.1015
 O-Rings                                                                                            O-Rings
 P.1027                                                                                            P.1027
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  984
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   984   985   986   987   988   989   990   991   992   993   994