Page 994 - MISUMI SINGAPORE Economy Series
P. 994

Clevis Brackets for Cylinder


           New                                   Representative model: E-MCPA-PB32
          Products

                                                                                     Shipping
                                                                                        from
   14                                                   3.90               SGD 10 days                                                                                                                    14
    Air Cylinders / Valves / Regulators /   Shock Absorbers / O-Rings  Volume Discount  Unit Price  50~99  100~                                                                                           Shock Absorbers / O-Rings  Air Cylinders / Valves / Regulators /

                                                                    4~49
                                                      Quantity
                                                                               15%
                                                                                         30%
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
    Cylinders and   Accessories  For E-MCPA/E-MCPAL Pen Cylinder  Q  Part Number  2Type Bracket 16  CA CB CD CE CF CH CT CP CQ  16  12 9  12                                                              Accessories  Cylinders and
                                                                                         D
                                                                                            S
                                                                                              Q
                                                             3Cylinder
                                                   1Type
          16
                             S
                                                             I.D. (mm)
                               D
                      CB+Stroke
                                                                           -
                                                                     107 23
                                                                    -
                                                                             12
                                                                                    5.5 16
                                                                               20 2
                                                                                              16
                                                                   51 128 48
                                                                                       21
                                                                               32 2.5 7
                                                                                         21
                                                               20
                                                                          67
                                                                             32
   P.951                           2-φCP  CT  CH  E-MCPA  PB   32  51 135 52  67  36  36 3  7 7  22  22  15  16                                                                                           P.951
                                                                          71
                                                                                           15
                                                                                              20
                                                                                         26
                                                                                       26
                                                                   55 137 56
                                                                             40
                                                                               40 3
                                                               40
                              CF
                              CD        CQ        ECylinder Dia. 25 Universal Cylinder Dia. 20, Cylinder Dia. 50, 60 Universal Cylinder Dia. 40
                      CB+Stroke
          20~40
    Shock   Absorber  CB+Stroke  D D   CQ CA                                                                                                                                                              Absorber  Shock
                                         Q
                            S
                                   4-φCP  Q  CT  CH
   P.991                      CF         CE  4-φCP                                                                                                                                                        P.991
                              CD   CH    CQ  CT
    Rod End   Bearings      CF       Material: Carbon Steel                                                                                                                                               Bearings  Rod End
                                       CA
                                       CE
                            CD
                                          BC
   P.999  For E-MCPF Pen Cylinder         BG1     Part Number  Bracket  AA BB BC BD BE BF BG BG1 BH BK BJ BL BM                                                                                           P.999
                                                             3Cylinder
                             BG  BL                1Type  2Type  I.D. (mm)
     Floating Joint    2-φBJ          BF  φBH  BE  ECylinder Dia. 25 Universal Cylinder Dia. 20, Cylinder Dia. 40 Universal Cylinder Dia. 32                                                               Floating Joint
                                                               20
                                                                                      8
                                                                   59 30 32 18.1 30 40 12 12.1
                                                                                        3 6.8 37 15
                                                  E-MCPF
                                                          PB
                                                                                            50 15
                                                               32
                                                                   75 40 44 28.1 40 53 15 20.1 10
                                                                                         9
                                                                                        4
   P.1004                   BM  BB   BK   BD                                                                                                                                                              P.1004
                               AA
                                     Material: Carbon Steel
     Silencer  For E-MCPI Pen Cylinder            Part Number  2Type Bracket  D  Q  CA CB CD CE CF CH CP CQ CT                                                                                             Silencer
                                                             3Cylinder
          10~20
                                                   1Type
                                                             I.D. (mm)
                     CB+Stroke
                                        Q
                                        CA
                     CB+Stroke  D D     CA                     10  11  8.1 16.4  76 20  -  12.5 24  4.5 12.1 2
   P.1006                          2-φCP  Q  CT  CH  E-MCPI  PB  12  13 12.1 26  115 32  - -  15  27  5.5 16.1 2                                                                                          P.1006
                                                                           91 25
    Control Valves   and Accessories  32, 40  CB+Stroke  CF  2-φCP  CQ CA CT  CH  ECylinder Dia. 16 Universal Cylinder Dia. 12, Cylinder Dia. 25 Universal Cylinder Dia. 20                               and Accessories  Control Valves
                                                                   16 16.1 35
                                                                                           21.1 2.5
                                                                                   20
                                                                                        7
                                                                                      30
                                                               20
                                                                                20 24
                                                               32
                                                                                           44.6 3
                                                                                        7
                                                                                      35
                                                                   20 34.6 53.6 117 41
                              CD
                              CF
                                                                                      40
                                                                                28 30
                                                               40
                                                                                           54.6 3
                                                                   27 42.6 65.6 146 52
                                                                                        9
                                        CQ
                               D
                              CD
                                         Q
                     CB+Stroke
                               D
                                         CA
   P.1007                          4-φCP  Q  CT  CH  CH                                                                                                                                                   P.1007
                                   4-φCP
                                            CT
    Air Source   Handling     CF     Material: Carbon Steel                                                                                                                                               Handling  Air Source
                                         CE
                              CD
                                         CQ
                              CF
                                         CE
                              CD
                                         CQ
   P.1015                                                                                                                                                                                                 P.1015
          Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.
                   Part Number (1Type) -
                                    2Type · 3Cylinder I.D.
          Example
     O-Rings           E-MCPA     -        PB32                                                                                                                                                            O-Rings
          How to search
           on website  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand
   P.1027                                                                           MISUMI                                                                                                                P.1027
                    Type  E-MCPA-PB         Keyword  clevis                           Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    989                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   989   990   991   992   993   994   995   996   997   998   999