Page 998 - MISUMI SINGAPORE Economy Series
P. 998
Shock Absorbers, Adjustable Damping
New Representative model: C-AD1412
Specs
Save Up to
vs Standard Type 38% Shipping
from
14 23.12 SGD 1 day
Air Cylinders / Valves / Regulators / Shock Absorbers / O-Rings Volume Discount Unit Price 30%
10~
1~9
Quantity
Discount
E Shipping days may differ by Quantity.
E Quantity of volume discount above is for representative Part No. It may differ by the Part.
Material
Cylinders and Accessories Mounting Screw STKM11A Urethane Ferroferric Oxide Protective Film
Surface Treatment
Nominal (M)
Body
Cover
M12~M36
P.951 Optional Spare Parts
3Cap: Provided
3Cap: Not Provided Mounting Screw Nominal Mounting Screw Nominal Stopper Nut
3Cap: Provided
Mounting Screw Nominal
Shock Absorber (M) 12~27 (M) 12~27 Note: Also refer to this figure for
(M) 36
d (M)25 Stroke (S)40mm
d
P.991
E Please refer to P.1006 for the
t t specific part number and dimension
Rod End Bearings d1 S d1 S d1 S of the stopper nut.
P.999 T B T B (L) T (L)
Floating Joint L1 (L) L1 B L1
P.1004 M M M
L2 L2
Silencer L2
EM12 to M14 shock absorbers are equipped with 2 anti-loosening washer.
P.1006 Impact Speed Type Maximum Collision Velocity Operating Environment Temperature Reference Number of Replacements
800,000 cycles
-5~70°C
~4.2m/s
Adjusting Type
Control Valves and Accessories Example Example
P.1007
Air Source Handling
P.1015
O-Rings
P.1027
How to search Search on MISUMI official website Step 1 Input Search Keyword Step 2 Select Brand Brand
on website By By MISUMI
Type C-AD Keyword shock absorber Economy series
993

