Page 1000 - MISUMI SINGAPORE Economy Series
P. 1000

Shock Absorbers, Two-Way Type



           New                                   Representative model: E-MSSTACD2035H
           Specs
                                                  Save Up to
                                                  vs Standard Type  66%              Shipping
                                                                                        from
   14                                                  51.74               SGD 5 days
    Air Cylinders / Valves / Regulators /   Shock Absorbers / O-Rings  Volume Discount  Unit Price  30%

                                                      Quantity
                                                                                       10~
                                                                       1~9
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
    Cylinders and   Accessories  Fully Threaded, Semi-Threaded Type  STKM11A Material Urethane  Ferroferric Oxide Protective Film
                                                  Surface Treatment
                  Type
                                        Cover
                                Body
                                                   Chemical Nickel
               Threadless Type
                                                              Fully Threaded
                                         Semi-Threaded
                                                                                  Threadless Type
   P.951                                 Stroke S (mm) 35    Stroke S (mm) 45~50    Stroke S (mm) 50
                                                                                         d
                                                                     d
    Shock   Absorber                                            t                   t     d1
   P.991                                        d               S     d1            S  M    B T
                                            t    d1                    L1           L1
    Rod End   Bearings                      s                                         t1    D

                                                                        M
   P.999                                    L2                                    (L)  L2
                                                              (L)  L2
     Floating Joint                       (L)  M   T                    T             t1    D T



   P.1004                                   L1     B                     B          L1  M
                                                                  L1  d1            S       B
                                                 d1             S                         d1
                                            S
     Silencer  Impact Speed Type Maximum Collision Velocity Operating Environment Temperature Reference Number of Replacements  t  t  t
                                                                     d
                                                d
                  ~4.0m/s
                                800,000 cycles
   P.1006  Two-Way Type Part Number  -5~70°C Mounting   Stroke    Max. Energy Absorbed    Equivalent  Collision   Thread   Total   L2 T  t  d  (Both
                                                                                             B
                                                    Max.
                                                           Max.
                                             (E’)
                                Screw
    Control Valves   and Accessories  1Type  2No.  Nominal   35  52  1030  Mass (me’)   Velocity   Type  Length  L1  84 8 15.8 - - 18 6  Surfaces
                                                                                     t1 D d d1
                                      (S) Per Cycle  Per Minute
                                                                     (L)
                                                           (M/S)
                                                                                            Width)
                                                     (kg)
                                 (M)
                                           (J)
                                                (J)
                                                            1
                                                     650
                                                                    234.6 49
                               M20×1.5
                         2035L
                                                                                             26
                                                                Semi-
                                                            2
   P.1007   E-MSSTACD    2035M M20×1.5  35  52  1030  200  3.5  Threaded  234.6 49  84 8 15.8 - - 18 6  26
                                                                             84 8 15.8 - - 18 6
                                      35
                                              1030
                                                                    234.6 49
                         2035H M20×1.5
                                                     40
                                                                                             26
                                          52
    Air Source   Handling  2050L  M20×1.5  45  55  2290  350  4 4  Threaded  319.6 2.5 183 8 15.8 - - 18 6  26
                          2045
                                                                    275.6 2.5 149 8 15.8 - - 18 6
                                                                 Fully
                                          60
                                              2500
                               M20×1.5
                                                     400
                                                                                             26
                                      50
   P.1015                2050M M20×1.5  50  60  2500  400   4   Threadless 313.6 12.5 148 8 15.8 3 27 18 6  26
          Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 2.
                   Part Number (1Type · 2No.)
          Example
     O-Rings      *1~2: Body of Shock Absorber
                   Example E-MSSTACD2035H
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
   P.1027  on website  By                    By                                     MISUMI
                    Type  E-MSSTACD         Keyword  shock absorber
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    995                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   995   996   997   998   999   1000   1001   1002   1003   1004   1005