Page 995 - MISUMI SINGAPORE Economy Series
P. 995

Magnetic Switches and Accessories for Cylinders


           New                                   Representative model: E-MSCG-MD-2M
          Products
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                                                        from
 14                                                     4.80               SGD 5 days              14
 Air Cylinders / Valves / Regulators /   Shock Absorbers / O-Rings  Volume Discount  Unit Price  50~99  100~  Shock Absorbers / O-Rings  Air Cylinders / Valves / Regulators /

                                                      Quantity
                                                                    4~49
                                                                               15%
                                                                                         30%
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
 Cylinders and   Accessories  G Type  D C  LED Window  E Type D C   LED Window                     Accessories  Cylinders and



 P.951      B                                          B                                           P.951
                        A            L=2m                            A          L=2m
 Shock   Absorber  H Type  LED Window                 J Type                                       Absorber  Shock

               D                                      Reed Tube Type         Electronic Type
 P.991         C                                         LED Window          LED Window            P.991
 Rod End   Bearings  B  A          L=2m                                                            Bearings  Rod End



 P.999    Installation Diagram (Mounting Seat for Standard Cylinder)  L=2m          L=2m           P.999
 Floating Joint                                                                                     Floating Joint




 P.1004                                                                                      C     P.1004
                                                                A       C  D        A         D
                                        Material:  Case Resin      E
 Silencer    1Type     2Type       3No.     4Wire        B                    B        E            Silencer
               Part Number
                                            Length
            E-MSC                                   Magnetic Switch Type  A  B  C    D      E
 P.1006   (Reed Tube Type)  G  MD(2-Wire Type)  2M       G      25(26.8)  4.7(5.3)  3.2  4.4  -    P.1006
                         H
                                                                                      4
 Control Valves   and Accessories  (Electronic Type)  E J  MN(NPN 3-Wire Type)  E J  10.5  4.7(5.3)  5.2  6.3  14  and Accessories  Control Valves
                                                                      4.6(5.2)
                                                                               3
                                                         H
                               MD(2-Wire Type)
            E-MSD
                                                                              5.3
                                                                                     8.6
                                                                       12(21)
                               MP(PNP 3-Wire Type)
                                                    * Values in () are dimensions of reed tube type.
 P.1007   Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 4.  P.1007
          Example  Part Number (1Type · 2Category) - -  3No.  - -  4Wire Length
 Air Source   Handling  QMagnetic Switch Specification  Reed Sensor  Q  Standard Cylinder Magnetic    QPen Cylinder Magnetic Switch Mounting Band  Handling  Air Source
                                                         2M
                            E-MSCG
                                               MD
                                                           Switch Mounting Seat
                           Electronic Sensor
             Item
                                                                                   Part Number
                                                                         Cylinder
                                                         Cylinder
                                                                          I.D.
                     2-Wire Type
                                                2-Wire Type
                                                           I.D.
                                                                                           -
          Voltage
                                                                              E-MSAB-S6
                                  5V~30V DC
                    10V~28V DC
 P.1015   Type      2.5mA~100mA  NPN 3-Wire Type PNP 3-Wire Type  5V~240V AC/DC  32,40,50  Part Number  6 8  Stainless Steel Cylinder Block Aluminum Alloy Cylinder Block  P.1015
                                                                E-MSAH-A32
                                                                                           -
          Max. Switching Current
                                 30/200mA Max.
                                                                              E-MSAB-S8
                                                 100mA
                                                           63
          Max. Contact Capacity  2.8W Max.  6W Max.  10W Max.  80,100  E-MSAH-A63  10  E-MSAB-S10  -
 O-Rings  Internal Consumption Current  0.05mA Max.  0.01mA Max.  - - -  *  When purchasing, please   12  E-MSAB-S12  E-MSAB-A20  O-Rings
                                                                E-MSAH-A80
                                                                                           -
                     3mA Max.
                                  5mA Max.
                                                                                           -
                                                                          16
          Leakage Current
                                                                              E-MSAB-S16
                                                          note that matching cylinders
                                                                          20
          Protection Circuit Power polarity reverse protection, surge absorption protection
                                                                              E-MSAB-S20
          Operating Temperature    -10°C~70°C             must be installed together   25  E-MSAB-S25  E-MSAB-A25
                                                          with accessories.
 P.1027   Protection Rating       General IP64                            32  E-MSAB-S32  E-MSAB-A32  P.1027
                                                                          40  E-MSAB-S40  E-MSAB-A40
                                                                          50  E-MSAB-S50   -
                                                                          63  E-MSAB-S63   -
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  E-MSC             Keyword  magnetic switch
                                                                                      Economy series
                                                                                                  990
   990   991   992   993   994   995   996   997   998   999   1000